Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores de propósito general

OPA170-Q1

ACTIVO

Amplificador operacional, simple, 36 V, 1.2 MHz, de baja potencia, de grado automotriz

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
OPA991-Q1 ACTIVO Amplificador operacional automotriz único, 40 V, 4.5 MHz, de baja potencia Rail-to-rail I/O, wider supply range (2.7 V to 40 V), higher GBW (4.5 MHz), lower offset voltage (0.895 mV), lower noise (10.8 nV/√Hz)

Detalles del producto

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened Input bias current (max) (pA) 15 CMRR (typ) (dB) 120 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.15
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1.2 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.1 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened Input bias current (max) (pA) 15 CMRR (typ) (dB) 120 Iout (typ) (A) 0.017 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.008 Output swing headroom (to positive supply) (typ) (V) -0.15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Supply Range: 2.7 V to 36 V, ±1.35 V to ±18 V
  • Low Noise: 19 nV/√Hz
  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 1.2 MHz
  • Low Quiescent Current: 110 µA per Amplifier
  • High Common-Mode Rejection: 120 dB
  • Low Bias Current: 15 pA (Maximum)
  • Number of Channels:
    • OPA170-Q1: 1
    • OPA2170-Q1: 2
    • OPA4170-Q1: 4
  • Industry-Standard Packages
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Supply Range: 2.7 V to 36 V, ±1.35 V to ±18 V
  • Low Noise: 19 nV/√Hz
  • RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • Gain Bandwidth: 1.2 MHz
  • Low Quiescent Current: 110 µA per Amplifier
  • High Common-Mode Rejection: 120 dB
  • Low Bias Current: 15 pA (Maximum)
  • Number of Channels:
    • OPA170-Q1: 1
    • OPA2170-Q1: 2
    • OPA4170-Q1: 4
  • Industry-Standard Packages

The OPA170-Q1, OPA2170-Q1, and OPA4170-Q1 devices (OPAx170-Q1) are a family of 36-V, single-supply, low-noise operational amplifiers that feature micro packages with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). They offer good offset, drift, and bandwidth with low quiescent current.

Unlike most operational amplifiers, which are specified at only one supply voltage, the OPAx170-Q1 family of operational amplifiers is specified from 2.7 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The OPAx170-Q1 family is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that these devices can operate with full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail. The OPAx170-Q1 operational amplifiers are specified from –40°C to +125°C.

The OPA170-Q1, OPA2170-Q1, and OPA4170-Q1 devices (OPAx170-Q1) are a family of 36-V, single-supply, low-noise operational amplifiers that feature micro packages with the ability to operate on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). They offer good offset, drift, and bandwidth with low quiescent current.

Unlike most operational amplifiers, which are specified at only one supply voltage, the OPAx170-Q1 family of operational amplifiers is specified from 2.7 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The OPAx170-Q1 family is stable with capacitive loads up to 300 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail for normal operation. Note that these devices can operate with full rail-to-rail input 100 mV beyond the positive rail, but with reduced performance within 2 V of the positive rail. The OPAx170-Q1 operational amplifiers are specified from –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx170-Q1 36-V, Single-Supply, Low-Power, Automotive-Grade Operational Amplifiers datasheet (Rev. B) PDF | HTML 14 nov 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 mar 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Guía del usuario: PDF
Placa de evaluación

DIYAMP-EVM — Módulo de evaluación de circuito de amplificador universal “Hazlo tú mismo (DIY)”

El DIYAMP-EVM es una familia de módulos de evaluación (EVM) que proporciona a ingenieros y aficionados al DIY con circuitos de amplificación reales, lo que permite evaluar rápidamente conceptos de diseño y verificar simulaciones. Está disponible en tres encapsulados estándar de la industria (SC70, (...)

Guía del usuario: PDF | HTML
Modelo de simulación

OPA170 PSpice Model (Rev. C)

SBOMAB8C.ZIP (23 KB) - PSpice Model
Modelo de simulación

OPA170 TINA-TI Reference Design (Rev. B)

SBOM467B.TSC (1103 KB) - TINA-TI Reference Design
Modelo de simulación

OPA170 TINA-TI Spice Model (Rev. B)

SBOM466B.ZIP (9 KB) - TINA-TI Spice Model
Modelo de simulación

OPA2170 TINA-TI Reference Design

SBOM727.TSC (4383 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060013 — Amplificador de inversión con circuito de realimentación de red T.

Este diseño invierte la señal de entrada, VIN, y aplica una ganancia de señal de 1000 V/V o 60 dB. El amplificador inversor con red de realimentación en T se puede utilizar para obtener una alta ganancia sin un valor pequeño para R4 o valores muy grandes para las resistencias de realimentación.
Herramienta de diseño

CIRCUIT060015 — Circuito de tensión de referencia ajustable

Este circuito combina un amplificador inversor y no inversor para ajustar una tensión de referencia desde el negativo de la tensión de entrada hasta la tensión de entrada. Se puede agregar ganancia para aumentar el nivel de referencia negativo máximo.
Herramienta de diseño

CIRCUIT060074 — Detección de corriente de lado alto con circuito comparador

Esta solución de detección de corriente de lado alto utiliza un comparador con un rango de modo común de entrada de carril a carril para crear una señal de alerta de sobrecorriente (OC-Alert) en la salida del comparador (COMP OUT) si la corriente de carga supera 1 A. La señal OC-Alert en esta (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos