ADS7040

ACTIVO

ADC SAR de tamaño ultrapequeño y potencia ultrabaja, 8 bits, 1 MSPS, terminación única

Detalles del producto

Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.171 Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.171 Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 3.6 SNR (dB) 49 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X2QFN (RUG) 8 2.25 mm² 1.5 x 1.5
  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 171 µW at 1 MSPS with 1.8-V AVDD
    • 555 µW at 1 MSPS with 3-V AVDD
    • 56 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 8-Bit Resolution with NMC
    • ±0.5-LSB (Max) INL, ±0.4-LSB (Max) DNL
    • 49 dB SNR
    • –70-dB THD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 12 MHz
  • JESD8-7A Compliant Digital I/O
  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 171 µW at 1 MSPS with 1.8-V AVDD
    • 555 µW at 1 MSPS with 3-V AVDD
    • 56 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 8-Bit Resolution with NMC
    • ±0.5-LSB (Max) INL, ±0.4-LSB (Max) DNL
    • 49 dB SNR
    • –70-dB THD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 12 MHz
  • JESD8-7A Compliant Digital I/O

The ADS7040 is a 8-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7040 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7040 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

The ADS7040 is a 8-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7040 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7040 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
ADS7041 ACTIVO ADC SAR de tamaño ultrapequeño y potencia ultrabaja, 10 bits, 1 MSPS, terminación única Higher resolution (10-bit)
ADS7042 ACTIVO ADC SAR de tamaño ultrapequeño de 12 bits, 1 MSPS y potencia ultrabaja con interfaz SPI Higher resolution (12-bit)

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 12
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS7040 Ultra-Low Power, Ultra-Small Size, 8-Bit, 1-MSPS, SAR ADC datasheet (Rev. C) PDF | HTML 10 dic 2015
Technical article A Method for Isolated Voltage Sampling Using ADS7040 and General-Purpose Optocouplers PDF | HTML 21 ene 2026
Application brief Precision ADCs in Servo Drives (Rev. A) PDF | HTML 29 oct 2025
Analog Design Journal Low-power sensor measurements: 3.3-V, 1-ksps, 12-bit, single-ended, single-suppl (Rev. B) PDF | HTML 26 sep 2024
Circuit design Driving a SAR ADC directly without a front-end buffer circuit (Rev. B) PDF | HTML 23 sep 2024
Circuit design High-side current shunt monitor circuit to 3-V single-ended ADC (Rev. A) PDF | HTML 20 sep 2024
Circuit design Low-power sensor measurements: 3.3-V, 1-ksps, 12-bit, single-ended, dual-supply (Rev. B) PDF | HTML 17 sep 2024
Product overview Bridge Sensor Solution (Rev. A) PDF | HTML 27 ene 2023
Application brief Optimized Sensor Measurement: Driving a SAR ADC Input Without a Driver Amplifier 01 sep 2017
Application note Low-Cost, Low-Power, Small 14-bit AFE: Interleaved ADCs Scalable up to 7.5 MSPS 26 may 2017
Technical article 3 ways to scale an analog input signal PDF | HTML 20 sep 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 may 2015

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS7042EVM-PDK — Kit de demostración de rendimiento (PDK) de ADC SAR para ADS7042 de tamaño ultrapequeño y potencia u

The ADS7042 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the 12-bit, ADS7042 successive approximation register (SAR) analog-to-digital converter (ADC).

The PDK includes the ADS7042 evaluation board, precision host interface (PHI) controller board, and (...)

Guía del usuario: PDF | HTML
Placa de evaluación

BOOST-ADS7042 — BoosterPack de adquisición de datos de potencia ultrabaja ADS7042

El BoosterPack de adquisición de datos de potencia ultrabaja ADS7042 es un sistema independiente que convierte los datos de los sensores analógicos en datos SPI digitales con el convertidor analógico a digital del registro de aproximación sucesiva TI ADS7042.  Este BoosterPack está diseñado para (...)

Guía del usuario: PDF
Modelo de simulación

ADS7040 TINA-TI Reference Design

SBAM242.TSC (225 KB) - TINA-TI Reference Design
Modelo de simulación

ADS7042 IBIS Model

SBAM196.ZIP (26 KB) - IBIS Model
Modelo de simulación

Bridge Sensor Solution TINA-TI Reference Design

SBOMC56.ZIP (68 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSSOP (DCU) 8 Ultra Librarian
X2QFN (RUG) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos