Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA180-Q1

ACTIVO

Amplificador AEC-Q100 de detección de corriente de 26 V y 350 kHz

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.3 Number of channels 1 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Low-side Capable Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.3 Number of channels 1 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180-Q1)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (maximum) at VCM = 0 V
    • ±500 µV (maximum) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (maximum)
    • 1-µV/°C offset drift (maximum)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA maximum (INA180-Q1)

The INA180 -Q1, INA2180 -Q1, and INA4180 -Q1 (INAx180 -Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 -Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 -Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 -Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 -Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 -Q1 is available in a 8-pin, VSSOP package. The INA4180 -Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

The INA180 -Q1, INA2180 -Q1, and INA4180 -Q1 (INAx180 -Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 -Q1 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 -Q1 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 -Q1 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.

The INA180 -Q1 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 -Q1 is available in a 8-pin, VSSOP package. The INA4180 -Q1 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
INA181-Q1 ACTIVO Amplificador AEC-Q100 de detección de corriente bidireccional de 26 V y 350 kHz The INA181-Q1 offers the same performance and supports bidirectional measurement.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 12
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INAx180-Q1 Automotive, Low- and High-Side Voltage Output, Current-Sense Amplifiers datasheet (Rev. D) PDF | HTML 19 jul 2022
Analog Design Journal Designing real-time diagnostic circuits for automotive audio applications PDF | HTML 18 nov 2025
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 18 nov 2024
Functional safety information INAx18x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) PDF | HTML 30 oct 2023
Application brief 12-V Battery Monitoring in an Automotive Module (Rev. A) PDF | HTML 10 mar 2022
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 ene 2022
Selection guide Current Sense Amplifiers (Rev. E) 20 sep 2021
Application note Evaluating Current Sensing Amplifiers in Body Control Modules Using Simulation 16 dic 2019
Application note Low-side current shunt monitor circuit to 3-V single-ended ADC 06 jun 2019
Circuit design Fast-response overcurrent event detection circuit 27 may 2019
Application note Closed-Loop Analysis of Load-Induced Amplifier Stability Issues Using Zout 27 oct 2017
Application brief Low-Side Current Sense Circuit Integration 30 mar 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA180-181EVM — Módulo de evaluación INA180 y INA181

El INA180 es un circuito de integración de detección de corriente de amplificador operacional que proporciona facilidad de uso y alto rendimiento. El INA181 tiene las mismas capacidades que el INA180, pero con la adición del pin de referencia que permite mediciones de corriente bidireccionales. El (...)
Guía del usuario: PDF
Modelo de simulación

INA180 PSpice Model (Rev. A)

SBOMAD0A.ZIP (119 KB) - PSpice Model
Modelo de simulación

INA180 TINA-TI Reference Design (Rev. A)

SBOMAD1A.TSC (2797 KB) - TINA-TI Reference Design
Modelo de simulación

INA180 TINA-TI Spice Model (Rev. A)

SBOMAD2A.ZIP (37 KB) - TINA-TI Spice Model
Modelo de simulación

INA180A1 PSpice Model

SBOMBC4.ZIP (18 KB) - PSpice Model
Modelo de simulación

INA180A2 PSpice Model

SBOMBB4.ZIP (20 KB) - PSpice Model
Modelo de simulación

INA180A3 PSpice Model

SBOMBB5.ZIP (20 KB) - PSpice Model
Modelo de simulación

INA180A4 PSpice Model

SBOMBB6.ZIP (20 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060035 — Detección de corriente bidireccional con un circuito comparador de ventana

Esta solución de detección de corriente bidireccional utiliza un amplificador de detección de corriente y un comparador doble de alta velocidad con un rango de modo común de entrada de carril a carril para crear señales de alerta de sobrecorriente (OC) en las salidas del comparador (OUTA y OUTB) (...)
Herramienta de diseño

CIRCUIT060037 — Circuito de cierre de sobrecorriente de precisión

Esta solución de detección de corriente de lado alto utiliza un amplificador de detección de corriente, un comparador con una referencia integrada y un MOSFET de canal P para crear un circuito de cierre de sobrecorriente. Cuando se detecta una corriente de carga superior a 200 mA, el circuito (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-00302 — Diseño de referencia del monitor de derivación de corriente con solidez transitoria

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos