ADS821

ACTIVO

Convertidor analógico a digital (ADC) de 10 bits y 40 MSPS

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
ADC3910S065 ACTIVO ADC de 10 bits, 1 canal y 65 MSPS, con latencia de un ciclo de reloj, decimación de hasta 16x y comp Higher sampling rate, lower power and smaller package size

Detalles del producto

Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 390 Architecture Pipeline SNR (dB) 59 ENOB (Bits) 9.3 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 390 Architecture Pipeline SNR (dB) 59 ENOB (Bits) 9.3 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer No
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW POWER: 380mW
  • HIGH SNR: 58dB
  • INTERNAL TRACK-AND-HOLD
  • APPLICATIONS
    • VIDEO DIGITIZING
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • SET-TOP BOXES
    • CABLE MODEMS
    • CCD IMAGING
      • Color Copiers
      • Scanners
      • Camcorders
      • Security Cameras
      • Fax Machines
    • IF AND BASEBAND DIGITIZATION
    • TEST INSTRUMENTATION

All trademarks are the property of their respective owners.

  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW POWER: 380mW
  • HIGH SNR: 58dB
  • INTERNAL TRACK-AND-HOLD
  • APPLICATIONS
    • VIDEO DIGITIZING
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • SET-TOP BOXES
    • CABLE MODEMS
    • CCD IMAGING
      • Color Copiers
      • Scanners
      • Camcorders
      • Security Cameras
      • Fax Machines
    • IF AND BASEBAND DIGITIZATION
    • TEST INSTRUMENTATION

All trademarks are the property of their respective owners.

The ADS821 is a low-power, monolithic 10-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS821 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high-performance converter is specified for ac and DC performance at a 40MHz sampling rate. The ADS821 is available in an SO-28 package.

The ADS821 is a low-power, monolithic 10-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS821 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high-performance converter is specified for ac and DC performance at a 40MHz sampling rate. The ADS821 is available in an SO-28 package.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 7
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet 10-Bit, 40MHz Sampling Analog-To-Digital Converter datasheet (Rev. B) 14 feb 2005
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 abr 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs 04 sep 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 jun 2008
Analog Design Journal ADS82x ADC with non-uniform sampling clock 28 feb 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (DW) 28 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos