ADS7955-Q1
ADC SAR de 10 bits, 1 MSPS, 8 canales, terminación única para automoción
ADS7955-Q1
- Qualified for Automotive Applications
- 1-MHz Sample Rate Serial Devices
- 10-Bit Resolution
- Zero Latency
- 20-MHz Serial Interface
- Analog Supply Range: 2.7 to 5.25 V
- I/O Supply Range: 1.7 to 5.25 V
- Two SW Selectable Unipolar, Input Ranges: 0 to 2.5V and 0 to 5V
- Auto and Manual Modes for Channel Selection
- 8-Channel Device can Share 16 Channel Device Footprint
- Two Programmable Alarm Levels per Channel
- Four Individually Configurable GPIOs for TSSOP Package Devices
- Typical Power Dissipation: 14.5 mW (+VA = 5 V, +VBD = 3 V) at 1 MSPS
- Power-Down Current (1 µA)
- Input Bandwidth (47 MHz at 3 dB)
- 30-Pin TSSOP Package
The ADS7955-Q1 is a 10-bit multichannel analog-to-digital converter.
The device includes a capacitor based SAR A/D converter with inherent sample and hold.
The device accepts a wide analog supply range from 2.7V to 5.25V. Very low power consumption makes this device suitable for battery-powered and isolated power supply applications.
A wide 1.7V to 5.25V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts.
The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.
The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The device allows auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.
There are two software selectable input ranges (0V - 2.5V and 0V - 5V), four individually configurable GPIOs, and two programmable alarm thresholds per channel. These features make the device suitable for most data acquisition applications.
The device offers an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Fecha |
|---|---|---|---|---|
| * | Data sheet | 10-Bit, 1 MSPS, 8Channel, Single-Ended, MicroPower, Serial Interface ADC datasheet | 16 dic 2011 | |
| Functional safety information | ADS7955-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 16 oct 2020 | |
| Application brief | Temperature Monitoring in HEV and EV Traction Inverter Systems Using ADS795x-Q1 | 28 jun 2018 | ||
| E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS7953EVM-PDK — Kit de demostración de rendimiento ADS7953
El ADS7953EVM-PDK es una plataforma de evaluación para el dispositivo ADS7953, que es un convertidor analógico-digital (ADC) de 12 bits, 16 canales, 1 MSPS, entrada analógica de extremo único y registro de aproximación sucesiva (SAR) que cuenta con una interfaz de programación serie (SPI) fácil de (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Productos y hardware compatibles
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
| Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
|---|---|---|
| TSSOP (DBT) | 30 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL)/reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI.