Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA2836-Q1

ACTIVO

Amp op CMOS, doble, muy baja potencia, salida carril a carril, amplificador óptico VFB, de grado aut

Detalles del producto

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 110 BW at Acl (MHz) 205 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 560 Vn at flatband (typ) (nV√Hz) 4.6 Vn at 1 kHz (typ) (nV√Hz) 5 Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 116 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 1.1 Iout (typ) (mA) 50 2nd harmonic (dBc) 85 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 110 BW at Acl (MHz) 205 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 560 Vn at flatband (typ) (nV√Hz) 4.6 Vn at 1 kHz (typ) (nV√Hz) 5 Iq per channel (typ) (mA) 1 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 116 Input bias current (max) (pA) 1000000 Offset drift (typ) (µV/°C) 1.1 Iout (typ) (mA) 50 2nd harmonic (dBc) 85 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 1
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typ)
    • Power-Down Mode: 0.5 µA Typ)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2, HD3: –85 dBc, –105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Max)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V
    (5-V Supply)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C6
  • Low Power:
    • Supply Voltage: 2.5 V to 5.5 V
    • Quiescent Current: 1 mA (Typ)
    • Power-Down Mode: 0.5 µA Typ)
  • Bandwidth: 205 MHz
  • Slew Rate: 560 V/µs
  • Rise Time: 3 ns (2 VSTEP)
  • Settling Time (0.1%): 22 ns (2 VSTEP)
  • Overdrive Recovery Time: 60 ns
  • SNR: 0.00013% (–117.6 dBc) at 1 kHz (1 VRMS)
  • THD: 0.00003% (–130 dBc) at 1 kHz (1 VRMS)
  • HD2, HD3: –85 dBc, –105 dBc at 1 MHz (2 VPP)
  • Input Voltage Noise: 4.6 nV/√Hz (f = 100 kHz)
  • Input Offset Voltage: 65 µV (±400-µV Max)
  • CMRR: 116 dB
  • Output Current Drive: 50 mA
  • RRO: Rail-to-Rail Output
  • Input Voltage Range: –0.2 V to +3.9 V
    (5-V Supply)

The OPA2836-Q1 device is a dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback operational amplifier designed to operate over a power-supply range of 2.5 V to 5.5 V (single supply), or ±1.25 V to ±2.75 V (dual supply). Consuming only 1 mA per channel with a unity-gain bandwidth of 205 MHz, this amplifier sets an industry-leading, power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is a key importance, the low-power consumption and high-frequency performance of the OPA2836-Q1 offers designers performance-versus-power that is not attainable in other devices.

The OPA2836-Q1 is characterized for operation over the extended industrial temperature range of –40°C to +125°C.

The OPA2836-Q1 device is a dual-channel, ultra-low power, rail-to-rail output, negative-rail input, voltage-feedback operational amplifier designed to operate over a power-supply range of 2.5 V to 5.5 V (single supply), or ±1.25 V to ±2.75 V (dual supply). Consuming only 1 mA per channel with a unity-gain bandwidth of 205 MHz, this amplifier sets an industry-leading, power-to-performance ratio for rail-to-rail amplifiers.

For battery-powered, portable applications where power is a key importance, the low-power consumption and high-frequency performance of the OPA2836-Q1 offers designers performance-versus-power that is not attainable in other devices.

The OPA2836-Q1 is characterized for operation over the extended industrial temperature range of –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA2836-Q1 Very-Low Power, Rail-to-Rail Out, Negative-Rail In, Voltage-Feedback Operational Amplifier datasheet PDF | HTML 06 dic 2016
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 26 ago 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS7945EVM-PDK — Kit de demostración de rendimiento ADS7945

The ADS794xEVM-PDK is designed to evaluate the ADS7945 and ADS7946 analog-to-digital converters. These converters are 14-bit dual-channel differential SAR converters with a maximum throughput rate of 2MSPS. The ADS7945 offers fully-differential input voltages while the ADS7946’s pseudo (...)

Guía del usuario: PDF
Placa de evaluación

OPA2836IDGSEVM — Módulo de evaluación OPA2836 para paquete VSSOP/MSOP

The OPA2836IDGSEVM is an evaluation module for the dual, OPA2836 in the DGS (10-lead VSSOP (MSOP)) package.

The OPA2836IDGSEVM is designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through (...)

Guía del usuario: PDF
Modelo de simulación

OPA2836 PSpice Model

SLOM242.ZIP (61 KB) - PSpice Model
Modelo de simulación

OPA2836 TINA-TI Spice Model

SLOM240.ZIP (8 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-060019 — Diseño de referencia de monitor de derivación de corriente de alta velocidad

Este diseño de referencia es un monitor de derivación de corriente bidireccional de lado bajo que utiliza amplificadores de alta velocidad. Está diseñado para aplicaciones que podrían beneficiarse de una detección de fallos más rápida, un control de motor de derivación única, frecuencias de (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSSOP (DGK) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos