Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA365

ACTIVO

Amplificador operacional de 5 V de precisión, 50 MHz y alta CMRR de carril a carril

Detalles del producto

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Gain bandwidth: 50 MHz
  • Zerø-crossover distortion topology:
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (minimum)
    • Rail-to-rail input and output
      • Input 100 mV beyond supply rail
  • Low noise: 4.5 nV/√ Hz at 100 kHz
  • Slew rate: 25 V/µs
  • Fast settling: 0.3 µs to 0.01%
  • Precision:
    • Low offset: 100 µV
    • Low input bias current: 0.2 pA
  • 2.2-V to 5.5-V operation
  • Gain bandwidth: 50 MHz
  • Zerø-crossover distortion topology:
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (minimum)
    • Rail-to-rail input and output
      • Input 100 mV beyond supply rail
  • Low noise: 4.5 nV/√ Hz at 100 kHz
  • Slew rate: 25 V/µs
  • Fast settling: 0.3 µs to 0.01%
  • Precision:
    • Low offset: 100 µV
    • Low input bias current: 0.2 pA
  • 2.2-V to 5.5-V operation

The OPA365 and OPA2365 (OPAx365) zerø-crossover series, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input or output, low-noise (4.5 nV/√ Hz), and high-speed operation (50-MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs). Applications include audio, signal conditioning, and sensor amplification.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365 (single version) is available in the micro-size SOT23-5 (SOT-5) and SOIC-8 packages. The OPA2365 (dual version) is offered in the SOIC-8 package. All versions are specified for operation from −40°C to +125°C. Single and dual versions have identical specifications for maximum design flexibility.

The OPA365 and OPA2365 (OPAx365) zerø-crossover series, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input or output, low-noise (4.5 nV/√ Hz), and high-speed operation (50-MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs). Applications include audio, signal conditioning, and sensor amplification.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365 (single version) is available in the micro-size SOT23-5 (SOT-5) and SOIC-8 packages. The OPA2365 (dual version) is offered in the SOIC-8 package. All versions are specified for operation from −40°C to +125°C. Single and dual versions have identical specifications for maximum design flexibility.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
TLV365 ACTIVO Amplificador operacional de 50 MHz de alimentación única con entrada y salida de carril a carril This device offers lower drift (2 μV/°C max) for cost-optimized designs.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 14
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx365 50-MHz, Zerø-Crossover, Low-Distortion, High-CMRR, RRI/O, Single-Supply Operational Amplifiers datasheet (Rev. G) PDF | HTML 17 may 2023
Circuit design PWM generator circuit (Rev. B) PDF | HTML 16 oct 2024
Circuit design Antialiasing filter circuit design for single-ended ADC input using fixed cutoff (Rev. B) PDF | HTML 24 sep 2024
Circuit design Circuit for differential output from a single-ended precision DAC (Rev. A) PDF | HTML 19 sep 2024
Circuit design Driving a low-voltage single-ended SAR ADC circuit with high-voltage input (Rev. A) PDF | HTML 19 sep 2024
Circuit design Inverting circuit for high-to-low voltage level translation to drive ADC (Rev. A) PDF | HTML 19 sep 2024
Technical article High-frequency resonant converter design considerations, Part 2 PDF | HTML 21 dic 2023
White paper Op Amp Input and Output Swing Limitations PDF | HTML 07 dic 2023
Application brief Zero-crossover Amplifiers: Features and Benefits (Rev. B) PDF | HTML 08 nov 2023
Application note AN-31 Amplifier Circuit Collection (Rev. D) 21 oct 2020
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 26 ago 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017
E-book The Best of Baker's Best – Amplifiers eBook 14 ene 2014
Application note Low Power Input and Reference Driver Circuit for ADS8318 and ADS8319 24 jun 2009

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DEM-OPA-SO-1A — Módulo de evaluación de amplificador operacional simple para encapsulado SO-8

The DEM-OPA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's High Speed, Wide Bandwidth Operational Amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

Guía del usuario: PDF
Placa de evaluación

DEM-OPA-SOT-1A — Módulo de evaluación de amplificador operacional simple para encapsulados SOT-23 de 5 y 6 pines

El DEM-OPA-SOT-1A es una tarjeta de demostración que evalúa el funcionamiento y las prestaciones de los amplificadores operacionales de alta velocidad y gran ancho de banda. Esta placa de circuito impreso sin poblar es compatible con los productos ofrecidos en el encapsulado DBV de transistor de (...)

Guía del usuario: PDF
Modelo de simulación

OPA365 PSpice Model (Rev. A)

SBOC133A.ZIP (200 KB) - PSpice Model
Modelo de simulación

OPA365 TINA-TI Reference Design (Rev. A)

SBOC134A.TSC (66 KB) - TINA-TI Reference Design
Modelo de simulación

OPA365 TINA-TI Spice Model

SBOM203.TSM (5 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de diseño

SBAM419 Source Files for SBAA344

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

SBOC552 Simulation for Pulse Width Modulator in AN-31

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF

Muchos diseños de referencia de TI incluyen OPA365

Utilice nuestra herramienta de selección de diseños de referencia para revisar e identificar los diseños que mejor se adaptan a su aplicación y parámetros.

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos