Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA859-Q1

ACTIVO

Amplificador de entrada FET con ancho de banda de ganancia unitaria de 1,8 GHz y 3,3 nV/√Hz de grado

Detalles del producto

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 900 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1150 Vn at flatband (typ) (nV√Hz) 3.3 Vn at 1 kHz (typ) (nV√Hz) 12.1 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 84 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 0.2 Iout (typ) (mA) 76 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 900 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1150 Vn at flatband (typ) (nV√Hz) 3.3 Vn at 1 kHz (typ) (nV√Hz) 12.1 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 84 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 0.2 Iout (typ) (mA) 76 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² 2 x 2
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Unity-Gain Bandwidth: 1.8 GHz
  • Gain Bandwidth Product: 900 MHz
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 3.3 nV/√Hz
  • Slew Rate: 1150 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Unity-Gain Bandwidth: 1.8 GHz
  • Gain Bandwidth Product: 900 MHz
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 3.3 nV/√Hz
  • Slew Rate: 1150 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C

The OPA859-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA859-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA859-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA859-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA859-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

The OPA859-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA859-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA859-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA859-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA859-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
OPA855-Q1 ACTIVO Amplificador de transimpedancia descompensado de 8 GHz de ancho de banda con entrada bipolar, de gra An amplifier that features a decompensated architecture, a higher 8-GHz bandwidth and a bipolar input to enable higher bandwidth systems.
OPA858-Q1 ACTIVO Amplificador de transimpedancia descompensado de 5,5 GHz de ancho de banda con entrada FET, de grado An amplifier that features a decompensated architecture, with a higher 5.5-GHz bandwidth and a FET input that enables higher bandwidth systems.
Funcionalidad similar a la del dispositivo comparado
LMH32401 ACTIVO Amplificador de transimpedancia de alta velocidad de salida diferencial de ganancia programable A transimpedance amplifier with programmable gain and ambient light cancelation for optical systems requiring a higher level of integration
OPA3S2859 ACTIVO Amplificador de transimpedancia de 2 canales y 900 MHz con ganancia programable de 2.2 nV/√Hz An automotive-qualified single-channel amp that has a similar FET input and 900-MHz bandwidth, but without integrated switches for configurable gain options

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA859-Q1 1.8-GHz Unity-Gain Bandwidth, 3.3-nV/√Hz, FET Input Amplifier datasheet PDF | HTML 05 feb 2021
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 ene 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DEM-OPA-WSON8-EVM — Módulo de evaluación despoblado para amplificadores operacionales de canal único en encapsulado DSG

El DEM-OPA-WSON8-EVM es un módulo de evaluación despoblado para los amplificadores operacionales de canal único en el encapsulado DSG (WSON de 8 pines). Este módulo de evaluación está diseñado según especificaciones de rendimiento de alta velocidad y es compatible con amplificadores que tienen más (...)
Guía del usuario: PDF
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WSON (DSG) 8 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos