Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA296A-Q1

ACTIVO

Amplificador de detección de corriente ultrapreciso AEC-Q100, de -5 V a 110 V, bidireccional, de 1.1

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 8 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 8 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Temperature Grade 1: −40°C to 125°C, TA
    • Temperature Grade 0: −40°C to 150°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR: 166dB
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA296A1-Q1 : 10V/V
    • INA296A2-Q1 : 20V/V
    • INA296A3-Q1 : 50V/V
    • INA296A4-Q1 : 100V/V
    • INA296A5-Q1 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10
  • AEC-Q100 qualified for automotive applications:
    • Temperature Grade 1: −40°C to 125°C, TA
    • Temperature Grade 0: −40°C to 150°C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR: 166dB
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA296A1-Q1 : 10V/V
    • INA296A2-Q1 : 20V/V
    • INA296A3-Q1 : 50V/V
    • INA296A4-Q1 : 100V/V
    • INA296A5-Q1 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10

The INA296x-Q1 is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA296x-Q1 is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1MHz and fast settling time.

The INA296x-Q1 operates from a supply of 2.7V to 20V, drawing 2.5mA of supply current. The INA296x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x-Q1Grade 1 is specified over operating temperature range of −40°C to 125°C and Grade 0 over operating temperature range of −40°C to 150°C.

The INA296x-Q1 is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA296x-Q1 is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1MHz and fast settling time.

The INA296x-Q1 operates from a supply of 2.7V to 20V, drawing 2.5mA of supply current. The INA296x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x-Q1Grade 1 is specified over operating temperature range of −40°C to 125°C and Grade 0 over operating temperature range of −40°C to 150°C.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
INA241A-Q1 ACTIVO Amplificador de detección de corriente bidireccional ultrapreciso de -4 V a 110 V, AEC-Q100 con rech High-voltage device with enhanced PWM rejection
INA296B-Q1 ACTIVO Amplificador de detección de corriente de alta precisión AEC-Q100, de -5 V a 110 V, bidireccional, d Identical functionality with reduced accuracy

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INA296x-Q1 AEC-Q100, –5V to 110V, Bidirectional, 1.1MHz, 8V/μs, Ultra-Precise Current Sense Amplifier datasheet (Rev. D) PDF | HTML 09 jun 2025
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 18 nov 2024
Functional safety information INA241x-Q1 and INA296x-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 29 ene 2024
Analog Design Journal Second-sourcing options for small-package amplifiers 26 mar 2018

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA296AEVM — Módulo de evaluación INA296x para amplificador de detección de corriente de -5 V a 110 V a 1.1 MHz c

El INA296AEVM un pequeño módulo con cinco placas completamente independientes que el diseñador puede desmontar. Hay cinco placas esquemáticamente idénticas disponibles para cada una de las cinco variantes de ganancia del INA296x con entradas de hasta 110 V en modo común y capacidad de entrada de (...)

Guía del usuario: PDF | HTML
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060035 — Detección de corriente bidireccional con un circuito comparador de ventana

Esta solución de detección de corriente bidireccional utiliza un amplificador de detección de corriente y un comparador doble de alta velocidad con un rango de modo común de entrada de carril a carril para crear señales de alerta de sobrecorriente (OC) en las salidas del comparador (OUTA y OUTB) (...)
Herramienta de diseño

CIRCUIT060037 — Circuito de cierre de sobrecorriente de precisión

Esta solución de detección de corriente de lado alto utiliza un amplificador de detección de corriente, un comparador con una referencia integrada y un MOSFET de canal P para crear un circuito de cierre de sobrecorriente. Cuando se detecta una corriente de carga superior a 200 mA, el circuito (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos