ADS58J63

ACTIVO

CI de receptor de telecomunicaciones de cuatro canales, 14 bits y 500 Msps

Detalles del producto

Resolution (Bits) 14 Power consumption (typ) (mW) 2700 Operating temperature range (°C) -40 to 85 Rating Catalog
Resolution (Bits) 14 Power consumption (typ) (mW) 2700 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP (RMP) 72 100 mm² 10 x 10
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with Low-
      Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: Burst Mode with 14-Bit Output
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC pin for pair of channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 70.4 dBFS
        • NSD: –154.4 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          95 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (non HD2, HD3)
  • Quad Channel
  • 14-Bit Resolution
  • Maximum Clock Rate: 500 MSPS
  • Input Bandwidth (3 dB): 900 MHz
  • On-Chip Dither
  • Analog Input Buffer with High-Impedance Input
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options with Low-
      Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz
      Real Bandwidth Support
    • DPD FB: Burst Mode with 14-Bit Output
  • 1.9-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC pin for pair of channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Key Specifications:
    • Power Dissipation: 675 mW/ch
    • Spectral Performance (Un-decimated)
      • fIN = 190 MHz IF at –1 dBFS:
        • SNR: 70.4 dBFS
        • NSD: –154.4 dBFS/Hz
        • SFDR: 86 dBc (HD2, HD3),
          95 dBFS (non HD2, HD3)
      • fIN = 370 MHz IF at –3 dBFS:
        • SNR: 68.5 dBFS
        • NSD: –152.5 dBFS/Hz
        • SFDR: 81 dBc (HD2, HD3),
          86 dBFS (non HD2, HD3)

The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS58J63 Quad-Channel, 14-Bit, 500-MSPS Telecom Receiver Device datasheet (Rev. A) PDF | HTML 29 jun 2015
Design guide ADS58J63_A_DESIGN_PACKAGE 17 jun 2015

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS58J63EVM — Módulo de evaluación de ADS58J63

The ADS58J63EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS58J63 and LMK04828 clock jitter cleaner. The ADS58J63 is a low power, wide bandwidth, 14-bit, 500-MSPS quad analog to digital converter (ADC) with a buffered analog input and outputs (...)

Guía del usuario: PDF
Firmware

TI204C-IP Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Productos y hardware compatibles

Productos y hardware compatibles

GUI para el módulo de evaluación (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Productos y hardware compatibles

Productos y hardware compatibles

GUI para el módulo de evaluación (EVM)

SLAC594 ADS54Jxx EVM GUI

Productos y hardware compatibles

Productos y hardware compatibles

Modelo de simulación

ADS54J20/40/60 IBIS-AMI Model

SBAM325.ZIP (5519 KB) - IBIS-AMI Model
Modelo de simulación

ADS58J63 IBIS Model

SBAM251.ZIP (46 KB) - IBIS Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Archivo Gerber

ADS54Jxx Design File (Rev. A)

SBAC155A.ZIP (3977 KB)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFNP (RMP) 72 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos