ADS1191

ACTIVO

Panel frontal analógico (AFE) de 16 bits, 1 canal y baja potencia para aplicaciones de ECG

Detalles del producto

Applications 1-lead ECG, ECG patch Number of input channels 1 Resolution (Bits) 16 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Applications 1-lead ECG, ECG patch Number of input channels 1 Resolution (Bits) 16 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
TQFP (PBS) 32 49 mm² 7 x 7 VQFN (RSM) 32 16 mm² 4 x 4
  • Two Low-Noise PGAs and
    Two High-Resolution ADCs (ADS1192)
  • Low Power: 335 µW/channel
  • Input-Referred Noise: 24 µVPP
    (150-Hz BW, G = 6)
  • Input Bias Current: 1 nA
  • Data Rate: 125 SPS to 8 kSPS
  • CMRR: –95 dB
  • Programmable Gain: 1, 2, 3, 4, 6, 8, or 12
  • Supplies: Unipolar or Bipolar
    • Analog: 2.7 V to 5.25 V
    • Digital: 1.7 V to 3.6 V
  • Built-In Right Leg Drive Amplifier, Lead-Off Detection, Test Signals
  • Built-In Oscillator and Reference
  • Flexible Power-Down, Standby Mode
  • SPI™-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C
  • Two Low-Noise PGAs and
    Two High-Resolution ADCs (ADS1192)
  • Low Power: 335 µW/channel
  • Input-Referred Noise: 24 µVPP
    (150-Hz BW, G = 6)
  • Input Bias Current: 1 nA
  • Data Rate: 125 SPS to 8 kSPS
  • CMRR: –95 dB
  • Programmable Gain: 1, 2, 3, 4, 6, 8, or 12
  • Supplies: Unipolar or Bipolar
    • Analog: 2.7 V to 5.25 V
    • Digital: 1.7 V to 3.6 V
  • Built-In Right Leg Drive Amplifier, Lead-Off Detection, Test Signals
  • Built-In Oscillator and Reference
  • Flexible Power-Down, Standby Mode
  • SPI™-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C

The ADS1191/2 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

The ADS1191/2 incorporate all of the features that are commonly required in portable, low-power medical electrocardiogram (ECG), sports, and fitness applications.

With its high levels of integration and exceptional performance, the ADS1191/2 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1191/2 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1191/2 operate at data rates up to 8 kSPS. Lead-off detection can be implemented internal to the device, using the device internal excitation current sink/source.

The devices are packaged in a 5-mm × 5-mm, 32-pin thin quad flat pack (TQFP). Operating temperature is specified from –40°C to +85°C.

The ADS1191/2 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

The ADS1191/2 incorporate all of the features that are commonly required in portable, low-power medical electrocardiogram (ECG), sports, and fitness applications.

With its high levels of integration and exceptional performance, the ADS1191/2 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1191/2 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1191/2 operate at data rates up to 8 kSPS. Lead-off detection can be implemented internal to the device, using the device internal excitation current sink/source.

The devices are packaged in a 5-mm × 5-mm, 32-pin thin quad flat pack (TQFP). Operating temperature is specified from –40°C to +85°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 11
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet Low-Power, 2-Channel, 16-Bit Analog Front-End for Biopotential Measurements datasheet (Rev. A) 04 sep 2012
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 dic 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 mar 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 jun 2020
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 sep 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 mar 2015
Application note Understanding Lead-Off Detection in ECG (Rev. A) 14 ene 2015
Analog Design Journal How delta-sigma ADCs work, Part 2 09 nov 2011
Application note Improving Common-Mode Rejection Using the Right-Leg Drive Amplifier 06 jul 2011
Application note Respiration Rate Measurement Using Impedance Pneumography 01 mar 2011
Application note Analog Front-End Design for ECG Systems Using Delta-Sigma ADCs (Rev. A) 13 abr 2010

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS1192ECG-FE — Kit de demostración de rendimiento ADS1192

The ADS1x9xECG FE is a demonstration kit for the ADS1192 and ADS1292, a two channel, simultaneous sampling, 16-bit or 24-bit, delta-sigma(ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS1192 (...)

Guía del usuario: PDF
Modelo de simulación

ADS119x IBIS Model (Rev. C)

SBAM080C.ZIP (144 KB) - IBIS Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Diseños de referencia

TIDM-BIOSIGNMONITOR — Diseño de referencia de monitor de señales biológicas multiparamétricas para monitoreo personal

El monitor de señales biológicas multiparamétricas (MPBSM) es un módulo de evaluación (EVM) de prueba de concepto que es capaz de medir tres de los cuatro signos vitales primarios. La prueba de concepto MPBSM puede medir directamente el electrocardiograma (ECG), la respuesta galvánica de la piel (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TQFP (PBS) 32 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos