ADS8887
ADC SAR de 18 bits, 100 kSPS, 1 canal con entrada diferencial real, interfaz SPI y cadena en margari
ADS8887
- Sample Rate: 100 kHz
- No Latency Output
- Unipolar, True-Differential Input Range:
–VREF to +VREF - Wide Common-Mode Voltage Range:
0 V to VREF with 90-dB CMRR (min) - SPI™-Compatible Serial Interface with
Daisy-Chain Option - Excellent AC and DC Performance:
- SNR: 100 dB, THD: –115 dB
- INL: ±1.5 LSB (typ), ±3.0 LSB (max)
- DNL: +1.5 and –1 LSB (max), 18-Bit NMC
- Wide Operating Range:
- AVDD: 2.7 V to 3.6 V
- DVDD: 1.65 V to 3.6 V
(Independent of AVDD) - REF: 2.5 V to 5 V (Independent of AVDD)
- Operating Temperature: –40°C to +85°C
- Low-Power Dissipation:
- 0.7 mW at 100 kSPS
- 70 µW at 10 kSPS
- Power-Down Current (AVDD): 50 nA
- Full-Scale Step Settling to 18 Bits: 1200 ns
- Packages: MSOP-10 and SON-10
The ADS8887 is an 18-bit, 100-kSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).
The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices.
The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to +VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to +VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).
Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8887 excellent for lower-speed applications.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | 18-Bit, 100-kSPS, Serial Interface, microPower, Miniature, True-Differential Inp datasheet (Rev. A) | 17 dic 2013 | |
Circuit design | Circuit for protecting low-voltage SAR ADC from electrical overstress with minim | 25 may 2019 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 ago 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS8881 TINA-TI Reference Design
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.