ADS1114L

ACTIVO

ADC delta-sigma de un canal de 16 bits, 860 SPS con PGA, comparador y soporte de voltaje de bus I²C

Detalles del producto

Resolution (Bits) 16 Sample rate (max) (ksps) 0.86 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 0.86 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
DSBGA (YCJ) 12 1.471168 mm² 1.448 x 1.016 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 8 SPS to 860 SPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 8 SPS to 860 SPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C

The ADS1114L and ADS1115L (ADS111xL) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS111xL incorporate a low-drift voltage reference and an oscillator. The ADS111xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS111xL perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS111xL for under- and overvoltage detection.

The ADS1114L and ADS1115L (ADS111xL) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS111xL incorporate a low-drift voltage reference and an oscillator. The ADS111xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS111xL perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS111xL for under- and overvoltage detection.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS111xL Ultra-Small, Low-Power, 16-Bit, 860-SPS ADCs With PGA, Comparator, and 1.8-V I2 C Bus Voltage Support datasheet PDF | HTML 13 dic 2023

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS1115EVM-PDK — Módulo de evaluación ADS1115 para ADC delta sigma de cuatro canales, 860 SPS y 16 bits

El kit de demostración de rendimiento (PDK) del módulo de evaluación (EVM) ADS1115 es una solución completa para evaluar el ADS1115, que es un convertidor analógico a digital (ADC) de precisión, ultrapequeño, de bajo consumo y de 16 bits. La alimentación y E/S se proporcionan a través de una (...)

Guía del usuario: PDF | HTML
Controlador o biblioteca

ADS1015SW-LINUX — Controlador Linux para ADS1015

The Linux driver supports the ADS1015 and ADS1115 12-Bit ADCs with Integrated MUX, PGA, Comparator, Oscillator, and Reference. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
DSBGA (YCJ) 12 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos