Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA354

ACTIVO

Amplificador operacional simple CMOS de E/S de carril a carril a 250 MHz

Detalles del producto

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 4.9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 4.9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW
  • High Slew Rate: 150 V/µs
  • Low Noise: 6.5 nV√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Differential Gain: 0.02%, Differential Phase: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 4.9 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V
  • MicroSIZE and PowerPAD™ Packages
  • Unity-Gain Bandwidth: 250 MHz
  • Wide Bandwidth: 100-MHz GBW
  • High Slew Rate: 150 V/µs
  • Low Noise: 6.5 nV√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Differential Gain: 0.02%, Differential Phase: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 4.9 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V
  • MicroSIZE and PowerPAD™ Packages

The OPAx354 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9 mA per channel.

The OPAx354 series of op amps are optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

For applications requiring the full 100-mA continuous output current, single and dual 8-pin HSOP PowerPAD versions are available.

The single version (OPA354) is available in the tiny 5-pin SOT-23 and 8-pin HSOP PowerPAD packages. The dual version (OPA2354) comes in the miniature 8-pin VSSOP and 8-pin HSOP PowerPAD packages. The quad version (OPA4354) is offered in 14-pin TSSOP and 14-pin SOIC packages.

Multichannel version features completely independent circuitry for lowest crosstalk and freedom from interaction. All features are specified over the extended –40°C to +125°C temperature range.

The OPAx354 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9 mA per channel.

The OPAx354 series of op amps are optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.

For applications requiring the full 100-mA continuous output current, single and dual 8-pin HSOP PowerPAD versions are available.

The single version (OPA354) is available in the tiny 5-pin SOT-23 and 8-pin HSOP PowerPAD packages. The dual version (OPA2354) comes in the miniature 8-pin VSSOP and 8-pin HSOP PowerPAD packages. The quad version (OPA4354) is offered in 14-pin TSSOP and 14-pin SOIC packages.

Multichannel version features completely independent circuitry for lowest crosstalk and freedom from interaction. All features are specified over the extended –40°C to +125°C temperature range.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 6
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx354 250-MHz, Rail-to-Rail I/O, CMOS Operational Amplifiers datasheet (Rev. G) PDF | HTML 19 abr 2018
E-book An Engineer's Guide to Current Sensing (Rev. B) 12 abr 2022
Circuit design Discrete Wide Bandwidth INA Circuit (Rev. A) PDF | HTML 23 dic 2020
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 26 ago 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017
Application note OPA354, OPA2354, OPA4354 EMI Immunity Performance (Rev. A) 02 nov 2012

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Modelo de simulación

OPA354 PSpice Model (Rev. C)

SBOC018C.ZIP (332 KB) - PSpice Model
Modelo de simulación

OPA354 TINA-TI Reference Design (Rev. B)

SBOC204B.TSC (85 KB) - TINA-TI Reference Design
Modelo de simulación

OPA354 TINA-TI Spice Model (Rev. A)

SBOM282A.ZIP (6 KB) - TINA-TI Spice Model
Modelo de simulación

SBOA258 TINA-TI Reference Design

SBOMAU6.ZIP (203 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de diseño

CIRCUIT060068 — Circuito amplificador de instrumentación de ancho de banda amplio discreto

Este diseño utiliza tres amplificadores operacionales para construir un amplificador de instrumentación de ancho de banda amplio discreto. El circuito convierte una señal diferencial de alta frecuencia en una salida de extremo único.
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDM-DCDC-LED — Diseño de referencia de controlador de iluminación LED de varias cadenas basado en C2000™ MCU

Ideal for automotive, outdoor, entertainment, retail, and decorative lighting applications, the Multi-String LED Lighting design implements independent multi-string LED lighting with high resolution dimming. The LED driver consists of a microcontroller-controlled DC/DC Sepic Power stage and eight (...)
Guía del usuario: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
HSOIC (DDA) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos