ADS7038-Q1
Convertidor analógico a digital (ADC) de 8 canales, 1 MSPS y 12 bits para automoción con SPI, GPIO y
ADS7038-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Small package size:
- WQFN 3 mm × 3 mm
- Wettable flanks for visual inspection of solder joints
- 8 channels configurable as any combination of:
- Up to 8 analog inputs, digital inputs, or digital outputs
- GPIOs for I/O expansion:
- Open-drain, push-pull digital outputs
- Analog watchdog:
- Programmable thresholds per channel
- Event counter for transient rejection
- Wide operating ranges:
- AVDD: 2.35 V to 5.5 V
- DVDD: 1.65 V to 5.5 V
- Enhanced-SPI digital interface:
- High-speed, 60-MHz interface
- CRC for read/write operation:
- CRC on data read/write
- CRC on power-up configuration
- Programmable averaging filters:
- Programmable sample size for averaging
- Averaging with internal conversions
- 16-bit resolution
- Turbo comparator mode with speeds up to3.2 MSPS
The ADS7038-Q1 is an easy-to-use, 8-channel, multiplexed, 12-bit, 1-MSPS, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for the ADC conversion process.
The ADS7038-Q1 communicates through an SPI-compatible interface and operates in either autonomous or single-shot conversion mode. The ADS7038-Q1 implements the analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7038-Q1 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration.
Productos similares que pueden interesarle
Pin por pin con la misma funcionalidad que el dispositivo comparado
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | ADS7038-Q1 Small, 8-Channel, 12-Bit ADC With SPI Interface, GPIOs, and CRC datasheet (Rev. A) | 04 nov 2020 | |
Application brief | Zonal Architecture and MCU I/O Expansion | PDF | HTML | 02 feb 2023 | |
Functional safety information | ADS7038-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 21 mar 2022 | |
EVM User's guide | ADS7038Q1EVM-PDK Evaluation Module User's Guide | PDF | HTML | 09 oct 2020 | |
Technical article | How an automotive ADC can help designers achieve functional safety in ADAS | PDF | HTML | 09 jun 2020 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS7038Q1EVM-PDK — Kit de demostración del rendimiento (PDK) del módulo de evaluación de ADC ADS7038-Q1 de 8 canales, 1
The ADS7038-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7038-Q1 successive approximation register (SAR) analog-to-digital converter (ADC). ADS7038Q1EVM-PDK provides power and a communications card to easily connect to the (...)
ADS7038-C-EXAMPLE-CODE — ADS7038 example C code
Productos y hardware compatibles
Productos
ADC de precisión
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.