ADS112U04

ACTIVO

ADC delta-sigma de 16 bits, 2 kSPS, 4 canales, baja potencia y tamaño pequeño con PGA, VREF, 2x IDAC

Detalles del producto

Resolution (Bits) 16 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type UART Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Small Size, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply voltage (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 2 Number of input channels 4 Interface type UART Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.85, 5.6 Input voltage range (min) (V) -2.85, 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Small Size, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.4 Analog supply voltage (min) (V) 2.3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Current Consumption as Low as 315 µA (typ)
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 to 128
  • Programmable Data Rates: Up to 2 kSPS
  • 16-Bit, Noise-Free Resolution at 20 SPS
  • Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS With Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    10 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • Three General-Purpose Inputs/Outputs
  • 2-Wire UART Compatible Interface (8-N-1 Format) With Baud Rates up to 120 kBaud and
    Auto-Baud-Rate Detection
  • Package: 3.0-mm × 3.0-mm × 0.75-mm WQFN
  • Current Consumption as Low as 315 µA (typ)
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 to 128
  • Programmable Data Rates: Up to 2 kSPS
  • 16-Bit, Noise-Free Resolution at 20 SPS
  • Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS With Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    10 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • Three General-Purpose Inputs/Outputs
  • 2-Wire UART Compatible Interface (8-N-1 Format) With Baud Rates up to 120 kBaud and
    Auto-Baud-Rate Detection
  • Package: 3.0-mm × 3.0-mm × 0.75-mm WQFN

The ADS112U04 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128. This PGA makes the ADS112U04 ideally suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors.

The ADS112U04 features a 2-wire, UART-compatible interface. In applications that require galvanic isolation this universal asynchronous receiver/transmitter (UART) interface minimizes the number of digital isolation channels, thus saving cost, board space, and power.

The ADS112U04 is offered in a leadless 16-pin WQFN or a 16-pin TSSOP package and is specified over a temperature range of –40°C to +125°C.

The ADS112U04 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128. This PGA makes the ADS112U04 ideally suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridge sensors.

The ADS112U04 features a 2-wire, UART-compatible interface. In applications that require galvanic isolation this universal asynchronous receiver/transmitter (UART) interface minimizes the number of digital isolation channels, thus saving cost, board space, and power.

The ADS112U04 is offered in a leadless 16-pin WQFN or a 16-pin TSSOP package and is specified over a temperature range of –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
ADS112C04 ACTIVO ADC delta-sigma de 16 bits, 2 kSPS, 4 canales, baja potencia y tamaño pequeño con PGA, VREF, 2x IDAC Has I2C interface

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 16
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet ADS112U04 16-Bit, 4-Channel, 2-kSPS, Delta-Sigma ADC With UART Interface datasheet (Rev. A) PDF | HTML 25 oct 2018
Application note A Simple, Java-Based CRC Calculator PDF | HTML 04 mar 2026
Application note K-type thermocouple measurement circuit with precision ADC (Rev. A) PDF | HTML 20 sep 2024
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 mar 2024
Application note A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 13 mar 2024
Application note A Basic Guide to RTD Measurements (Rev. A) PDF | HTML 29 mar 2023
Application note A Basic Guide to Thermocouple Measurements (Rev. A) PDF | HTML 29 mar 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 mar 2023
Application note ADS124S08 3-Wire PT100 RTD Measurement Circuit w/ Low-Side Reference and 1 IDAC (Rev. B) 09 sep 2021
Application note Communication Methods for Data Integrity Using Delta-Sigma Data Converters (Rev. A) PDF | HTML 23 ago 2021
Application note RTD Wire-Break Detection Using Precision Delta-Sigma ADCs PDF | HTML 18 feb 2021
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 jun 2020
Application brief Low-Cost, Single-Chip, Diff Temp Measurement Solution Using Delta-Sigma ADCs (Rev. A) 04 may 2018
Application brief Reducing System Cost, Size and Power in Isolated DAQ Systems Using ADS122U04 (Rev. A) 15 jun 2017
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 sep 2016
Analog Design Journal How delta-sigma ADCs work, Part 2 09 nov 2011

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS112U04EVM — Módulo de evaluación ADS112U04

El módulo de evaluación (EVM) ADS112U04 es una plataforma para evaluar el convertidor analógico a digital (ADC) ADS112U04. El ADS112U04 es un convertidor ADC sigma-delta de 16 bits, 2 kSPS, 4 canales y baja potencia, con interfaz UART, diseñado para aplicaciones de medición de sensores y control de (...)

Guía del usuario: PDF
Software de aplicación y estructura

ADC-TEMP-SENSOR-FW Temperature-sensor firmware source files

This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.

This software includes an (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Soporte de software

ADS122U04-C-EXAMPLE-CODE ADS122U04 example C code

Expedite your embedded design using this example C code for the ADS122U04 product family
Productos y hardware compatibles

Productos y hardware compatibles

Modelo de simulación

ADS112U04 IBIS Model

SBAM348.ZIP (92 KB) - IBIS Model
Herramienta de cálculo

ADC-RTD-CONFIG-CALC RTD Configuration Calculator for Precision ADCs

This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-010019 — Diseño de referencia de sustitución RTD para la compensación de unión fría en un sensor de temperatu

Las aplicaciones de detección de temperatura que utilizan un termopar (TC) requieren un sensor de temperatura local preciso para lograr una gran precisión. En este diseño de referencia se destacan y abordan las soluciones para desafíos de diseño como la compensación de unión fría (CJC) o la (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
TSSOP (PW) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos