ADS5403

ACTIVO

Convertidor analógico a digital (ADC) de 12 bits y 500 MSPS

Detalles del producto

Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1200 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 1040 Architecture Pipeline SNR (dB) 60.8 ENOB (Bits) 9.8 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 500 Resolution (Bits) 12 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1200 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 1040 Architecture Pipeline SNR (dB) 60.8 ENOB (Bits) 9.8 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
NFBGA (ZAY) 196 144 mm² 12 x 12
  • Single Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.0 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.2GHz
  • Data Output Interface: DDR LVDS
  • 196-Pin BGA Package (12×12mm)
  • Power Dissipation: 1 W
  • Spectral Performance at fIN = 230 MHz IF
    • SNR: 60.6 dBFS
    • SFDR: 80 dBc
  • Spectral Performance at fIN = 700 MHz IF
    • SNR: 59.5 dBFS
    • SFDR: 72 dBc
  • Single Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.0 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.2GHz
  • Data Output Interface: DDR LVDS
  • 196-Pin BGA Package (12×12mm)
  • Power Dissipation: 1 W
  • Spectral Performance at fIN = 230 MHz IF
    • SNR: 60.6 dBFS
    • SFDR: 80 dBc
  • Spectral Performance at fIN = 700 MHz IF
    • SNR: 59.5 dBFS
    • SFDR: 72 dBc

The ADS5403 is a high linearity single channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).

The ADS5403 is a high linearity single channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet Single Channel 12-Bit 500Msps Receiver and Feedback IC, ADS5403 datasheet (Rev. B) 08 ene 2014
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 may 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 jul 2013

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ADS5403EVM — Módulo de evaluación del convertidor analógico a digital ADS5403 de 12 bits, 500 MSPS

The ADS540x and ADS54T0x EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS5401/02/03/04/07/09 single/dual channel 12-bit 500/800/900 MSPS analog to digital converters and ADS54T01/T04/T02, which are single/dual channel 500/750MSPS BTS feedback and (...)

Guía del usuario: PDF
Modelo de simulación

ADS540X IBIS Model

SLAM182.ZIP (56 KB) - IBIS Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
NFBGA (ZAY) 196 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos