Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores de propósito general

OPA4990

ACTIVO

Amplificador operacional cuádruple de 40 V y 1.1 MHz de baja potencia (0.12 mA)

Detalles del producto

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.12 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.6 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 115 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.12 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.6 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 115 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3 X2QFN (RUC) 14 4 mm² 2 x 2
  • Low offset voltage: ±300 µV
  • Low offset voltage drift: ±0.6 µV/°C
  • Low noise: 30 nV/√Hz at 1 kHz
  • High common-mode rejection: 115 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Wide bandwidth: 1.1-MHz GBW
  • High slew rate: 4.5 V/µs
  • Low quiescent current: 120 µA per amplifier
  • Wide supply: ±1.35 V to ±20 V, 2.7 V to 40 V
  • Robust EMIRR performance: 78 dB at 1.8 GHz
  • Differential and common-mode input voltage range to supply rail
  • Low offset voltage: ±300 µV
  • Low offset voltage drift: ±0.6 µV/°C
  • Low noise: 30 nV/√Hz at 1 kHz
  • High common-mode rejection: 115 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Wide bandwidth: 1.1-MHz GBW
  • High slew rate: 4.5 V/µs
  • Low quiescent current: 120 µA per amplifier
  • Wide supply: ±1.35 V to ±20 V, 2.7 V to 40 V
  • Robust EMIRR performance: 78 dB at 1.8 GHz
  • Differential and common-mode input voltage range to supply rail

The OPAx990 family (OPA990, OPA2990, and OPA4990) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), and low offset drift (±0.6 µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80 mA), high slew rate (4.5 V/µs), and shutdown make the OPAx990 an extremely flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx990 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

The OPAx990 family (OPA990, OPA2990, and OPA4990) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), and low offset drift (±0.6 µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80 mA), high slew rate (4.5 V/µs), and shutdown make the OPAx990 an extremely flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx990 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
TLV9304 ACTIVO Amplificador operacional cuádruple de 40 V y 1 MHz de baja potencia (0.15 mA) No rail-to-rail I/O, higher offset voltage (2.5 mV), higher power (0.15 mA)

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPAx990 40-V Rail-to-Rail Input/Output, Low Offset Voltage, Low Power Op Amp datasheet (Rev. I) PDF | HTML 13 ago 2021
Application brief Using An Op Amp for High-Side Current Sensing (Rev. A) PDF | HTML 07 dic 2021
Application note Circuit for detecting input floating on ADS8681 ADC PDF | HTML 31 mar 2021
Third party document Programmable analog output circuit maximizes industrial system flexibility 01 feb 2021

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Guía del usuario: PDF
Placa de evaluación

SMALL-AMP-DIP-EVM — Módulo de evaluación para amplificadores operacionales en encapsulados de pequeño tamaño

El SMALL-AMP-DIP-EVM acelera la creación de prototipos de amplificadores operativos de encapsulados pequeños, ya que proporciona una forma rápida y fácil de interactuar con muchos encapsulados de tamaño pequeño estándar de la industria. SMALL-AMP-DIP-EVM admite ocho opciones de encapsulados (...)

Guía del usuario: PDF
Modelo de simulación

OPA990, OPA2990 and OPA4990 PSpice Model (Rev. D)

SBOMAN7D.ZIP (22 KB) - PSpice Model
Modelo de simulación

OPA990, OPA2990 and OPA4990 TINA-TI Reference Design (Rev. A)

SBOMAN6A.ZIP (18 KB) - TINA-TI Reference Design
Modelo de simulación

OPA990, OPA2990 and OPA4990 TINA-TI SPICE Model (Rev. A)

SBOMAN9A.ZIP (4 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060013 — Amplificador de inversión con circuito de realimentación de red T.

Este diseño invierte la señal de entrada, VIN, y aplica una ganancia de señal de 1000 V/V o 60 dB. El amplificador inversor con red de realimentación en T se puede utilizar para obtener una alta ganancia sin un valor pequeño para R4 o valores muy grandes para las resistencias de realimentación.
Herramienta de diseño

CIRCUIT060015 — Circuito de tensión de referencia ajustable

Este circuito combina un amplificador inversor y no inversor para ajustar una tensión de referencia desde el negativo de la tensión de entrada hasta la tensión de entrada. Se puede agregar ganancia para aumentar el nivel de referencia negativo máximo.
Herramienta de diseño

CIRCUIT060074 — Detección de corriente de lado alto con circuito comparador

Esta solución de detección de corriente de lado alto utiliza un comparador con un rango de modo común de entrada de carril a carril para crear una señal de alerta de sobrecorriente (OC-Alert) en la salida del comparador (COMP OUT) si la corriente de carga supera 1 A. La señal OC-Alert en esta (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian
X2QFN (RUC) 14 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos