Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA293-Q1

ACTIVO

Amplificador AEC-Q100 de detección de corriente ultrapreciso de 4 V a 110 V y 1.3 MHz

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Input offset (±) (max) (µV) 20, 30, 50, 80, 150 Input offset drift (±) (typ) (µV/°C) 0.025 Features Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 900, 1000, 1300 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 2.5 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Input offset (±) (max) (µV) 20, 30, 50, 80, 150 Input offset drift (±) (typ) (µV/°C) 0.025 Features Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 900, 1000, 1300 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 2.5 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40 °C to +125 °C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage:
    • Operational voltage: −4 V to +110 V
    • Survival voltage: −20 V to +120 V
  • Excellent CMRR:
    • 160-dB DC-CMRR
    • 85-dB AC-CMRR at 50 kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10 ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±15 µV (typical)
      • Offset drift: ±0.05 µV/ °C (typical)
  • Available gains:
    • INA293A1 -Q1, INA293B1 -Q1 : 20 V/V
    • INA293A2 -Q1, INA293B2 -Q1 : 50 V/V
    • INA293A3 -Q1, INA293B3 -Q1 : 100 V/V
    • INA293A4 -Q1, INA293B4 -Q1 : 200 V/V
    • INA293A5 -Q1, INA293B5 -Q1 : 500 V/V
  • High bandwidth: 1.3 MHz
  • Slew rate: 2.5 V/µs
  • Quiescent current: 1.5 mA
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40 °C to +125 °C, TA
  • Functional Safety-Capable
  • Wide common-mode voltage:
    • Operational voltage: −4 V to +110 V
    • Survival voltage: −20 V to +120 V
  • Excellent CMRR:
    • 160-dB DC-CMRR
    • 85-dB AC-CMRR at 50 kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10 ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±15 µV (typical)
      • Offset drift: ±0.05 µV/ °C (typical)
  • Available gains:
    • INA293A1 -Q1, INA293B1 -Q1 : 20 V/V
    • INA293A2 -Q1, INA293B2 -Q1 : 50 V/V
    • INA293A3 -Q1, INA293B3 -Q1 : 100 V/V
    • INA293A4 -Q1, INA293B4 -Q1 : 200 V/V
    • INA293A5 -Q1, INA293B5 -Q1 : 500 V/V
  • High bandwidth: 1.3 MHz
  • Slew rate: 2.5 V/µs
  • Quiescent current: 1.5 mA

The INA293-Q1 is a ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA293-Q1 is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3 MHz and an 85-dB AC CMRR (at 50 kHz).

The INA293-Q1 operates from a single 2.7-V to 20-V supply, drawing 1.5 mA of supply current. The INA293-Q1 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address wide dynamic range current-sensing applications.

The INA293-Q1 is specified over an operating temperature range of −40 °C to +125 °C and is offered in a space-saving SOT-23 package with two pin-out variants.

The INA293-Q1 is a ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA293-Q1 is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3 MHz and an 85-dB AC CMRR (at 50 kHz).

The INA293-Q1 operates from a single 2.7-V to 20-V supply, drawing 1.5 mA of supply current. The INA293-Q1 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address wide dynamic range current-sensing applications.

The INA293-Q1 is specified over an operating temperature range of −40 °C to +125 °C and is offered in a space-saving SOT-23 package with two pin-out variants.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
INA281-Q1 ACTIVO Amplificador AEC-Q100 de detección de corriente de -4 V a 110 V y 1.3 MHz The INA281-Q1 is functionally identical with reduced accuracy and lower 1ku price

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 12
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INA293-Q1, AEC-Q100, –4 V to 110 V, 1.3-MHz, Ultra-Precise Current Sense Amplifier datasheet (Rev. C) PDF | HTML 10 ago 2022
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 18 nov 2024
Application brief Current Sensing in an H-Bridge (Rev. D) PDF | HTML 07 abr 2023
Application brief High-Side Drive, High-Side Solenoid Monitor With PWM Rejection (Rev. D) PDF | HTML 15 ago 2022
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 ene 2022
Application brief High-Side Motor Current Monitoring for Over-Current Protection (Rev. B) PDF | HTML 23 feb 2021
Functional safety information INA293-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) 05 nov 2020
Application brief Difference Between an Instrumentation Amplifier and a Current Sense Amplifier 03 abr 2020
Application note Evaluating Current Sensing Amplifiers in Body Control Modules Using Simulation 16 dic 2019
Application brief Benefits of Intergated Low Inductive Shunt for PWM Applications 17 jun 2017
Application brief Precision LED Brightness and Color Mixing With Discrete Current Sense Amplifiers 28 feb 2017
Analog Design Journal Low-cost current-shunt monitor IC revives moving-coil meter design 18 abr 2006

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA293EVM — Módulo de evaluación INA293 de amplificador de detección de corriente de -4 V a 110 V, 1.3 MHz y alt

Se trata de un pequeño módulo con 10 placas completamente independientes que el usuario puede desmontar. Diez placas esquemáticamente idénticas para cada una de las cinco variaciones de ganancia y dos variaciones de configuración de pines del INA293 con entradas de modo común de hasta 110 V y (...)

Guía del usuario: PDF
Modelo de simulación

INA293 PSPICE MODEL (Rev. A)

SBOMAZ5A.ZIP (590 KB) - PSpice Model
Modelo de simulación

INA293 TINA-TI REFERENCE DESIGN (Rev. A)

SBOMAZ3A.TSC (612 KB) - TINA-TI Reference Design
Modelo de simulación

INA293 TINA-TI SPICE MODEL (Rev. A)

SBOMAZ2A.ZIP (43 KB) - TINA-TI Spice Model
Modelo de simulación

INA293A1 PSpice Model

SBOMBG6.ZIP (36 KB) - PSpice Model
Modelo de simulación

INA293A2 PSpice Model

SBOMBG7.ZIP (25 KB) - PSpice Model
Modelo de simulación

INA293A3 PSpice Model

SBOMBG8.ZIP (25 KB) - PSpice Model
Modelo de simulación

INA293A4 PSpice Model

SBOMBG9.ZIP (25 KB) - PSpice Model
Modelo de simulación

INA293A5 PSpice Model

SBOMBH0.ZIP (26 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060035 — Detección de corriente bidireccional con un circuito comparador de ventana

Esta solución de detección de corriente bidireccional utiliza un amplificador de detección de corriente y un comparador doble de alta velocidad con un rango de modo común de entrada de carril a carril para crear señales de alerta de sobrecorriente (OC) en las salidas del comparador (OUTA y OUTB) (...)
Herramienta de diseño

CIRCUIT060037 — Circuito de cierre de sobrecorriente de precisión

Esta solución de detección de corriente de lado alto utiliza un amplificador de detección de corriente, un comparador con una referencia integrada y un MOSFET de canal P para crear un circuito de cierre de sobrecorriente. Cuando se detecta una corriente de carga superior a 200 mA, el circuito (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Diseños de referencia

TIDA-00302 — Diseño de referencia del monitor de derivación de corriente con solidez transitoria

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos