ADS5541
- 14-Bit Resolution
- 105MSPS Sample Rate
- High SNR: 72dBFS at 100MHz fIN
- High SFDR: 86dBc at 100MHz fIN
- 2.3VPP Differential Input Voltage
- Internal Voltage Reference
- 3.3V Single-Supply Voltage
- Analog Power Dissipation: 571mW
- Serial Programming Interface
- TQFP-64 PowerPAD™ Package
- Pin-Compatible With:
- ADS5500 (14-Bit, 125MSPS)
- ADS5542 (14-Bit, 80MSPS)
- ADS5520 (12-Bit, 125MSPS)
- ADS5521 (12-Bit, 105MSPS)
- ADS5522 (12-Bit, 80MSPS)
- Recommended Op Amps:
- OPA695, OPA847, THS3202, THS3201, THS4503, THS4509, THS9001
- APPLICATIONS
- Wireless Communication
- Communication Receivers
- Base Station Infrastructure
- Test and Measurement Instrumentation
- Single and Multichannel Digital Receivers
- Communication Instrumentation
- Radar, Infrared
- Video and Imaging
- Medical Equipment
- Military Equipment
- Wireless Communication
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The ADS5541 is a high-performance, 14-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5541 has excellent analog power dissipation of 571mW at 3.3V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. The parallel CMOS compatible outputs ensure seamless interfacing with common logic.
The ADS5541 is available in a TQFP-64 PowerPAD package over the industrial temperature range.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | 14-Bit, 105MSPS Analog-to-Digital Converter datasheet (Rev. C) | 31 ene 2007 | |
Application note | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 22 may 2015 | ||
Application note | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 19 jul 2013 | ||
Application note | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 10 sep 2010 | ||
Application note | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 28 abr 2009 | ||
Application note | CDCE62005 as Clock Solution for High-Speed ADCs | 04 sep 2008 | ||
Application note | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 08 jun 2008 | ||
Application note | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 02 jun 2008 | ||
User guide | ADS5500/5541/5542/5520/5521/5522 14-&12-Bit Single Channel ADC w/LVDT1422 Output | 26 jul 2006 | ||
Analog Design Journal | Clocking High-Speed Data Converters | 18 ene 2005 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
Receptores RF
Transmisores RF
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
Productos y hardware compatibles
Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC de precisión
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.