Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA356-Q1

ACTIVO

Op Amp simple CMOS de 2,5 V, 200 MHz GBW, de catálogo automotriz

Detalles del producto

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 200 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 300 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 80 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -55 to 150 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 100 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 200 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 300 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 80 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 9 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -55 to 150 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 7 Iout (typ) (mA) 100 2nd harmonic (dBc) 81 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified For Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200-MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05°
    • 0.1-dB Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-To-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V
  • Qualified For Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Unity-Gain Bandwidth: 450 MHz
  • Wide Bandwidth: 200-MHz GBW
  • High Slew Rate: 360 V/µs
  • Low Noise: 5.8 nV/√Hz
  • Excellent Video Performance:
    • Differential Gain: 0.02%
    • Differential Phase: 0.05°
    • 0.1-dB Gain Flatness: 75 MHz
  • Input Range Includes Ground
  • Rail-To-Rail Output (Within 100 mV)
  • Low Input Bias Current: 3 pA
  • Thermal Shutdown
  • Single-Supply Operating Range: 2.5 V to 5.5 V

The OPA356-Q1 is a high-speed voltage-feedback CMOS operational amplifier designed for video and other applications requiring wide bandwidth. The OPA356-Q1 is unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3 mA.

The OPA356-Q1 is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA356-Q1 extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The OPA356-Q1 is available in the SOT23-5 package and is specified over the –40°C to 125°C range.









The OPA356-Q1 is a high-speed voltage-feedback CMOS operational amplifier designed for video and other applications requiring wide bandwidth. The OPA356-Q1 is unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3 mA.

The OPA356-Q1 is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA356-Q1 extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.

The OPA356-Q1 is available in the SOT23-5 package and is specified over the –40°C to 125°C range.









Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA356-Q1 200-MHz CMOS Operational Amplifier datasheet (Rev. A) PDF | HTML 19 abr 2017
Functional safety information OPA356-Q1 Functional Safety FIT Rate and Pin FMA PDF | HTML 02 ene 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Modelo de simulación

OPA356 TINA-TI Reference Design

SBOM850.TSC (278 KB) - TINA-TI Reference Design
Modelo de simulación

OPA356 TINA-TI Spice Model

SBOM849.ZIP (5 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

VOLT-DIVIDER-CALC — Voltage divider calculation tool

<
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBV) 5 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos