Inicio Amplificadores Amplificadores de función especial Amplificadores de video

OPA3693

ACTIVO

Amplificador de video triple, de banda ultraancha, de ganancia fija, con deshabilitación

Detalles del producto

Number of channels 3 Diff gain (%) 0.03 Iout (typ) (A) 0.1 Vs (min) (V) 2.2 Vs (max) (V) 6 Diff phase (°) 0.01 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.03 Iout (typ) (A) 0.1 Vs (min) (V) 2.2 Vs (max) (V) 6 Diff phase (°) 0.01 Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 650MHz BANDWIDTH (G = +2)
  • FIXED GAIN OF ±1 or +2
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2500V/µs
  • 3RD-ORDER INTERCEPT: > 40dBm
    (f < 50MHz)
  • LOW POWER: 130mW/channel
  • LOW DISABLED POWER: 0.4mW/channel
  • APPLICATIONS
    • MULTIPLE LINE VIDEO DISTRIBUTION AMPLIFIER (DA)
    • PORTABLE INSTRUMENTS
    • BROADBAND VIDEO LINE DRIVERS
    • ADC BUFFERS
    • HIGH-FREQUENCY ACTIVE FILTERS

All other trademarks are the property of their respective owners.

  • 650MHz BANDWIDTH (G = +2)
  • FIXED GAIN OF ±1 or +2
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2500V/µs
  • 3RD-ORDER INTERCEPT: > 40dBm
    (f < 50MHz)
  • LOW POWER: 130mW/channel
  • LOW DISABLED POWER: 0.4mW/channel
  • APPLICATIONS
    • MULTIPLE LINE VIDEO DISTRIBUTION AMPLIFIER (DA)
    • PORTABLE INSTRUMENTS
    • BROADBAND VIDEO LINE DRIVERS
    • ADC BUFFERS
    • HIGH-FREQUENCY ACTIVE FILTERS

All other trademarks are the property of their respective owners.

The OPA3693 provides an easy to use, broadband, triple, fixed-gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. The OPA3693 offers a slew rate (2500V/µs) and bandwidth
(> 800MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This combination of features makes the OPA3693 an ideal RGB line driver or single-supply undersampling analog-to-digital converter (ADC) input driver.

The OPA3693 13mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives lower system power over temperature. System power can be further reduced using the optional disable control pin. Leaving this pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3693 supply current drops to less than 130µA/channel. This power-saving feature, along with exceptional single +5V operation, make the OPA3693 ideal for portable applications. The OPA3693 is available in an SSOP-16 package.

The OPA3693 provides an easy to use, broadband, triple, fixed-gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. The OPA3693 offers a slew rate (2500V/µs) and bandwidth
(> 800MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This combination of features makes the OPA3693 an ideal RGB line driver or single-supply undersampling analog-to-digital converter (ADC) input driver.

The OPA3693 13mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives lower system power over temperature. System power can be further reduced using the optional disable control pin. Leaving this pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3693 supply current drops to less than 130µA/channel. This power-saving feature, along with exceptional single +5V operation, make the OPA3693 ideal for portable applications. The OPA3693 is available in an SSOP-16 package.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
LMH6703 ACTIVO Amplificador operacional de 1.2 GHz y baja distorsión con apagado Single channel, minimum gain (1 V/V), wider bandwidth (BW) (1800 MHz), slew rate (4200 V/µs) and harmonic distortion

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet Triple, Ultra-Wideband, Fixed-Gain, Video Buffer with Disable datasheet (Rev. A) 28 ago 2008
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 mar 2017
User guide DEM-OPA-SSOP-3C User's Guide 28 abr 2007

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DEM-OPA-SSOP-3D — Módulo de evaluación de amplificador operacional triple para encapsulado SSOP-16 (con inversión, con

Guía del usuario: PDF
Modelo de simulación

OPA3693 PSpice Model

SBOMA27.ZIP (2 KB) - PSpice Model
Modelo de simulación

OPA3693 TINA-TI Reference Design

SBOMA26.TSC (2810 KB) - TINA-TI Reference Design
Modelo de simulación

OPA3693 TINA-TI Spice Model

SBOMA25.ZIP (5 KB) - TINA-TI Spice Model
Modelo de simulación

OPA693 PSpice Model (Rev. B)

SBOC049B.ZIP (109 KB) - PSpice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SSOP (DBQ) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos