Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA4290

ACTIVO

Amplificador de detección de corriente unidireccional de 4 canales, 120 V, alta tensión y amplio anc

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 12, 15, 20, 32 Input offset drift (±) (typ) (µV/°C) 0.2 Features Ultra precise Rating Catalog Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 800, 850, 900, 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.8 Number of channels 4 Comparators (#) 0 Gain error (%) 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 120 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 12, 15, 20, 32 Input offset drift (±) (typ) (µV/°C) 0.2 Features Ultra precise Rating Catalog Voltage gain (V/V) 20, 50, 100, 200, 500 CMRR (min) (dB) 140 Bandwidth (kHz) 800, 850, 900, 1100 Supply voltage (max) (V) 20 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.8 Number of channels 4 Comparators (#) 0 Gain error (%) 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 5 Slew rate (V/µs) 2 Operating temperature range (°C) -40 to 125
VQFN (RGV) 16 16 mm² 4 x 4
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • A1 devices: 20 V/V
    • A2 devices: 50 V/V
    • A3 devices: 100 V/V
    • A4 devices: 200 V/V
    • A5 devices: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA (per channel)
  • Wide common-mode voltage:
    • Operational voltage: 2.7 V to 120 V
    • Survival voltage: −20 V to +122 V
  • Excellent CMRR:
    • 160-dB DC
    • 85-dB AC at 50 kHz
  • Accuracy
    • Gain:
      • Gain error: ±0.1% (maximum)
      • Gain drift: ±5 ppm/°C (maximum)
    • Offset:
      • Offset voltage: ±12 µV (maximum)
      • Offset drift: ±0.2 µV/°C (maximum)
  • Available gains:
    • A1 devices: 20 V/V
    • A2 devices: 50 V/V
    • A3 devices: 100 V/V
    • A4 devices: 200 V/V
    • A5 devices: 500 V/V
  • High bandwidth: 1.1 MHz
  • Slew rate: 2 V/µs
  • Quiescent current: 370 µA (per channel)

The INAx290 is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single-channel INA290 device is featured in the SC-70 package, the dual-channel INA2290 device is available in the MSOP-8 package, and the quad-channel INA4290 device is available in the 4 mm x 4 mm QFN package.

The INAx290 operates from a single 2.7-V to 20-V supply with the single channel device only drawing 370-µA supply current per channel (typical). The devices are available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

The INAx290 is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7 V to 120 V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12 µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160 dB (typical). The INAx290 is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1 MHz (at gain of 20 V/V) and an 85-dB AC CMRR (at 50 kHz).

The INAx290 provides the capability to make ultra- precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7 V to 120 V. The INAx290 devices come in highly space-efficient packages. The single-channel INA290 device is featured in the SC-70 package, the dual-channel INA2290 device is available in the MSOP-8 package, and the quad-channel INA4290 device is available in the 4 mm x 4 mm QFN package.

The INAx290 operates from a single 2.7-V to 20-V supply with the single channel device only drawing 370-µA supply current per channel (typical). The devices are available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the extended operating temperature range (−40°C to +125°C).

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet INAx290 2.7-V to 120-V, 1.1-MHz, Ultra-Precise Current Sense Amplifier datasheet (Rev. C) 29 jun 2021
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 18 nov 2024
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 ene 2022

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA4290EVM — Módulo de evaluación INA4290 para amplificadores cuádruples de detección de corriente ultraprecisos

El INA4290EVM un pequeño módulo con cinco placas completamente independientes que el diseñador puede desmontar. Hay cinco placas esquemáticamente idénticas disponibles para cada una de las cinco variaciones de ganancia del canal cuádruple INA4290 con entradas de modo común de hasta 120 V y (...)

Guía del usuario: PDF | HTML
Modelo de simulación

INA290A1 PSpice Model

SBOMC14.ZIP (15 KB) - PSpice Model
Modelo de simulación

INA290A2 PSpice Model

SBOMC22.ZIP (14 KB) - PSpice Model
Modelo de simulación

INA290A3 PSpice Model

SBOMC23.ZIP (14 KB) - PSpice Model
Modelo de simulación

INA290A4 PSpice Model

SBOMC13.ZIP (15 KB) - PSpice Model
Modelo de simulación

INA290A5 PSpice model

SBOMC12.ZIP (14 KB) - PSpice Model
Modelo de simulación

TINA SPICE models for INA290 (Rev. A)

SBOMB26A.ZIP (50 KB) - TINA-TI Spice Model
Modelo de simulación

TINA-TI REFERENCE DESIGN for INA290 (Rev. A)

SBOMB25A.ZIP (69 KB) - TINA-TI Reference Design
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

CIRCUIT060035 — Detección de corriente bidireccional con un circuito comparador de ventana

Esta solución de detección de corriente bidireccional utiliza un amplificador de detección de corriente y un comparador doble de alta velocidad con un rango de modo común de entrada de carril a carril para crear señales de alerta de sobrecorriente (OC) en las salidas del comparador (OUTA y OUTB) (...)
Herramienta de diseño

CIRCUIT060037 — Circuito de cierre de sobrecorriente de precisión

Esta solución de detección de corriente de lado alto utiliza un amplificador de detección de corriente, un comparador con una referencia integrada y un MOSFET de canal P para crear un circuito de cierre de sobrecorriente. Cuando se detecta una corriente de carga superior a 200 mA, el circuito (...)
Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGV) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos