Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de potencia

OPA521

ACTIVO

Controlador de línea de banda estrecha de 2,5 A

Detalles del producto

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 2.5 GBW (typ) (MHz) 3.82 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 51 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 92 Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 2.5 GBW (typ) (MHz) 3.82 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 51 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 92 Architecture FET
VQFN (RGW) 20 25 mm² 5 x 5
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Line Driver With Integrated Thermal and Overcurrent Protection
  • Pin-Selectable Quiescent Current Consumption:
    • 58 µA in Standby Mode (Typical)
    • 51 mA for CENELEC Bands A, B, C, D (Typical)
    • 78 mA for FCC, ARIB STD-T84 (Typical)
  • Package: 5-mm × 5-mm 20-Pin VQFN
  • Operating Junction Temperature Range:
    TA = –40°C to +125°C
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Line Driver With Integrated Thermal and Overcurrent Protection
  • Pin-Selectable Quiescent Current Consumption:
    • 58 µA in Standby Mode (Typical)
    • 51 mA for CENELEC Bands A, B, C, D (Typical)
    • 78 mA for FCC, ARIB STD-T84 (Typical)
  • Package: 5-mm × 5-mm 20-Pin VQFN
  • Operating Junction Temperature Range:
    TA = –40°C to +125°C

The OPA521 is a line-driver power amplifier that aligns with the power-line communications (PLC) conducted emissions requirements in CENELEC bands A, B, C, and D and ARIB STD-T84 and FCC Part 15. This device supplies up to 2.5 A on high-current, low-impedance lines with reactive loads. With optimized internal protection structure, the OPA521 uses minimal external protection components that enable cost- and space-effective systems.

The OPA521 gives a closed-loop gain of –7 V/V with 3.8-MHz of bandwidth. The monolithic integrated circuit gives high reliability in power-line communication applications.

The OPA521 line driver operates with a single supply from 7 V to 24 V. At a typical load current (IOUT = 2.5 A, maximum), a wide output swing gives a 10-VPP capability with a nominal 24-V supply.

The device has protection against overtemperature and short-circuit conditions. Fault detection flags show current and thermal limits. A shutdown pin is available, which places the device into a low-power state that consumes 58 µA (typical).

The OPA521 is available in a surface-mount, 5-mm × 5-mm, 20-pin VQFN (RGW) package. The device operates over the extended industrial junction temperature range of –40°C to +125°C.

The OPA521 is a line-driver power amplifier that aligns with the power-line communications (PLC) conducted emissions requirements in CENELEC bands A, B, C, and D and ARIB STD-T84 and FCC Part 15. This device supplies up to 2.5 A on high-current, low-impedance lines with reactive loads. With optimized internal protection structure, the OPA521 uses minimal external protection components that enable cost- and space-effective systems.

The OPA521 gives a closed-loop gain of –7 V/V with 3.8-MHz of bandwidth. The monolithic integrated circuit gives high reliability in power-line communication applications.

The OPA521 line driver operates with a single supply from 7 V to 24 V. At a typical load current (IOUT = 2.5 A, maximum), a wide output swing gives a 10-VPP capability with a nominal 24-V supply.

The device has protection against overtemperature and short-circuit conditions. Fault detection flags show current and thermal limits. A shutdown pin is available, which places the device into a low-power state that consumes 58 µA (typical).

The OPA521 is available in a surface-mount, 5-mm × 5-mm, 20-pin VQFN (RGW) package. The device operates over the extended industrial junction temperature range of –40°C to +125°C.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA521 2.5-A Narrowband Line Driver datasheet (Rev. A) PDF | HTML 27 jun 2018
Application brief Power Line Communication in Solar Applications PDF | HTML 12 dic 2024

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

OPA521EVM — Módulo de evaluación del controlador de línea OPA521

El OPA521EVM es una plataforma para evaluar el controlador de línea OPA521. El circuito del módulo de evaluación tiene una configuración de amplificador inversor acoplado a la corriente alterna y se alimenta de una única fuente de alimentación. Se proporciona acceso al pin de Habilitación/Apagado y (...)

Guía del usuario: PDF
Modelo de simulación

OPA521 PSpice Model (Rev. B)

SBOMAM7B.ZIP (14 KB) - PSpice Model
Modelo de simulación

OPA521 TINA-TI Reference Design (Rev. A)

SBOMAM6A.TSC (100 KB) - TINA-TI Reference Design
Modelo de simulación

OPA521 TINA-TI Spice Model (Rev. A)

SBOMAM8A.ZIP (9 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGW) 20 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos