ADS8201
DAS de 2,2 V a 5,5 V, baja potencia, 12 bits, 100 kSPS, 8 canales con PGA y SPI™
ADS8201
- Low-Power, Flexible Supply Range:
- 2.2V to 5.5V Analog Supply
- 1.32mW (100kHz, +VA = 2.2V, +VD = 2.2V)
- 4.5mW (100kHz, +VA = 5V, +VD = 5V)
- Up to 100kSPS Throughput Rate
- Excellent DC Performance:
- ±0.5 LSB typ, ±1.5 LSB max INL
- ±0.5 LSB typ, ±1.0 LSB max DNL
- ±6 LSB Offset Error at +VA =5V
- ±0.1%FS Gain Error at +VA = 5V
- Flexible Analog Inputs:
- True Differential Input
- Differential/Unipolar Input Range (0 to VREF)
- TAG Bit Output
- Programmable Averaging Function
- Onboard, Eight Single-Ended/Four Differential Channel Mux:
- High Input Impedance
- High-Performance PGA (Gain = 1/2/4/8)
- PGA Breakout
- Auto/Manual Channel Select with Gain
- Auto/Manual Trigger
- Mixed Type Partial Scan
- Built-in Hardware Features:
- On-chip Conversion Clock (CCLK)
- Hardware/Software Reset
- Programmable Status/Polarity for BUSY/INT
- Flexible I/O:
- SPI-/DSP™-Compatible Serial Interface
- Separate I/O Supply (2.2V to 5.5V)
- Onboard 8×1 FIFO Buffer
- SCLK up to 25MHz (VD = 5V)
- Multi-Chip Ready and Fully Enabled:
- Global CONVST (Independent of CS)
- Power-Down Mode
- 24-Pin 4×4 QFN Package
- APPLICATIONS
- Portable Communications
- Transducer Interfaces
- Portable Medical Instruments
- Data Acquisition Systems
- GPS Chipsets
DSP is a trademark of Texas Instruments.
SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners
The ADS8201 is a low-power, complete on-chip data acquisition system optimized for portable applications that require direct connections, wide dynamic range, and automatic operation with very low power consumption. The device includes a 12-bit, capacitor-based, successive approximation register (SAR) analog-to-digital converter (ADC); a high-performance, continuous-time programmable gain amplifier (PGA); and a fully automatic scan, 8-to-1 multiplexer (mux) with breakout to allow for system design flexibility.
Many other features are included to further optimize system operation. Conversion results may be saved in an onboard first-in/first-out (FIFO) buffer and read out at a later time. Each channel has a gain setting that can be loaded automatically when it is selected. To simplify the serial port design, the ADS8201 offers a high-speed, wide-voltage serial interface. The ADS8201 is ideal for sensor applications (for example, bridge sensors, pressure sensors, accelerometers, gyrosensors, temperature sensors, etc.) as used in gaming and navigation.
The ADS8201 is available in a 24-lead, 4×4 QFN package, and is specified over the –40°C to +85°C industrial temperature range.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | 2.2V to 5.5V, Low-Power, 12-Bit, 100kSPS, 8-Ch Data Acq System with PGA and SPI datasheet (Rev. B) | 10 may 2010 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 may 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 nov 2010 | ||
Application note | Obtaining 17 Bits of Resolution using a 12-Bit A/D System on a Chip | 24 jun 2010 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ADS8201 TINA-TI Reference Design
ADS8201 TINA-TI Transient Spice Model
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Productos y hardware compatibles
Productos
Amplificadores operacionales de precisión (Vox < 1 mV)
Amplificadores de propósito general
Amplificadores operacionales para audio
Amplificadores de transimpedancia
Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)
Amplificadores operacionales de potencia
Amplificadores de video
Drivers de línea
Amplificadores de transconductancia y drivers láser
Amplificadores totalmente diferenciales
ADC de precisión
AFE para biosensores
ADC de alta velocidad (≥ 10 MSPS)
Receptores
Controladores de pantalla táctil
Amplificadores diferenciales
Amplificadores de instrumentación
Receptores de línea de audio
Amplificadores analógicos de detección de corriente
Monitores de potencia digitales
Amplificadores analógicos de detección de corriente con resistencia de derivación integrada
Monitores de potencia digitales con resistencia de derivación integrada
Servicios de troqueles y obleas
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
Productos y hardware compatibles
Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC de precisión
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.