DAC80508
DAC de salida de tensión, 16 bits reales, 8 canales, SPI con referencia interna de precisión
DAC80508
- Performance
- INL: ±1 LSB Maximum at 16-Bit Resolution
- TUE: ±0.1% of FSR Maximum
- Integrated 2.5 V Precision Internal Reference
- Initial Accuracy: ±5 mV Maximum
- Low Drift: 2 ppm/°C Typical, DAC80508
- High Drive Capability: 20 mA with 0.5 V from Supply Rails
- Flexible Output Configuration
- User Selectable Gain: 2, 1 or ½
- Reset to Zero Scale or Midscale
- Clear Output Function: DACx0508C
- Wide Operating Range
- Power Supply: 2.7 V to 5.5 V
- Temperature Range: –40˚C to 125˚C
- 50 MHz SPI Compatible Serial Interface
- 1.7 V to 5.5 V Operation
- Daisy Chain Operation
- CRC Error Check
- Low Power: 0.6 mA/Channel at 5.5 V
- Small Packages:
- 3 mm × 3 mm, 16-Pin WQFN
- 2.4 mm x 2.4 mm, 16-Pin DSBGA
The DACx0508 is a pin-compatible family of low power, eight-channel, buffered voltage-output, digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx0508 includes a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7-V to 5.5-V supply, is specified monotonic and provides high linearity of ±1 LSB INL.
Communication to the DACx0508 is performed through a serial interface that operates at clock rates up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0508 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.
The DACx0508 incorporates a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. The device consumes low current of 0.6 mA/channel at 5.5 V, making it suitable for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.
The DACx0508 is characterized for operation over the temperature range of –40°C to 125°C and is available in small packages.
Productos similares que pueden interesarle
Pin por pin con la misma funcionalidad que el dispositivo comparado
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
Documentación técnica
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
DAC80508-04EVM — Módulo de evaluación DAC80508 y DAC80504
ANALOG-ENGINEER-CALC — Calculadora para ingenieros analógicos
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Productos y hardware compatibles
SBAC228 — Source files for SBAA335
Productos y hardware compatibles
SBAM419 — Source Files for SBAA344
Productos y hardware compatibles
PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI
TINA-TI — Programa de simulación analógica basado en SPICE
TIDA-01525 — Diseño de referencia de DAC de salida de corriente de 8 canales, 16 bits y 200 mA
TIDA-01583 — Diseño de referencia de tensión de polarización de ruido ultrabajo para detectores microbolómetros e
| Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
|---|---|---|
| DSBGA (YZF) | 16 | Ultra Librarian |
| WQFN (RTE) | 16 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL)/reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI.