ADS62P48

ACTIVO

Convertidor analógico a digital (ADC) de dos canales, 14 bits y 210 MSPS

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
ADC3648 ACTIVO ADC de 14 bits, 2 canales y 250 MSPS con interfaz LVDS y decimación de hasta 32768x Lower power and higher SNR

Detalles del producto

Sample rate (max) (Msps) 210 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 700 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1140 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.4 SFDR (dB) 98 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 210 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 700 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1140 Architecture Pipeline SNR (dB) 73.4 ENOB (Bits) 11.4 SFDR (dB) 98 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution – ADS62P49/ADS62P48
  • 12-Bit Resolution – ADS62P29/ADS62P28
  • Total Power: 1.25 W at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • 90dB Cross-Talk
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution – ADS62P49/ADS62P48
  • 12-Bit Resolution – ADS62P29/ADS62P28
  • Total Power: 1.25 W at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • 90dB Cross-Talk
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

The ADS62Px9/x8 is a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS62Px9/x8 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

The ADS62Px9/x8 is a family of dual channel 14-bit and 12-bit A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

The ADS62Px9/x8 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (–40°C to 85°C).

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
ADS62P28 ACTIVO Convertidor analógico a digital (ADC) de dos canales, 12 bits y 210 MSPS This product is a lower priced, pin-to-pin 12-bit ADC.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 11
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet Dual Channel 14-/12-Bit, 250/210 MSPS ADC with DDR LVDS & Parallel CMOS Outputs datasheet (Rev. B) 04 ene 2011
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 may 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 jul 2013
User guide TSW4200 Demonstration Kit User's Guide (Rev. C) 31 oct 2012
User guide Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) 10 jul 2012
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 abr 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs 04 sep 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 jun 2008
Application note QFN Layout Guidelines 28 jul 2006

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

GUI para el módulo de evaluación (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Productos y hardware compatibles

Productos y hardware compatibles

Soporte de software

HSADC-SPI-UTILITY ADS5400 EVM GUI

Productos y hardware compatibles

Productos y hardware compatibles

Modelo de simulación

ADS61xx, ADS62Pxx HS IBIS Model (Rev. B)

SLWC088B.ZIP (653 KB) - IBIS Model
Modelo de simulación

ADS62P28-9, ADS62P48-9 TINA-TI Transient Reference Design

SBAM006.TSC (106 KB) - TINA-TI Reference Design
Modelo de simulación

ADS62P28-9, ADS62P48-9 TINA-TI Transient Spice Model

SBAM005.TSM (14 KB) - TINA-TI Spice Model
Herramienta de cálculo

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de cálculo

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGC) 64 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos