Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales para audio

OPA1679-Q1

ACTIVO

Amplificador operacional de audio para automoción, de 4.5 nV/rtHz, bajo nivel de ruido y baja distor

Detalles del producto

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 9 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Small Size THD + N at 1 kHz (typ) (%) 0.0001 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.025 Architecture CMOS CMRR (typ) (dB) 110
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 9 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Small Size THD + N at 1 kHz (typ) (%) 0.0001 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.025 Architecture CMOS CMRR (typ) (dB) 110
WQFN (RUM) 16 16 mm² 4 x 4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low noise: 4.5 nV/√Hz at 1 kHz
  • Low distortion: 0.0001% at 1 kHz
  • High open-loop gain: 114 dB
  • Low quiescent current:
    • 2 mA per channel
  • Low input bias current: 10 pA (typical)
  • Slew rate: 9 V/µs
  • Wide gain bandwidth: 16 MHz (G = 1)
  • Rail-to-rail output
  • Wide supply range:
    • ±2.25 V to ±18 V, or 4.5 V to 36 V
  • Available packages:
    • Dual: SOIC-8 (Preview)
    • Quad: Small QFN-16
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low noise: 4.5 nV/√Hz at 1 kHz
  • Low distortion: 0.0001% at 1 kHz
  • High open-loop gain: 114 dB
  • Low quiescent current:
    • 2 mA per channel
  • Low input bias current: 10 pA (typical)
  • Slew rate: 9 V/µs
  • Wide gain bandwidth: 16 MHz (G = 1)
  • Rail-to-rail output
  • Wide supply range:
    • ±2.25 V to ±18 V, or 4.5 V to 36 V
  • Available packages:
    • Dual: SOIC-8 (Preview)
    • Quad: Small QFN-16

The dual-channel OPA1678-Q1 and quad-channel OPA1679-Q1 (OPA167x-Q1) operational amplifiers offer higher system-level performance over legacy op amps commonly used in audio circuitry. The OPA167x-Q1 amplifiers achieve a low 4.5-nV/√Hz noise density and low distortion of 0.0001% at 1 kHz, which improves audio signal fidelity. These devices also offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range.

To accommodate the power-supply constraints of many types of audio products, the OPA167x-Q1 operate over a very wide supply range of ±2.25 V to ±18 V (or 4.5 V to 36 V) on only 2 mA of supply current. These op amps are unity-gain stable and have excellent dynamic behavior over a wide range of load conditions allowing the OPA167x-Q1 to be used in many audio circuits.

The OPA167x-Q1 temperature ranges are specified from –40°C to +125°C.

 

 

The dual-channel OPA1678-Q1 and quad-channel OPA1679-Q1 (OPA167x-Q1) operational amplifiers offer higher system-level performance over legacy op amps commonly used in audio circuitry. The OPA167x-Q1 amplifiers achieve a low 4.5-nV/√Hz noise density and low distortion of 0.0001% at 1 kHz, which improves audio signal fidelity. These devices also offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range.

To accommodate the power-supply constraints of many types of audio products, the OPA167x-Q1 operate over a very wide supply range of ±2.25 V to ±18 V (or 4.5 V to 36 V) on only 2 mA of supply current. These op amps are unity-gain stable and have excellent dynamic behavior over a wide range of load conditions allowing the OPA167x-Q1 to be used in many audio circuits.

The OPA167x-Q1 temperature ranges are specified from –40°C to +125°C.

 

 

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet OPA167x-Q1 Automotive, Low-Distortion, Audio Operational Amplifiers datasheet 06 dic 2017
Functional safety information OPA1679-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 25 ene 2024
Application note Compensate Transimpedance Amplifiers Intuitively (Rev. A) 30 mar 2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Modelo de simulación

OPA167x-Q1 PSpice Model (Rev. A)

SBOMC30A.ZIP (30 KB) - PSpice Model
Modelo de simulación

OPA167x-Q1 TINA-TI Reference Design

SBOMC28.TSC (292 KB) - TINA-TI Reference Design
Modelo de simulación

OPA167x-Q1 TINA-TI Spice Model

SBOMC29.ZIP (10 KB) - TINA-TI Spice Model
Herramienta de cálculo

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de simulación

PSPICE-FOR-TI — PSpice® para herramienta de diseño y simulación de TI

PSpice® para TI es un entorno de diseño y simulación que ayuda a evaluar la funcionalidad de los circuitos analógicos. Esta completa suite de diseño y simulación utiliza un motor de análisis analógico de Cadence®. Disponible sin ningún costo, PSpice para TI incluye una de las bibliotecas de modelos (...)
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Guía del usuario: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WQFN (RUM) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos