제품 상세 정보

Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 1 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
DSBGA (YCJ) 12 1.471168 mm² 1.448 x 1.016 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet ADS101xL Ultra-Small, Low-Power, 12-Bit, 3.3-kSPS ADCs With PGA, Comparator and 1.8-V I2 C Bus Voltage Support datasheet PDF | HTML 2024/01/08

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

ADS1115EVM-PDK — 16비트, 860SPS 4채널 델타 시그마 ADC용 ADS1115 평가 모듈

ADS1115 평가 모듈(EVM) 성능 데모 키트(PDK)는 16비트, 초소형, 저전력, 정밀 아날로그-디지털 컨버터(ADC)인 ADS1115를 평가하기 위한 완벽한 솔루션입니다. USB 연결 및 간단한 소프트웨어 인터페이스를 통해 전원 및 I/O가 제공됩니다. 아날로그 입력은 터미널 블록에 연결하여 2개의 차동 입력 또는 4개의 단일 종단 입력 중 하나를 제공할 수 있습니다.

사용 설명서: PDF | HTML
TI.com에서 구매할 수 없음
드라이버 또는 라이브러리

ADS1015SW-LINUX — ADS1015용 Linux 드라이버

The Linux driver supports the ADS1015 and ADS1115 12-Bit ADCs with Integrated MUX, PGA, Comparator, Oscillator, and Reference. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
DSBGA (YCJ) 12 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian