ADS8910B
- Resolution: 18-Bits
- High Sample Rate With No Latency Output:
- ADS8910B: 1-MSPS
- ADS8912B: 500-kSPS
- ADS8914B: 250-kSPS
- Integrated LDO Enables Single-Supply Operation
- Low-Power Reference Buffer With No Droop
- Excellent AC and DC Performance:
- SNR: 102.5-dB, THD: –125-dB
- INL: ±0.5-LSB
- DNL: ±0.2-LSB, 18-Bit No-Missing-Codes
- Wide Input Range:
- Unipolar Differential Input Range: ±VREF
- VREF Input Range: 2.5-V to 5-V
- Single-Supply, Low-Power Operation
(Includes Internal Reference Buffer and LDO)- ADS8910B : 21-mW at 1-MSPS
- ADS8912B : 16-mW at 500-kSPS
- ADS8914B : 14-mW at 250-kSPS
- Enhanced-SPI Digital Interface
- Interface SCLK: 20-MHz at 1-MSPS
- Configurable Data Parity Output
- Extended Temperature Range: –40°C to +125°C
- Small Footprint: 4-mm × 4-mm VQFN
The ADS8910B, ADS8912B, and ADS8914B (ADS891xB) belong to a family of pin-to-pin compatible, high-speed, single-channel, high-precision, 18-bit successive approximation register (SAR) analog-to-digital convertors (ADCs) with an integrated reference buffer and integrated low-dropout regulator (LDO). The device family includes the ADS890xB (20-bit) and ADS892xB (16-bit) resolution variants.
The ADS891xB boost analog performance while maintaining high-resolution data transfer by using TI’s enhanced-SPI feature. Enhanced-SPI enables the ADS89xxB to achieve high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. Enhanced-SPI also simplifies clocking-in of data, thereby making this device an excellent choice for applications involving FPGAs, DSPs. The ADS89xxB is compatible with a standard SPI Interface.
The ADS891xB has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.
관심 가지실만한 유사 제품
비교 대상 장치보다 업그레이드된 기능을 지원하는 드롭인 대체품
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | ADS891xB 18-Bit, High-Speed SAR ADCs With Integrated Reference Buffer and Enhanced Performance Features datasheet (Rev. B) | PDF | HTML | 2018/01/26 |
Circuit design | High-current battery monitor circuit: 0–10A, 0-10kHz, 18 bit (Rev. A) | PDF | HTML | 2024/09/12 | |
Circuit design | High-voltage battery monitor circuit: ±20V, 0–10kHz, 18-bit fully differential (Rev. B) | PDF | HTML | 2024/09/11 | |
Application note | Attenuator Amplifier Design to Maximize the Input Voltage of Differential ADCs | 2018/06/14 | ||
Application brief | Improving Input Settling for Precision Data Converters | 2017/12/12 | ||
Application brief | Optimizing Data Transfer on High-Resolution, High-Throughput Data Converters | 2017/12/12 | ||
Application brief | Simplify Isolation Designs Using an Enhanced-SPI ADC Interface | 2017/12/11 | ||
White paper | Enabling Faster, Smarter, and More Robust Solutions for SAR ADSx With multiSPI | 2016/11/08 | ||
EVM User's guide | ADS8910BEVM-PDK | 2016/07/01 | ||
More literature | ADS8910EVM-PDK Quick Start Guide | 2016/03/16 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
ADS8900BEVM-PDK — ADS8900B 완전 차동 입력, 20비트 SAR ADC EVM 성능 데모 키트(PDK)
ADS8900B EVM(평가 모듈)과 PDK(성능 시연 키트)는 완전한 차동 입력 20비트 1MSPS 장치인 ADS8900B SAR(연속 근사 레지스터) ADC(아날로그-디지털 컨버터)의 성능 평가용 플랫폼입니다. ADS8900BEVM-PDK 에는 ADS8900B EVM 보드, 그리고 함께 제공되는 컴퓨터 소프트웨어를 지원하는 PHI(정밀 호스트 인터페이스) 컨트롤러 보드가 포함되어 있습니다.
±50mA to ±10A, 0V to 75V Common-Mode TINA-TI Spice Model
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
RF 리시버
RF 트랜스미터
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
지원되는 제품 및 하드웨어
제품
직렬 전압 레퍼런스
정밀 ADC
바이오센싱 AFE
통합 정밀 ADC 및 DAC
고속 ADC(≥10 MSPS)
정밀 DAC(≤10 MSPS)
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
TIDA-060017 — LVDS 인터페이스를 통한 SPI 신호 전송 레퍼런스 설계
TIDA-01051 — 자동 테스트 장비에 대한 FPGA 활용률 및 데이터 처리량 최적화 레퍼런스 디자인
TIDA-01050 — 18비트 SAR 데이터 컨버터를 위해 최적화된 아날로그 프론트 엔드 DAQ 시스템 레퍼런스 디자인
TIDA-01052 — 음극 공급 장치를 사용하여 풀 스케일 THD를 개선하는 ADC 드라이버 레퍼런스 디자인
TIPD211 — 테스트 및 측정 애플리케이션을 위한 20비트, 1MSPS, 4채널 소형 폼 팩터 설계 레퍼런스 디자인
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |