ADS114S06
- Low Power Consumption: As Low as 280 µA
- Programmable Gain: 1 to 128
- Programmable Data Rates: 2.5 SPS to 4 kSPS
- Simultaneous 50-Hz and 60-Hz Rejection at
≤ 20 SPS with Low-Latency Digital Filter - Analog Multiplexer with 12 (ADS114S08) or 6 (ADS114S06) Independently Selectable Inputs
- Dual-Matched Programmable Current Sources for Sensor Excitation: 10 µA to 2000 µA
- Internal Reference: 2.5 V, 10 ppm/°C (max) Drift
- Internal Oscillator: 4.096 MHz, 1.5% Accuracy
- Internal Temperature Sensor
- Extended Fault Detection Circuits
- Self Offset and System Calibration
- Four General-Purpose I/Os
- SPI-Compatible Interface with Optional CRC
- Analog Supply: Unipolar (2.7 V to 5.25 V) or Bipolar (±2.5 V)
- Digital Supply: 2.7 V to 3.6 V
- Operating Temperature: –50°C to +125°C
The ADS114S06 and ADS114S08 are precision, 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.
These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or
60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.
An input multiplexer supports 12 inputs for the ADS114S08 and six inputs for the ADS114S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.
The devices are offered in a leadless VQFN-32 or a TQFP-32 package.
관심 가지실만한 유사 제품
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
ADS114S08EVM — ADS114S08 평가 모듈
The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)
ADC-TEMP-SENSOR-FW — 정밀 ADC를 위한 온도 센서(RTD, 열전대, 서미스터) 펌웨어
이 소프트웨어에는 ADC와 마이크로프로세서(MCU) 간의 통신을 가능하게 하는 아날로그-디지털 컨버터(ADC) 하드웨어 추상화 계층, 센서 데이터를 온도 값으로 변환하고 선형화하는 센서 API, 소스 코드를 사용하여 센서, 정밀 ADC 및 MCU를 사용하여 온도를 판독하는 방법을 보여주는 예제가 포함되어 있습니다.
ADS124S08-C-EXAMPLE-CODE — ADS124S08 Example C Code
지원되는 제품 및 하드웨어
제품
정밀 ADC
ADC-RTD-CONFIG-CALC — RTD Configuration Calculator for Precision ADCs
This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference (...)
지원되는 제품 및 하드웨어
제품
정밀 ADC
ADS124S08-EXCEL-CALC-TOOL — ADS1x4S0x Design Calculator
The ADS124S08 Excel™ calculator tool provides the user with several easy-to-use tools to simplify the configuration of the ADS114S06, ADS114S08, ADS124S06, and ADS124S08. To ensure proper device functionality, the tool includes a common-mode-range calculator to easily determine if the (...)
지원되는 제품 및 하드웨어
제품
정밀 ADC
하드웨어 개발
평가 보드
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
RF 리시버
RF 트랜스미터
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
지원되는 제품 및 하드웨어
제품
직렬 전압 레퍼런스
정밀 ADC
바이오센싱 AFE
통합 정밀 ADC 및 DAC
고속 ADC(≥10 MSPS)
정밀 DAC(≤10 MSPS)
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
TQFP (PBS) | 32 | Ultra Librarian |
VQFN (RHB) | 32 | Ultra Librarian |