INA215-Q1

활성

AEC-Q100, 26V, 양방향, 고정밀 전류 감지 증폭기

제품 상세 정보

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 60 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 75 CMRR (min) (dB) 105 Bandwidth (kHz) 40 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -55 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.3 Input offset (±) (max) (µV) 60 Input offset drift (±) (typ) (µV/°C) 0.1 Features Bidirectional, High precision, Low-side Capable Rating Automotive Voltage gain (V/V) 75 CMRR (min) (dB) 105 Bandwidth (kHz) 40 Supply voltage (max) (V) 26 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.115 Number of channels 1 Comparators (#) 0 Gain error (%) 0.4, 0.9 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.4 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional Safety-Capable
  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±100 µV (maximum) (enables shunt drops of 10-mV full-scale)
  • Accuracy:
    • Gain error:
      • ±1% (max over temperature, versions A, B)
      • ±0.5% (version C)
    • Offset drift: 0.5-µV/°C (maximum)
    • Gain drift: 10-ppm/°C (maximum)
  • Choice of gain:
    • INA210-Q1: 200 V/V
    • INA211-Q1: 500 V/V
    • INA212-Q1: 1000 V/V
    • INA213-Q1: 50 V/V
    • INA214-Q1: 100 V/V
    • INA215-Q1: 75 V/V
  • Quiescent current: 100 µA (maximum)
  • Package: 6-pin SC70

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

The INA21x-Q1 family of devices is a voltage-output, current-shunt monitor (also called a current-sense amplifier) that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Five fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, and 1000 V/V. This family of devices is commonly used for overcurrent detection, voltage feedback control loops, or as a power monitor. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The devices operate from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. The devices are specified over the operating temperature range of –40°C to +125°C and are offered in a 6-pin SC70 package.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
11개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet INA21x-Q1 Automotive-Grade, Voltage Output, Low-Side or High-Side Measurement, Bidirectional, Zero-Drift Series, Current-Shunt Monitors datasheet (Rev. K) PDF | HTML 2023/11/14
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 2024/11/18
Application brief Integrating the Current Sensing Resistor (Rev. D) PDF | HTML 2023/04/07
Application brief Precision Current Measurements on High-Voltage Power-Supply Rails (Rev. F) PDF | HTML 2022/10/17
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022/01/25
Application brief Integrating the Current Sensing Signal Path (Rev. B) PDF | HTML 2021/09/29
Functional safety information INA21x-Q1 and INA199-Q1 Functional Safety FIT Rate,FMD and Pin FMA (Rev. A) PDF | HTML 2021/04/29
Circuit design Low-Drift, Low-Side, Bidirectional Current Sensing Circuit (Rev. A) PDF | HTML 2020/12/02
Application brief Precision, Low-Side Current Measurement (Rev. B) 2019/03/06
Application brief External current sense amps vs integrated onboard amplifiers for current sensing (Rev. B) 2019/02/19
Application brief Low-Side Current Sense Circuit Integration 2017/03/30

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

INA210-215EVM — INA210-215 전압-출력 전류-션트 모니터 평가 모듈

The INA210-215 devices are voltage output, high-side measurement, bi-directional, zero-drift current shunt monitors. The INA210-215EVM is intended to provide basic functional evaluation of this device family.  The fixture layout is not intended to be a model for the target circuit, nor is it (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
시뮬레이션 모델

INA215 PSpice Model (Rev. A)

SBOM934A.ZIP (149 KB) - PSpice Model
시뮬레이션 모델

INA215 TINA-TI Reference Design

SBOM892.TSC (34 KB) - TINA-TI Reference Design
시뮬레이션 모델

INA215 TINA-TI Spice Model

SBOM891.ZIP (7 KB) - TINA-TI Spice Model
계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

CIRCUIT060035 — 윈도우 콤퍼레이터 회로를 사용한 양방향 전류 감지

이 양방향 전류 센싱 솔루션은 레일 간 입력 공통 모드 범위가 탑재된 전류 센스 증폭기와 고속 이중 비교기를 사용하여 비교기 출력(OUTA 및 OUTB)에서 OC(과전류) 알림 신호를 생성합니다. 입력 전류(IG1)가 100A를 초과하거나 -35A 미만으로 떨어지면 이 구현에서 두 과전류 경고 신호가 모두 높은 상태로 활성화되므로 100A 또는 -35A 임계값을 넘으면 비교기 출력이 높아집니다. 외부 이력 결과는 두 콤퍼레이터에 구현되어 있어, 전류가 10%(90A 및 -31A)까지 감소하면 콤퍼레이터 출력이 로직 로우 상태로 (...)
설계 툴

CIRCUIT060037 — 정밀 과전류 래치 회로

이 고압측 전류 감지 솔루션은 전류 감지 증폭기, 통합 레퍼런스를 지원하는 콤퍼레이터 및 P-채널 MOSFET을 사용하여 과전류 래치 회로를 생성합니다. 200mA보다 큰 부하 전류가 감지되면 회로는 시스템을 전원에서 분리합니다. 콤퍼레이터 출력이 P 채널 MOSFET의 게이트를 구동하여 전류 감지 증폭기의 레퍼런스 핀에 신호를 다시 공급하므로 회로에 전원이 공급될 때까지 P 채널 MOSFET의 게이트 소스 전압을 0으로 유지합니다.
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

TIDA-00302 — 과도 안정성을 갖춘 전류 션트 모니터 레퍼런스 디자인

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
SOT-SC70 (DCK) 6 Ultra Librarian