OPA365-Q1

활성

차량용 5V, 50MHz, 정밀, 고 CMRR, 레일 간 연산 증폭기

제품 상세 정보

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
OPA607-Q1 활성 차량용, 50MHz, 저전력, 6V/V의 안정적인 게인, 레일 간 출력 CMOS 연산 증폭기 The OPA607-Q1 is a similar 50-MHz single-channel amplifier for applications requiring a gain of at least 6 V/V.
TLV365-Q1 활성 레일 투 레일 입출력을 지원하는 오토모티브 50MHz 단일 전원 연산 증폭기 Lower drift (2 μV/°C max) for cost-optimized designs

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
5개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet OPAx365-Q1 50-MHz Low-Distortion High-CMRR Rail-to-Rail I/O, Single-Supply Operational Amplifiers datasheet (Rev. E) PDF | HTML 2020/11/27
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 2019/08/26
Application brief Automotive Current Monitoring Using High Speed Amplifiers 2018/07/16
E-book The Signal e-book: A compendium of blog posts on op amp design topics 2017/03/28
Technical article Shining a light on op amps: considerations in LED lighting PDF | HTML 2016/10/20

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

시뮬레이션 모델

OPA365 PSpice Model (Rev. A)

SBOC133A.ZIP (200 KB) - PSpice Model
시뮬레이션 모델

OPA365 TINA-TI Reference Design (Rev. A)

SBOC134A.TSC (66 KB) - TINA-TI Reference Design
시뮬레이션 모델

OPA365 TINA-TI Spice Model

SBOM203.TSM (5 KB) - TINA-TI Spice Model
계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

PMP22650 — GaN 기반, 6.6kW, 양방향, 온보드 충전기 레퍼런스 디자인

PMP22650 레퍼런스 설계는 6.6kW 양방향 온보드 충전기입니다. 이 설계에서는 2상 토템 폴 PFC와 동기 정류를 지원하는 풀 브리지 CLLLC 컨버터를 사용합니다. CLLLC은 주파수 및 위상 변조를 모두 활용하여 필요한 조정 범위 전반에 걸쳐 출력을 조정합니다. 이 설계에서는 TMS320F28388D 마이크로컨트롤러 내부의 단일 프로세싱 코어를 사용하여 PFC 및 CLLLC를 모두 제어합니다. 동기 정류는 로고우스키(Rogowski) 코일 전류 센서가 탑재된 동일한 마이크로컨트롤러를 통해 구현됩니다. 고속 GaN (...)
Test report: PDF
회로도: PDF
레퍼런스 디자인

TIDA-01418 — HVAC 컴프레서에 대한 차량용 고전압, 고전력 모터 드라이버 레퍼런스 설계

이 BLDC(브러시리스 DC) 모터 레퍼런스 설계는 UCC27712-Q1 고압측 및 저압측 게이트 드라이버 및 개별 IGBT(절연 게이트 양극 트랜지스터) 하프 브리지를 사용하여 차량용 HVAC(난방, 환기 및 공조) 컴프레서를 제어합니다. 이 레퍼런스 설계에서는 설계자가 Piccolo MCU(마이크로컨트롤러)의 ROM(읽기 전용 메모리)에 특수 라이브러리를 사용할 수 있고 센서리스(속도 및 토크) 모터 컨트롤 애플리케이션의 설계자에게 전문 툴을 제공하는 3상 모터 컨트롤 알고리즘과 함께 TI의 InstaSPIN 소프트웨어를 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-060019 — 고속 전류 션트 모니터 레퍼런스 설계

이 레퍼런스 설계는 고속 증폭기를 사용하는 저압측 양방향 전류 션트 모니터입니다. 더 빠른 오류 감지, 단일 션트 모터 제어, 더 높은 스위칭 주파수, 더 높은 게인 또는 감소된 일반 ADC 샘플링 잡음의 이점을 활용할 수 있는 애플리케이션에 적합합니다. 이 설계는 10V/V의 게인으로 1mΩ 션트를 모니터링하기 위해 OPA365-Q1, OPA2836-Q1 및 OPA607을 사용합니다. 기본 구성은 최대 45A 시스템용이며, 2.2V~5.5V의 Vcc 범위에서 최대 ±50x Vcc의 과도 현상을 정확하게 감지합니다. 기본 구성은 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-080004 — 증강 현실 헤드업 디스플레이용 전자 제품 및 LED 드라이버 레퍼런스 설계

이 레퍼런스 설계는 차량용 AR(증강 현실) 헤드업 디스플레이(HUD)를 구동하도록 설계된 전자 서브시스템을 제공합니다. DLP® 기술을 사용하면 밝고 선명하며 채도가 높은 헤드업 디스플레이를 통해 중요한 주행 정보를 차량의 앞 유리에 투사하여 운전자의 주의 분산을 줄이고 상황 인식 능력을 높일 수 있습니다. 이 설계되는 DLP3030-Q1 칩셋을 사용하며, 여기에는 DLP3030-Q1 0.3인치 DMD, DLPC120-Q1 차량용 DMD 컨트롤러, LED 드라이버 및 조명 컨트롤러로 작동하는 Piccolo™ (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-01636 — 전력 레일 잡음 분석기 레퍼런스 설계

이 레퍼런스 설계는 C2000™ 마이크로컨트롤러(MCU)에서 ADC(아날로그-디지털 컨버터)에 연결된 액티브 통과 대역 필터입니다. 시스템은 해당 대역에서 전원 레일의 리플 및 잡음을 감지합니다. FFT(고속 푸리에 변환) 알고리즘이 신호의 고조파 콘텐츠를 분석하고 스위칭 주파수 감지를 지원합니다. 이 분석을 통해 고전력 애플리케이션의 적응형 실시간 스위칭 주파수 디더링과 더 나은 EMI(전자기 호환성 간섭) 제어를 지원합니다. 또는 피드백 없는 포지셔너의 리플 카운터가 설계에 도움이 될 수 있습니다.

C2000™ 마이크로컨트롤러의 (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIDA-00281 — 오토모티브 48V, 1kW 모터 드라이브 레퍼런스 디자인

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)
Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
SOT-23 (DBV) 5 Ultra Librarian