ADS1203
- 16-Bit Resolution
- 14-Bit Linearity
- ±250mV Input Range with Single +5V Supply
- 1% Internal Reference Voltage
- 1% Gain Error
- Flexible Serial Interface with Four Different Modes
- Implemented Twinned Binary Coding as Split-Phase or Manchester Coding for One-Line Interfacing
- Operating Temperature Range:
–40°C to +125°C - APPLICATIONS
- Motor Control
- Current Measurement
- Industrial Process Control
- Instrumentation
- Smart Transmitters
All trademarks are the property of their respective owners.
The ADS1203 is a delta-sigma () modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.
관심 가지실만한 유사 제품
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | Motor Control, Current Measurement, 1-Bit, 10MHz, 2nd-Order, Delta-Sig Modulator datasheet (Rev. C) | 2008/01/09 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 2023/12/06 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 2023/03/29 | |
Analog Design Journal | How delta-sigma ADCs work, Part 1 (Rev. A) | 2016/09/19 | ||
E-book | Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs | 2015/03/19 | ||
Analog Design Journal | How delta-sigma ADCs work, Part 2 | 2011/11/09 | ||
Application note | Using the ADS1202 Reference Design | 2003/11/19 | ||
Application note | Clock Divider Circuit for the ADS1202 in Mode 3 Operation | 2003/09/15 | ||
Application note | Interfacing the ADS1202 Modltr With a Pulse Transformer in Galvanically Isolated | 2003/06/02 | ||
Application note | Combining ADS1202 with FPGA Digital Filter for Current Msrmnt in Motor Cntrl App | 2003/04/28 | ||
Application note | Choosing an Optocoupler for the ADS1202 Operating in Mode 1 | 2003/02/12 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
AMC1210MB-EVM — AMC1210 마더보드 평가 모듈
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
ADS1202REF — ADS1202 레퍼런스 디자인
The modular form factor of the reference design allows direct (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
리시버
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
SBAR010 — Delta Sigma Modulator Filter Calculator
지원되는 제품 및 하드웨어
제품
절연 ADC
정밀 ADC
하드웨어 개발
평가 보드
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
TSSOP (PW) | 8 | Ultra Librarian |
VQFN (RGT) | 16 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.