INA4181-Q1

활성

AEC-Q100, 26V, 쿼드 채널, 양방향, 350kHz 전류 감지 증폭기

제품 상세 정보

Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Bidirectional, Low-side Capable, Quad channel Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 26 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.2 Features Bidirectional, Low-side Capable, Quad channel Rating Automotive Voltage gain (V/V) 20, 50, 100, 200 CMRR (min) (dB) 84 Bandwidth (kHz) 105, 150, 210, 350 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1 Number of channels 4 Comparators (#) 0 Gain error (%) 0.8 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 2 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2V to 26V
  • High bandwidth: 350kHz (A1 devices)
  • Offset voltage:
    • ±150µV (maximum) at VCM = 0V
    • ±500µV (maximum) at VCM = 12V
  • Output slew rate: 2V/µs
  • Bidirectional current-sensing capability
  • Accuracy:
    • ±1% gain error (maximum)
    • 1µV/°C offset drift (maximum)
  • Gain options:
    • 20V/V (A1 devices)
    • 50V/V (A2 devices)
    • 100V/V (A3 devices)
    • 200V/V (A4 devices)
  • Quiescent current: 260µA maximum (INA181-Q1)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Common-mode range (VCM): –0.2V to 26V
  • High bandwidth: 350kHz (A1 devices)
  • Offset voltage:
    • ±150µV (maximum) at VCM = 0V
    • ±500µV (maximum) at VCM = 12V
  • Output slew rate: 2V/µs
  • Bidirectional current-sensing capability
  • Accuracy:
    • ±1% gain error (maximum)
    • 1µV/°C offset drift (maximum)
  • Gain options:
    • 20V/V (A1 devices)
    • 50V/V (A2 devices)
    • 100V/V (A3 devices)
    • 200V/V (A4 devices)
  • Quiescent current: 260µA maximum (INA181-Q1)

The INA181-Q1, INA2181-Q1, and INA4181-Q1 (INAx181-Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of bidirectional, current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2V to 26V, independent of the supply voltage. The INAx181-Q1 family integrates a matched resistor gain network in four, fixed-gain device options: 20V/V, 50V/V, 100V/V, or 200V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

These devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA181-Q1 draws a maximum supply current of 260µA; whereas, the dual-channel INA2181-Q1 draws a maximum supply current of 500µA, and the quad-channel INA4181-Q1 draws a maximum supply current of 900µA.

The INA181-Q1 is available in both the 6-pin, SOT-23 and SC70 packages. The INA2181-Q1 is available in a 10-pin, VSSOP package. The INA4181-Q1 is available in a 20-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to 125°C.

The INA181-Q1, INA2181-Q1, and INA4181-Q1 (INAx181-Q1) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of bidirectional, current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2V to 26V, independent of the supply voltage. The INAx181-Q1 family integrates a matched resistor gain network in four, fixed-gain device options: 20V/V, 50V/V, 100V/V, or 200V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.

These devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA181-Q1 draws a maximum supply current of 260µA; whereas, the dual-channel INA2181-Q1 draws a maximum supply current of 500µA, and the quad-channel INA4181-Q1 draws a maximum supply current of 900µA.

The INA181-Q1 is available in both the 6-pin, SOT-23 and SC70 packages. The INA2181-Q1 is available in a 10-pin, VSSOP package. The INA4181-Q1 is available in a 20-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to 125°C.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
INA4180-Q1 활성 AEC-Q100, 26V, 쿼드 채널, 350kHz 전류 감지 증폭기 The INA4180-Q1 offers the same performance for unidirectional applications.

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
11개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet INAx181-Q1 Automotive, Bidirectional, Low- and High-Side Voltage Output, Current-Sense Amplifiers datasheet (Rev. F) PDF | HTML 2024/10/31
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML 2024/11/18
Functional safety information INAx18x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) PDF | HTML 2023/10/30
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 2022/01/25
Application brief Common Uses for Multichannel Current Monitoring (Rev. A) PDF | HTML 2021/09/27
Selection guide Current Sense Amplifiers (Rev. E) 2021/09/20
Circuit design Low-Drift, Low-Side, Bidirectional Current Sensing Circuit (Rev. A) PDF | HTML 2020/12/02
Application brief Bidirectional, Low-Side Phase Current Sensing With Onboard Overcurrent Detection (Rev. D) 2019/03/06
Application note Closed-Loop Analysis of Load-Induced Amplifier Stability Issues Using Zout 2017/10/27
Application note Low Cost Bidirectional Current Sensing Using INA181 2017/07/28
Application brief Low-Side Current Sense Circuit Integration 2017/03/30

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

INA4180-4181EVM — INA4180 및 INA4181 전류 감지 증폭기 평가 모듈

INA4180은 비용 효율적인 애플리케이션에 사용 편의성과 고성능을 제공하는 통합 전류 센스 모니터 솔루션입니다. INA4181은 동일한 기능을 제공하며 양방향 전류 측정을 지원합니다. INA4180-4181EVM은 디바이스 제품군의 기본 기능 평가를 제공하기 위해 고안되었습니다. 고정 레이아웃은 대상 회로의 모델로 의도된 것이 아니며, EMI(전자기장) 테스트용으로 배치된 것도 아닙니다. INA4180-4181EVM 은 다양한 디바이스 변형을 평가할 수 있도록 8개의 개별 조각으로 분리 가능한 단일 PCB로 구성되어 있습니다.
사용 설명서: PDF
TI.com에서 구매할 수 없음
시뮬레이션 모델

INA181 PSpice Model (Rev. B)

SBOMAD5B.ZIP (2070 KB) - PSpice Model
시뮬레이션 모델

INA181 TINA-TI Reference Design (Rev. B)

SBOMAD4B.TSC (2820 KB) - TINA-TI Reference Design
시뮬레이션 모델

INA181A1 PSpice Model

SBOMBB7.ZIP (21 KB) - PSpice Model
시뮬레이션 모델

INA181A2 PSpice Model

SBOMBB8.ZIP (22 KB) - PSpice Model
시뮬레이션 모델

INA181A3 PSpice Model

SBOMBF2.ZIP (22 KB) - PSpice Model
시뮬레이션 모델

INA181A4 PSpice Model

SBOMBC5.ZIP (21 KB) - PSpice Model
계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

CIRCUIT060035 — 윈도우 콤퍼레이터 회로를 사용한 양방향 전류 감지

이 양방향 전류 센싱 솔루션은 레일 간 입력 공통 모드 범위가 탑재된 전류 센스 증폭기와 고속 이중 비교기를 사용하여 비교기 출력(OUTA 및 OUTB)에서 OC(과전류) 알림 신호를 생성합니다. 입력 전류(IG1)가 100A를 초과하거나 -35A 미만으로 떨어지면 이 구현에서 두 과전류 경고 신호가 모두 높은 상태로 활성화되므로 100A 또는 -35A 임계값을 넘으면 비교기 출력이 높아집니다. 외부 이력 결과는 두 콤퍼레이터에 구현되어 있어, 전류가 10%(90A 및 -31A)까지 감소하면 콤퍼레이터 출력이 로직 로우 상태로 (...)
설계 툴

CIRCUIT060037 — 정밀 과전류 래치 회로

이 고압측 전류 감지 솔루션은 전류 감지 증폭기, 통합 레퍼런스를 지원하는 콤퍼레이터 및 P-채널 MOSFET을 사용하여 과전류 래치 회로를 생성합니다. 200mA보다 큰 부하 전류가 감지되면 회로는 시스템을 전원에서 분리합니다. 콤퍼레이터 출력이 P 채널 MOSFET의 게이트를 구동하여 전류 감지 증폭기의 레퍼런스 핀에 신호를 다시 공급하므로 회로에 전원이 공급될 때까지 P 채널 MOSFET의 게이트 소스 전압을 0으로 유지합니다.
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

TIDA-00302 — 과도 안정성을 갖춘 전류 션트 모니터 레퍼런스 디자인

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
TSSOP (PW) 20 Ultra Librarian