ADS7066
- Small solution size:
- DSBGA and WQFN packages
- Space-saving, capless, 2.5-V internal reference
- 8 channels configurable as any combination of:
- Up to 8 analog inputs, digital inputs, or digital outputs
- Programmable averaging filters:
- Programmable sample size for averaging
- Averaging with internal conversions
- 20-bit resolution for average output
- Low-leakage multiplexer with channel sequencer:
- Manual mode, on-the-fly mode, and auto-sequence mode
- Excellent AC and DC performance:
- SNR: 91.9 dB, THD: –100 dB
- Improved SNR with programmable averaging filters
- INL: ±1 LSB, 16-bit no missing codes
- Internal calibration improves offset and drift
- 250 kSPS sample rate with no latency
- Wide operating range:
- ADC input range: 0 V to V REF and 2 × V REF
- Analog supply: 3 V to 5.5 V
- Digital supply: 1.65 V to 5.5 V
- Temperature range: –40°C to +125°C
- Enhanced-SPI digital interface:
- High-speed, 60-MHz SPI
The ADS7066 is a small, 16-bit, 8-channel, high-precision successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS7066 has an integrated capless reference and a reference buffer that helps reduce the overall solution size by requiring fewer external components. The device family includes the ADS7067 (800 kSPS) and the ADS7066 (250 kSPS) speed variants.
The ADS7066 features built-in offset calibration for improved accuracy over wide operating conditions of the system. The programmable averaging filters enable higher resolution measurement. The eight channels of the ADS7066 can be individually configured as analog inputs, digital inputs, or digital outputs that simplify circuit design for mixed signal feedback and digital control.
The enhanced-SPI enables the ADS7066 in achieving high throughput at lower clock speeds, thereby simplifying the board layout and lowering system cost. The ADS7066 features a cyclic redundancy check (CRC) for data read and write operations and the power-up configuration.
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | ADS7066 Small, 8-Channel, 16-Bit, 250-kSPS SAR ADC With GPIOs datasheet (Rev. C) | PDF | HTML | 2023/09/15 |
Application brief | Implementation of CRC for ADS7066 | PDF | HTML | 2020/08/20 | |
Certificate | ADS7066EVM-PDK EU Declaration of Conformity (DoC) | 2020/06/12 | ||
EVM User's guide | ADS7066EVM-PDK Evaluation Module User's Guide (Rev. A) | 2020/05/15 | ||
Application brief | Resolution-Boosting ADS7066 Using Programmable Averaging Filter | PDF | HTML | 2020/04/27 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
ADS7066EVM-PDK — 8채널 250-kSPS, 16비트, 내부 레퍼런스 ADC의 ADS7066 성능 데모 키트
The ADS7066 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7066 successive approximation register (SAR) analog-to-digital converter (ADC)
The ADS7066EVM-PDK provides power and a communications card complete with a graphical user (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
리시버
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
SBAR007 — ADS7066 CRC Calculator
지원되는 제품 및 하드웨어
제품
정밀 ADC
하드웨어 개발
평가 보드
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
DSBGA (YBH) | 16 | Ultra Librarian |
WQFN (RTE) | 16 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.