제품 상세 정보

Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext, Int Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 2.6 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (bps) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext, Int Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 2.6 Operating temperature range (°C) -40 to 105 Product type Precision DAC
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Relative Accuracy: 4 LSB
  • Glitch Energy: 0.15 nV-s
  • MicroPower Operation: 510 µA at 2.7 V
  • Internal Reference:
    • 2.5-V Reference Voltage (Enabled by Default)
    • 0.02% Initial Accuracy
    • 2-ppm/°C Temperature Drift (Typical)
    • 5-ppm/°C Temperature Drift (Maximum)
    • 20-mA Sink/Source Capability
  • Power-On Reset to Zero
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic Over Temperature Range
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface With Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Power-Down Capability
  • Drop-In Compatible With DAC8531/01 and DAC8550 /51
  • Temperature Range: –40°C to +105°C
  • Available in a Tiny 8-Pin VSSOP Package
  • Relative Accuracy: 4 LSB
  • Glitch Energy: 0.15 nV-s
  • MicroPower Operation: 510 µA at 2.7 V
  • Internal Reference:
    • 2.5-V Reference Voltage (Enabled by Default)
    • 0.02% Initial Accuracy
    • 2-ppm/°C Temperature Drift (Typical)
    • 5-ppm/°C Temperature Drift (Maximum)
    • 20-mA Sink/Source Capability
  • Power-On Reset to Zero
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic Over Temperature Range
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface With Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
  • Power-Down Capability
  • Drop-In Compatible With DAC8531/01 and DAC8550 /51
  • Temperature Range: –40°C to +105°C
  • Available in a Tiny 8-Pin VSSOP Package

The DAC8560 is a low-power, voltage output, 16-bit digital-to-analog converter (DAC). The DAC8560 includes a 2.5-V, 2-ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 0 V to 2.5 V. The internal reference has an initial accuracy of 0.02% and can source up to 20 mA at the VREF pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8560 uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz. It is compatible with standard SPI, QSPI, Microwire, and digital-signal-processor (DSP) interfaces.

The DAC8560 incorporates a power-on-reset (POR) circuit that ensures the DAC output powers up at zero scale and remains there until a valid code is written to the device. The DAC8560 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.2 µA at 5 V.

The low-power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment. The power consumption is 2.6 mW at 5 V, reducing to 6 µW in power-down mode.

The DAC8560 is available in an 8-pin VSSOP package.

The DAC8560 is a low-power, voltage output, 16-bit digital-to-analog converter (DAC). The DAC8560 includes a 2.5-V, 2-ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 0 V to 2.5 V. The internal reference has an initial accuracy of 0.02% and can source up to 20 mA at the VREF pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8560 uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz. It is compatible with standard SPI, QSPI, Microwire, and digital-signal-processor (DSP) interfaces.

The DAC8560 incorporates a power-on-reset (POR) circuit that ensures the DAC output powers up at zero scale and remains there until a valid code is written to the device. The DAC8560 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.2 µA at 5 V.

The low-power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment. The power consumption is 2.6 mW at 5 V, reducing to 6 µW in power-down mode.

The DAC8560 is available in an 8-pin VSSOP package.

다운로드 스크립트와 함께 비디오 보기 동영상

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
DAC8571 활성 저전력 레일 투 레일 출력 16비트 I2C 입력 DAC I2C interface device
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
DAC8562 활성 2.5V, 4ppm/°C 레퍼런스를 지원하는 16비트, 듀얼 채널, 저전력, 초저 글리치, 전압 출력 DAC 2-channel device

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
5개 모두 보기
유형 직함 날짜
* Data sheet DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output Digital-to-Analog Converter With 2.5-V, 2-ppm/°C Internal Reference datasheet (Rev. C) PDF | HTML 2018/01/24
Circuit design Circuit for offset adjustment of input signals using precision DAC (Rev. A) PDF | HTML 2024/09/19
Circuit design Loop-Powered 4mA to 20mA Transmitter Circuit (Rev. A) PDF | HTML 2024/09/19
Circuit design Unipolar voltage output DAC to bipolar voltage output circuit (Rev. A) PDF | HTML 2024/09/19
EVM User's guide DAC8560EVM User Guide (Rev. A) 2009/11/19

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

DAC8560EVM — DAC8560 평가 모듈

This EVM features the DAC8560 digital-to-analog converter (DAC). The DAC8560EVM is a simple evaluation module designed to quickly and easily evaluate the functionality and performance of the 16-bit high-resolution, single-channel, serial input DAC. The device has a 2.5 V internal reference (...)

사용 설명서: PDF
TI.com에서 구매 불가
지원 소프트웨어

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
정밀 DAC(≤10 MSPS)
DAC1220 20비트 델타 시그마 저전력 디지털-아날로그 컨버터 DAC5311 SC70 패키지, 8비트, 싱글 채널, 80uA, 1.8V~5.5V DAC DAC60004 1LSB INL/DNL 포함 초소형, 진정한 12비트 쿼드 전압 출력 DAC DAC6311 SC70 패키지의 10비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC70004 1LSB INL/DNL 포함 초소형, 진정한 14비트 쿼드 전압 출력 DAC DAC7311 배터리 구동 애플리케이션을 위한 6핀 SC70 패키지의 12비트 싱글 채널 초저전력 DAC DAC7554 저전력, 저글리치, 12비트 DAC DAC7558 12비트, 8진, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7562 2.5V, 4ppm/°C 레퍼런스를 지원하는 12비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC7568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력 DAC DAC7573 I2C 디지털 인터페이스를 지원하는 쿼드, 12비트, 10us, 디지털-아날로그 컨버터 DAC7574 I2C 인터페이스를 지원하는 12비트 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7678 2.5V 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC7714 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7716 쿼드 12비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7718 8진, 저전력, 12비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7811 0.2us 설정 시간을 지원하는 12비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC80004 1LSB INL/DNL 포함 초소형, 진정한 16비트 쿼드 전압 출력 DAC DAC8164 14비트, 쿼드 채널, 초저 글리치, 2.5V의 출력 전압, 2ppm/°C 내부 레퍼런스 및 제로 리셋 DAC DAC8165 2.5V, 2ppm/°C 내부 레퍼런스 및 중간 스케일 리셋을 지원하는 14비트, 쿼드 채널, 초저 글리치, 출력 전압 DAC DAC8168 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 14비트, 8채널, 초저 글리치, 전압 출력 DAC DAC8218 8진, 저전력, 14비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8234 쿼드 14비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8311 SC70 패키지의 14비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8411 SC70 패키지의 16비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8534 2.7V~5.5V, 쿼드 채널, 16비트, 직렬 입력 DAC DAC8550 16비트, 초저 글리치 전압 출력 DAC DAC8551 16비트, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8552 16비트, 듀얼 채널, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8554 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8555 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8560 2.5V, 2ppm/°C 레퍼런스를 지원하는 16비트, 싱글 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8562 2.5V, 4ppm/°C 레퍼런스를 지원하는 16비트, 듀얼 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8564 16비트, 쿼드 채널, 초저 글리치, Vout DAC와 2.5V, 2ppm/C 내부 레퍼런스 DAC8565 2.5V, 2ppm/C 내부 레퍼런스와 중간 스케일 리셋을 지원하는 16비트, 쿼드 채널, 초저 글리치 출력 전압 DAC DAC8568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 16비트, 8채널, 초저 글리치, 전압 출력 DAC DAC8571 저전력 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8574 저전력 쿼드 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8580 16비트, 고속, 저잡음, 전압 출력, 디지털-아날로그 컨버터 DAC8581 16비트, 고속, 저잡음, 전압 출력 디지털-아날로그 컨버터 DAC8718 8진 저전력 16비트 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8734 16비트 쿼드 고정밀 +/-16.5V 출력 디지털-아날로그 컨버터 DAC8801 14bit, 싱글 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8803 14비트, 쿼드 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8811 0.5us 설정 시간을 지원하는 16비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC8814 16비트, 쿼드, 직렬 입력 멀티플라잉 디지털-아날로그 컨버터 DAC8831 16비트, 초저전력, 전압 출력 디지털-아날로그 컨버터 DAC8832 16비트 초저전력 전압 출력 디지털-아날로그 컨버터 DAC8871 16비트 싱글 채널, 직렬 인터페이스, +/-18V(고전압 양극) 출력 DAC DAC8881 싱글 채널 16비트, 저잡음, 전압 출력 디지털-아날로그 컨버터 DAC9881 고정밀 애플리케이션을 위한 18비트, 싱글 채널, 저잡음, 전압 출력 DAC
하드웨어 개발
평가 보드
DAC8411EVM-PDK DAC8411 성능 데모 키트 DAC8811EVM-PDK DAC8811 성능 데모 키트 DAC8832EVM-PDK DAC8832 성능 데모 키트 DAC9881EVM-PDK DAC9881 성능 데모 키트
소프트웨어
소프트웨어 프로그래밍 도구
DXP DXP DAC 연습 프로그램
지원 소프트웨어

SLAC128 DAC8560_Appnote_Software.zip

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
정밀 DAC(≤10 MSPS)
DAC8560 2.5V, 2ppm/°C 레퍼런스를 지원하는 16비트, 싱글 채널, 저전력, 초저 글리치, 전압 출력 DAC
시뮬레이션 모델

DAC8560 IBIS Model

SLAM120.ZIP (7 KB) - IBIS Model
계산 툴

ANALOG-ENGINEER-CALC — 아날로그 엔지니어의 계산기

The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

TIDA-00587 — 충전기 부스터팩 레퍼런스 디자인

The TIDA-00587 reference design is a charger that has been designed as a booster pack to fit on the TI Launchpad development boards. The use of this this board for development will reduce the time spent in design and test of the bq24250 charger IC. You can charger your battery and using the on (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIPD125 — Bipolar ±10-V output from a unipolar DAC reference design for industrial voltage drivers

This verified design is for conditioning a low-cost, unipolar, generic DAC into an accurate bipolar signal source using an op amp and 3 resistors. The circuit is designed with reactive load stability in mind and is compensated to drive nearly any conventional capacitive load associated with long (...)
사용 설명서: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
VSSOP (DGK) 8 Ultra Librarian