제품 상세 정보

Resolution (Bits) 16 Sample rate (max) (ksps) 630 Number of input channels 6 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 91.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 630 Number of input channels 6 Interface type Byte-Wide, Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 335 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 91.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
LQFP (PM) 64 144 mm² 12 x 12
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel With Internal Clock and Reference: 630 kSPS (Parallel) or 450 kSPS (Serial)
  • Maximum Data Rate Per Channel With External Clock and Reference: 800 kSPS (Parallel) or 500 kSPS (Serial)
  • Pin-Selectable or Programmable Input Voltage Ranges: Up to ±12 V
  • Excellent AC Performance: 91.5-dB SNR, –94-dB THD
  • Programmable and Buffered Internal Reference: 0.5 V to 2.5 V and 0.5 V to 3 V
  • Comprehensive Power-Down Modes:
    • Deep Power Down (Standby Mode)
    • Auto-Nap Power Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: –40°C to 125°C
  • LQFP-64 Package

All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Power Quality Measurements
    • Protection Relays
    • Multi-Axis Motor Controls
    • Programmable Logic Controllers
    • Industrial Data Acquisition
    • Six SAR ADCs Grouped in Three Pairs
    • Maximum Data Rate Per Channel With Internal Clock and Reference: 630 kSPS (Parallel) or 450 kSPS (Serial)
    • Maximum Data Rate Per Channel With External Clock and Reference: 800 kSPS (Parallel) or 500 kSPS (Serial)
    • Pin-Selectable or Programmable Input Voltage Ranges: Up to ±12 V
    • Excellent AC Performance: 91.5-dB SNR, –94-dB THD
    • Programmable and Buffered Internal Reference: 0.5 V to 2.5 V and 0.5 V to 3 V
    • Comprehensive Power-Down Modes:
      • Deep Power Down (Standby Mode)
      • Auto-Nap Power Down
    • Selectable Parallel or Serial Interface
    • Operating Temperature Range: –40°C to 125°C
    • LQFP-64 Package

    All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Power Quality Measurements
    • Protection Relays
    • Multi-Axis Motor Controls
    • Programmable Logic Controllers
    • Industrial Data Acquisition
  • The ADS8555 device contains six low-power, 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

    The ADS8555 device supports data rates of up to 630 kSPS in parallel interface mode or up to 450 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

    The ADS8555 device is specified over the extended industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

    The ADS8555 device contains six low-power, 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

    The ADS8555 device supports data rates of up to 630 kSPS in parallel interface mode or up to 450 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

    The ADS8555 device is specified over the extended industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

    다운로드 스크립트와 함께 비디오 보기 비디오

    기술 자료

    star =TI에서 선정한 이 제품의 인기 문서
    검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
    5개 모두 보기
    상위 문서 유형 직함 형식 옵션 날짜
    * Data sheet ADS8555 16-Bit, Six-Channel, Simultaneous Sampling Analog-to-Digital Converter datasheet (Rev. D) PDF | HTML 2016/02/03
    White paper Voltage-reference impact on total harmonic distortion 2016/08/01
    E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015/05/21
    Application note Driver Circuit Design Considerations for ADS855x 2012/08/27
    Application note Determining Minimum Acquisition Times for SAR ADCs, part 2 2011/03/17

    설계 및 개발

    추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

    평가 보드

    ADS8555EVM-PDK — 6채널 동시 샘플링 ADC용 ADS8555 평가 모듈

    ADS8555 EVM(평가 모듈) 성능 데모 키트(PDK)는 6채널 동시 샘플링 아날로그-디지털 컨버터(ADC)의 ADS855x 제품군을 평가하기 위한 플랫폼입니다. ADS855x 제품은 통합 전압 레퍼런스를 포함하고 있으며 ±12V 입력을 수용할 수 있습니다.

    ADS8555EVM-PDK에는 ADS8555 평가 보드와 PHI(정밀 호스트 인터페이스) 컨트롤러 보드가 포함되어 있어, 컴퓨터 소프트웨어가 데이터 캡처 및 분석을 위해 범용 직렬 버스(USB)를 통해 ADC와 통신할 수 있습니다.

    사용 설명서: PDF | HTML
    TI.com에서 구매할 수 없음
    시뮬레이션 모델

    ADS8555/6/7/8 IBIS Model (Rev. B)

    SBAM011B.ZIP (80 KB) - IBIS Model
    계산 툴

    ANALOG-ENGINEER-CALC PC software analog engineer's calculator

    The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

    지원되는 제품 및 하드웨어

    지원되는 제품 및 하드웨어

    설계 툴

    ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

    The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
    지원되는 제품 및 하드웨어

    지원되는 제품 및 하드웨어

    시뮬레이션 툴

    PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

    TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

    TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
    시뮬레이션 툴

    TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    사용 설명서: PDF
    패키지 CAD 기호, 풋프린트 및 3D 모델
    LQFP (PM) 64 Ultra Librarian