제품 상세 정보

Sample rate (max) (Msps) 10 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 5 Power consumption (typ) (mW) 180 Architecture Pipeline SNR (dB) 69 ENOB (Bits) 11 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 10 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 5 Power consumption (typ) (mW) 180 Architecture Pipeline SNR (dB) 69 ENOB (Bits) 11 SFDR (dB) 80 Operating temperature range (°C) -40 to 85 Input buffer No
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • HIGH SFDR: 80dB at NYQUIST
  • HIGH SNR: 69dB
  • LOW POWER: 180mW
  • LOW DLE: ±0.3LSB
  • FLEXIBLE INPUT RANGE
  • OVERRANGE INDICATOR
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • CCD IMAGING
    • SCANNERS
    • TEST INSTRUMENTATION

  • HIGH SFDR: 80dB at NYQUIST
  • HIGH SNR: 69dB
  • LOW POWER: 180mW
  • LOW DLE: ±0.3LSB
  • FLEXIBLE INPUT RANGE
  • OVERRANGE INDICATOR
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • CCD IMAGING
    • SCANNERS
    • TEST INSTRUMENTATION

The ADS804 is a high-speed, high dynamic range, 12-bit, pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. This high-bandwidth, linear track-and-hold minimizes harmonics and has low jitter, leading to excellent SNR performance. The ADS804 is also pin-compatible with the 5MHz ADS803 and the 20MHz ADS805.

The ADS804 provides an internal reference and can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 5Vp-p input range can be used for the lowest input referred noise of 0.09LSBs rms giving superior imaging performance. There is also a capability to set the input range in between the 2Vp-p and 5Vp-p input ranges or to use external reference. The ADS804 also provides an over-range indicator flag to indicate an input range that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of the front end gain-ranging circuitry.

The ADS804 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for communications, medical imaging, video, and test instrumentation applications. The ADS804 is available in a SSOP-28 package.

The ADS804 is a high-speed, high dynamic range, 12-bit, pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. This high-bandwidth, linear track-and-hold minimizes harmonics and has low jitter, leading to excellent SNR performance. The ADS804 is also pin-compatible with the 5MHz ADS803 and the 20MHz ADS805.

The ADS804 provides an internal reference and can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 5Vp-p input range can be used for the lowest input referred noise of 0.09LSBs rms giving superior imaging performance. There is also a capability to set the input range in between the 2Vp-p and 5Vp-p input ranges or to use external reference. The ADS804 also provides an over-range indicator flag to indicate an input range that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of the front end gain-ranging circuitry.

The ADS804 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for communications, medical imaging, video, and test instrumentation applications. The ADS804 is available in a SSOP-28 package.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet ADS804: 12-Bit, 10MHz Sampling Analog-To-Digital Converter datasheet (Rev. B) 2002/07/18

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

계산 툴

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
패키지 CAD 기호, 풋프린트 및 3D 모델
SSOP (DB) 28 Ultra Librarian