INA338
- PRECISION
LOW OFFSET: 100uV (max)
LOW OFFSET DRIFT: 0.4uV/°C (max)
EXCELLENT LONG-TERM STABILITY
VERY-LOW 1/f NOISE - SMALL SIZE
microPACKAGE: MSOP-8, MSOP-10 - LOW COST
- APPLICATIONS
- LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
- WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
- HIGH-RESOLUTION TEST SYSTEMS
- WEIGH SCALES
- MULTI-CHANNEL DATA ACQUISITION SYSTEMS
- MEDICAL INSTRUMENTATION
- AUTOMOTIVE APPLICATIONS
- GENERAL-PURPOSE
The INA337 and INA338 (with shutdown) are high temperature, high-performance, low-cost, precision instrumentation amplifiers. They are true single-supply instrumentation amplifiers with very-low DC errors and input common-mode ranges that extends beyond the positive and approaches the negative rail. These features make them suitable for applications ranging from general-purpose to high-accuracy.
Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.
The INA337 (without shutdown) comes in the MSOP-8 package. The INA338 (with shutdown) is offered in MSOP-10. Both are specified over the temperature range, -40°C to +125°C.
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | INA337, 338: High-Temperature, Precision, Instrumentation Amplifier datasheet | 2002/06/11 | |
Application note | Importance of Input Bias Current Return Paths in Instrumentation Amplifier Apps | PDF | HTML | 2021/07/27 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 2017/03/28 |
설계 및 개발
데스크톱에서 설계 및 개발 섹션을 확인하세요.주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치