INA239-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- High-resolution, 16-bit delta-sigma ADC
- Current monitoring accuracy:
- Offset voltage: ±5 µV (maximum)
- Offset drift: ±0.02 µV/°C (maximum)
- Gain error: ±0.1% (maximum)
- Gain error drift: ±25 ppm/°C (maximum)
- Common mode rejection: 140 dB (minimum)
- Power monitoring accuracy:
- 0.7% full scale, –40°C to +125°C (maximum)
- Fast alert response: 75 µs
- Wide common-mode range: –0.3 V to +85 V
- Bus voltage sense input: 0 V to 85 V
- Shunt full-scale differential range: ±163.84 mV / ±40.96 mV
- Input bias current: 2.5 nA (maximum)
- Temperature sensor: ±1°C (maximum at 25°C)
- Programmable conversion time and averaging
- 10-MHz SPI communication interface
- Operates from a 2.7-V to 5.5-V supply:
- Operational current: 640 µA (typical)
- Shutdown current: 5 µA (maximum)
The INA239-Q1 is an ultra-precise digital power monitor with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element with common-mode voltage support from –0.3 V to +85 V.
The INA239-Q1 reports current, bus voltage, temperature, and power, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.
The low offset and gain drift design of the INA239-Q1 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in A to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.
The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.
관심 가지실만한 유사 제품
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | INA239-Q1 AEC-Q100, 85-V, 16-Bit, High-Precision Power Monitor With SPI Interface datasheet (Rev. A) | PDF | HTML | 2021/06/29 |
Application note | Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers | PDF | HTML | 2024/11/18 | |
Application note | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 2022/01/25 | |
Application note | Digital Interfaces for Current Sensing Devices (Rev. A) | PDF | HTML | 2021/09/30 | |
Application brief | Integrating the Current Sensing Signal Path (Rev. B) | PDF | HTML | 2021/09/29 | |
Application brief | Integrated, Current Sensing Analog-to-Digital Converter (Rev. A) | PDF | HTML | 2021/09/28 | |
Application note | Getting Started with Digital Power Monitors (Rev. A) | PDF | HTML | 2021/09/02 | |
Application brief | Shunt-Based Current-Sensing Solutions for BMS Applications in HEVs and EVs (Rev. B) | PDF | HTML | 2021/02/02 | |
Functional safety information | INA2x9-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | 2020/07/17 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
INA229_239EVM — INA229 및 INA239 평가 모듈
이 평가 모듈(EVM)은 INA229 또는 INA239의 주요 기능과 성능을 평가하기 위한 편리한 플랫폼입니다.
이 EVM은 최대 10A의 전류 측정을 지원하고 장치 레지스터를 읽고 쓰기 위한 GUI(그래픽 사용자 인터페이스) 지원을 제공합니다.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
RF 리시버
RF 트랜스미터
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
지원되는 제품 및 하드웨어
제품
디지털 전원 모니터
SBOR021 — Power Monitor Tool
지원되는 제품 및 하드웨어
제품
디지털 전원 모니터
션트 레지스터가 통합된 디지털 전원 모니터
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치