OPA2991-Q1

활성

오토모티브, 쿼드, 40V, 4.5MHz, 저전력 연산 증폭기

제품 상세 정보

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2A
    • Device CDM ESD classification level C6
  • Low offset voltage: ±125µV
  • Low offset voltage drift: ±0.3µV/°C
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2A
    • Device CDM ESD classification level C6
  • Low offset voltage: ±125µV
  • Low offset voltage drift: ±0.3µV/°C
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly/comparator inputs
    • Amplifier operates with differential inputs up to supply rail
    • Amplifier can be used in open-loop or as comparator
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance

The OPAx991-Q1 family (OPA991-Q1, OPA2991-Q1, and OPA4991-Q1) is a family of high voltage (40V) general purpose operational amplifiers for automotive application. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.

The OPAx991-Q1 family of op amps is available in standard packages (such as SOT-23, SC70, SOIC, VSSOP, and TSSOP) and is specified from –40°C to 125°C.

The OPAx991-Q1 family (OPA991-Q1, OPA2991-Q1, and OPA4991-Q1) is a family of high voltage (40V) general purpose operational amplifiers for automotive application. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.

The OPAx991-Q1 family of op amps is available in standard packages (such as SOT-23, SC70, SOIC, VSSOP, and TSSOP) and is specified from –40°C to 125°C.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
TLV9352-Q1 활성 오토모티브 등급, 듀얼, 40V, 3.5MHz, 저전력 연산 증폭기 No rail-to-rail I/O, higher offset voltage (2.5 mV), higher power (0.15 mA)

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
5개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet OPAx991-Q1 Automotive, 40V Rail-to-Rail Input or Output, Low Offset Voltage, Low Noise Op Amp datasheet (Rev. H) PDF | HTML 2024/03/19
Functional safety information OPA2991-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2025/06/25
Application brief Using An Op Amp for High-Side Current Sensing (Rev. A) PDF | HTML 2021/12/07
Circuit design Wide temperature range linear negative temperature coefficient (NTC) output PDF | HTML 2020/12/22
Circuit design Wide temperature range linear positive temperature coefficient (PTC) output PDF | HTML 2020/12/18

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AMP-PDK-EVM — 증폭기 성능 개발 키트 평가 모듈

증폭기 성능 개발 키트(PDK)는 일반적인 연산 증폭기(OP 앰프) 매개 변수를 테스트할 수 있는 평가 모듈(EVM) 키트입니다. 대부분의 연산 증폭기 및 콤퍼레이터와 호환됩니다. EVM 키트는 패키지 요구 사항에 맞는 여러 소켓형 부속 카드 옵션이 있는 메인 보드를 제공하여 엔지니어가 디바이스 성능을 신속하게 평가하고 확인할 수 있습니다.

AMP-PDK-EVM 키트는 다음을 포함해 가장 널리 사용되는 5개의 업계 표준 패키지를 지원합니다.

  • D(SOIC-8 및 SOIC-14)
  • PW(TSSOP-14)
  • DGK(VSSOP-8)
  • (...)
사용 설명서: PDF | HTML
평가 보드

DIP-ADAPTER-EVM — DIP 어댑터 평가 모듈

소형 표면 실장 IC(집적 회로)와 쉽고 빠르며 경제적인 방식으로 인터페이싱하는 방법을 제공하는 DIP 어댑터 평가 모듈(DIP-ADAPTER-EVM)로 연산 증폭기 프로토타이핑 및 테스트 속도를 높이세요. 제품에 포함된 Samtec 터미널 스트립을 사용하여 지원되는 연산 증폭기를 연결하거나 기존 회로에 직접 연결할 수 있습니다.

DIP 어댑터 EVM 키트는 다음을 포함해 가장 널리 사용되는 6개의 업계 표준 패키지를 지원합니다.

  • D 및 U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8, VSSOP-8)
  • (...)
사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

DUAL-DIYAMP-EVM — 듀얼 채널 범용 DIY(Do-it-Yourself) 증폭기 회로 평가 모듈

DUAL-DIYAMP-EVM은 엔지니어와 DIY 사용자에게 실제 증폭기 회로를 제공하여 설계 개념을 신속하게 평가하고 시뮬레이션을 검증할 수 있게 해주는 평가 모듈(EVM) 제품군입니다. 이는 업계 표준 SOIC-8 패키지의 듀얼 패키지 연산 증폭기를 위해 특별히 설계되었습니다. 반전 및 비반전 증폭기, Sallen-Key 필터, 다중 피드백 필터, 레퍼런스 버퍼를 사용하는 차동 증폭기, 듀얼 피드백 기반의 Riso, 단일 종단 입력 대비 차동 출력, 차동 입력 대비 차동 출력, 2연산 증폭기 구성의 계측 증폭기, 병렬 연산 (...)

사용 설명서: PDF
TI.com에서 구매할 수 없음
시뮬레이션 모델

OPA2991 PSpice Model (Rev. B)

SBOMB49B.ZIP (21 KB) - PSpice Model
시뮬레이션 모델

OPA2991 TINA-TI Reference Design

SBOMB47.ZIP (12 KB) - TINA-TI Reference Design
시뮬레이션 모델

OPA2991 TINA-TI SPICE Model

SBOMB48.ZIP (4 KB) - TINA-TI Spice Model
계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

CIRCUIT060013 — T-네트워크 피드백 회로가 있는 인버팅 증폭기

이 설계는 입력 신호 VIN을 반전하고 1,000V/V 또는 60dB의 신호 게인을 적용합니다. T-피드백 네트워크가 있는 인버팅 증폭기는 R4에 대한 작은 값 없이 높은 게인이나 피드백 레지스터에 대해 매우 큰 값을 얻는 데 사용할 수 있습니다.
설계 툴

CIRCUIT060015 — 조정 가능한 레퍼런스 전압 회로

이 회로는 인버팅 및 비인버팅 증폭기를 결합하여 입력 전압의 음극부터 입력 전압까지 레퍼런스 전압을 조정할 수 있도록 합니다. 게인을 추가하여 최대 음극 레퍼런스 레벨을 높일 수 있습니다.
설계 툴

CIRCUIT060074 — 콤퍼레이터 회로를 사용한 고압측 전류 감지

이 고압측 전류 감지 솔루션은 레일 투 레일 입력 공통 모드 범위와 하나의 콤퍼레이터를 사용하여 콤퍼레이터 출력(COMP OUT)에서 부하 전류가 1A 이상으로 올라가면 COMP 출력(과전류 경고) 신호를 생성합니다. 이 구현의 OC-Alert 신호는 액티브 로우입니다. 1A 임계값을 초과하면 콤퍼레이터 출력이 낮아집니다. 이력을 구현하면 부하 전류가 0.5A(50% 감소)로 감소할 때 OC-Alert가 로직 하이 상태로 돌아갑니다. 이 회로는 디지털 로직 입력 핀 제어를 위한 출력 하이 로직 레벨을 레벨 시프트하기 위해 오픈 (...)
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian