OPA374

활성

싱글, 5.5V, 6.5MHz, RRIO 연산 증폭기

이 제품의 최신 버전이 있습니다

open-in-new 대안 비교
비교 대상 장치보다 업그레이드된 기능을 지원하는 드롭인 대체품
TLV9061 활성 비용 최적화 애플리케이션용 싱글, 5.5V, 10MHz, RRIO 연산 증폭기 Higher GBW (10MHz), higher slew rate (6.5V/µs), lower power (0.538mA Iq), wider supply (1.8V to 5.5V)

제품 상세 정보

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.3 Rail-to-rail In, Out GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.585 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.018
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.3 Rail-to-rail In, Out GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.585 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.005 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.018 Output swing headroom (to positive supply) (typ) (V) -0.018
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low Offset: 5 mV (Maximum)
  • Low IB: 10 pA (Maximum)
  • High Bandwidth: 6.5 MHz
  • Rail-to-Rail Input and Output
  • Single Supply: 2.3 V to 5.5 V
  • Shutdown: OPAx373
  • Specified up to 125°C
  • Microsize Packages: 5-Pin SOT-23, 6-Pin SOT-23, 8-Pin SOT-23, and 10-Pin VSON
  • Low Offset: 5 mV (Maximum)
  • Low IB: 10 pA (Maximum)
  • High Bandwidth: 6.5 MHz
  • Rail-to-Rail Input and Output
  • Single Supply: 2.3 V to 5.5 V
  • Shutdown: OPAx373
  • Specified up to 125°C
  • Microsize Packages: 5-Pin SOT-23, 6-Pin SOT-23, 8-Pin SOT-23, and 10-Pin VSON

The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5 MHz) and slew rate (5 V/µs). The input range extends 200 mV beyond the rails and the output range is within 25 mV of the rails. The speed-power ratio and small size make them ideal for portable and battery-powered applications.

The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of 2.7 V to 5.5 V, with operation from 2.3 V to 5.5 V. All models are specified for –40°C to 125°C.

The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5 MHz) and slew rate (5 V/µs). The input range extends 200 mV beyond the rails and the output range is within 25 mV of the rails. The speed-power ratio and small size make them ideal for portable and battery-powered applications.

The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of 2.7 V to 5.5 V, with operation from 2.3 V to 5.5 V. All models are specified for –40°C to 125°C.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
7개 모두 보기
상위 문서 유형 직함 형식 옵션 날짜
* Data sheet OPAx373, OPAx374 6.5-MHz, 585-µA, Rail-to-Rail I/O CMOS Operational Amplifier datasheet (Rev. F) PDF | HTML 2016/09/28
Circuit design Single-supply diff-in to diff-out AC amplifier circuit (Rev. A) PDF | HTML 2024/10/09
Application note Differentiator Circuit (Rev. C) 2021/08/12
E-book An Engineer’s Guide to Designing with Precision Amplifiers 2021/04/29
E-book The Signal e-book: A compendium of blog posts on op amp design topics 2017/03/28
Technical article Protect your BLDC motor drive with cycle-by-cycle current limit control – part 2 PDF | HTML 2016/01/28
Application note OPA373, OPA2373, OPA374, OPA2374, OPA4374 EMI Immunity Performance (Rev. A) 2012/11/02

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AMP-PDK-EVM — 증폭기 성능 개발 키트 평가 모듈

증폭기 성능 개발 키트(PDK)는 일반적인 연산 증폭기(OP 앰프) 매개 변수를 테스트할 수 있는 평가 모듈(EVM) 키트입니다. 대부분의 연산 증폭기 및 콤퍼레이터와 호환됩니다. EVM 키트는 패키지 요구 사항에 맞는 여러 소켓형 부속 카드 옵션이 있는 메인 보드를 제공하여 엔지니어가 디바이스 성능을 신속하게 평가하고 확인할 수 있습니다.

AMP-PDK-EVM 키트는 다음을 포함해 가장 널리 사용되는 5개의 업계 표준 패키지를 지원합니다.

  • D(SOIC-8 및 SOIC-14)
  • PW(TSSOP-14)
  • DGK(VSSOP-8)
  • (...)
사용 설명서: PDF | HTML
평가 보드

BOOSTXL-DRV8320H — DRV8320H 3상 스마트 게이트 드라이버(하드웨어 인터페이스) 평가 모듈

BOOSTXL-DRV8320H EVM(평가 모듈)은 DRV8320H 게이트 드라이버 및 CSD88399Q5DC 듀얼 패키지 MOSFET을 기반으로 하는 15A, 3상 브러시리스 DC 구동계입니다.  이 모듈에는 개별 DC 버스 및 위상 전압 감지 기능이 있어 센서리스 BLDC 알고리즘에 적합한 EVM입니다.  EVM에는 3.3V MCU 공급을 위한 외부 벅 레귤레이터와 외부 전류 션트 증폭기가 포함되어 있습니다.  이 구동계는 단락, 열, 슈트스루 및 부족 전압으로부터 완전히 보호되며, 여러 하드웨어 구성 핀을 통해 쉽게 구성할 (...)
사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

BOOSTXL-DRV8320S — DRV8320S 3상 스마트 게이트 드라이버(SPI 인터페이스) 평가 모듈

BOOSTXL-DRV8320S EVM(평가 모듈)은 DRV8320S 게이트 드라이버 및 CSD88399Q5DC 듀얼 패키지 MOSFET을 기반으로 하는 15A, 3상 브러시리스 DC 구동계입니다.  이 모듈에는 개별 DC 버스 및 위상 전압 감지 기능이 있어 센서리스 BLDC 알고리즘에 적합한 EVM입니다.  EVM에는 3.3V MCU 공급을 위한 외부 벅 레귤레이터와 외부 전류 션트 증폭기가 포함되어 있습니다.  이 구동계는 단락, 열, 슈트스루 및 부족 전압으로부터 완전히 보호되며, 여러 하드웨어 구성 핀을 통해 쉽게 구성할 (...)
사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

DIP-ADAPTER-EVM — DIP 어댑터 평가 모듈

소형 표면 실장 IC(집적 회로)와 쉽고 빠르며 경제적인 방식으로 인터페이싱하는 방법을 제공하는 DIP 어댑터 평가 모듈(DIP-ADAPTER-EVM)로 연산 증폭기 프로토타이핑 및 테스트 속도를 높이세요. 제품에 포함된 Samtec 터미널 스트립을 사용하여 지원되는 연산 증폭기를 연결하거나 기존 회로에 직접 연결할 수 있습니다.

DIP 어댑터 EVM 키트는 다음을 포함해 가장 널리 사용되는 6개의 업계 표준 패키지를 지원합니다.

  • D 및 U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8, VSSOP-8)
  • (...)
사용 설명서: PDF
TI.com에서 구매할 수 없음
평가 보드

DIYAMP-EVM — 범용 DIY(Do-it-yourself) 증폭기 회로 평가 모듈

DIYAMP-EVM은 엔지니어와 DIY 사용자에게 실제 증폭기 회로를 제공하여 설계 개념을 신속하게 평가하고 시뮬레이션을 검증할 수 있게 해주는 EVM(평가 모듈) 제품군입니다. 3가지 업계 표준 패키지(SC70, SOT-23, SOIC)로 제공되며 12가지 대중적인 증폭기 구성을 포함합니다. 예를 들어 증폭기, 필터, 안정성 보상 및 콤퍼레이터 구성이 있어 단일 및 이중 공급 장치 양쪽 모두에 적합합니다.

DIYAMP-EVM은 빠르고 간편한 프로토타이핑을 지원하며 일반적인 0805 또는 0603 표면 실장 부품을 사용합니다. (...)

사용 설명서: PDF | HTML
시뮬레이션 모델

OPA374 PSpice Model (Rev. A)

SBOC032A.ZIP (41 KB) - PSpice Model
시뮬레이션 모델

OPA374 TINA-TI Reference Design (Rev. B)

SBOC104B.TSC (103 KB) - TINA-TI Reference Design
시뮬레이션 모델

OPA374 TINA-TI Spice Model (Rev. B)

SBOC210B.ZIP (6 KB) - TINA-TI Spice Model
시뮬레이션 모델

SBOA256 TINA-TI Reference Design

SBOMAU5.ZIP (12 KB) - TINA-TI Reference Design
계산 툴

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

설계 툴

CIRCUIT060013 — T-네트워크 피드백 회로가 있는 인버팅 증폭기

이 설계는 입력 신호 VIN을 반전하고 1,000V/V 또는 60dB의 신호 게인을 적용합니다. T-피드백 네트워크가 있는 인버팅 증폭기는 R4에 대한 작은 값 없이 높은 게인이나 피드백 레지스터에 대해 매우 큰 값을 얻는 데 사용할 수 있습니다.
설계 툴

CIRCUIT060015 — 조정 가능한 레퍼런스 전압 회로

이 회로는 인버팅 및 비인버팅 증폭기를 결합하여 입력 전압의 음극부터 입력 전압까지 레퍼런스 전압을 조정할 수 있도록 합니다. 게인을 추가하여 최대 음극 레퍼런스 레벨을 높일 수 있습니다.
설계 툴

CIRCUIT060028 — 차동 회로

차동 회로는 회로 시간 상수 및 증폭기의 대역폭을 기반으로 주파수 범위에서 입력 신호의 파생물을 출력합니다. 입력 신호는 인버팅 입력에 적용되므로 출력이 입력 신호의 극성에 비례하여 반전됩니다. 이상적인 차동 회로는 기본적으로 불안정하며 입력 레지스터, 피드백 커패시터 또는 둘 다 안정적으로 추가되어야 합니다. 안정성을 위해 필요한 구성 요소는 차별화 기능이 수행되는 대역폭을 제한합니다.
설계 툴

CIRCUIT060065 — 단일 공급 차동-IN-차동 출력 AC(교류) 증폭기 회로

이 회로는 두 개의 연산 증폭기를 사용하여 개별 단일 공급 차동 출력 증폭기를 구축합니다. 이 회로는 차동 신호를 차동 출력 신호로 변환합니다.
설계 툴

CIRCUIT060074 — 콤퍼레이터 회로를 사용한 고압측 전류 감지

이 고압측 전류 감지 솔루션은 레일 투 레일 입력 공통 모드 범위와 하나의 콤퍼레이터를 사용하여 콤퍼레이터 출력(COMP OUT)에서 부하 전류가 1A 이상으로 올라가면 COMP 출력(과전류 경고) 신호를 생성합니다. 이 구현의 OC-Alert 신호는 액티브 로우입니다. 1A 임계값을 초과하면 콤퍼레이터 출력이 낮아집니다. 이력을 구현하면 부하 전류가 0.5A(50% 감소)로 감소할 때 OC-Alert가 로직 하이 상태로 돌아갑니다. 이 회로는 디지털 로직 입력 핀 제어를 위한 출력 하이 로직 레벨을 레벨 시프트하기 위해 오픈 (...)
설계 툴

SBOC497 Simulation for Differentiator Circuit

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

TIDA-00472 — 벌크 커패시터가 30% 감소된 230V/250W, Hi-η 무센서 브러시리스 DC 모터 드라이브 레퍼런스 디자인

The TIDA-00472 is a discrete IGBT-based three-phase inverter for driving brushless DC (BLDC) motors rated up to 250 W, for example, used in cooker hoods, using a sensor-less, trapezoidal control method. The design provides software implementation for DC bus voltage ripple compensation resulting in (...)
Design guide: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian