OPA2333-HT
- Low Offset Voltage: 26 µV (Maximum)
- 0.01-Hz to 10-Hz Noise: 1.5 µVPP
- Quiescent Current: 50 µA
- Single-Supply Operation
- Supply Voltage: 1.8 V to 5.5 V
- Rail-to-Rail Input and Output
- Supports Extreme Temperature Applications
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C to 210°C)
Temperature Range(1) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments’ high temperature products use
highly optimized silicon (die) solutions with design
and process enhancements to maximize
performance over extended temperatures.
The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.
The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | OPA2333-HT 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series datasheet (Rev. I) | PDF | HTML | 2016/05/27 |
* | Radiation & reliability report | OPA2333HD Reliability Report | 2012/09/12 | |
* | Radiation & reliability report | OPA2333SHKJ Reliability Report | 2012/07/18 | |
* | Radiation & reliability report | OPA2333SJD Reliability Report | 2012/07/18 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 2017/03/28 | ||
EVM User's guide | Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) | 2015/07/24 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
DIP-ADAPTER-EVM — DIP 어댑터 평가 모듈
소형 표면 실장 IC(집적 회로)와 쉽고 빠르며 경제적인 방식으로 인터페이싱하는 방법을 제공하는 DIP 어댑터 평가 모듈(DIP-ADAPTER-EVM)로 연산 증폭기 프로토타이핑 및 테스트 속도를 높이세요. 제품에 포함된 Samtec 터미널 스트립을 사용하여 지원되는 연산 증폭기를 연결하거나 기존 회로에 직접 연결할 수 있습니다.
DIP 어댑터 EVM 키트는 다음을 포함해 가장 널리 사용되는 6개의 업계 표준 패키지를 지원합니다.
- D 및 U(SOIC-8)
- PW(TSSOP-8)
- DGK(MSOP-8, VSSOP-8)
- (...)
DIYAMP-EVM — 범용 DIY(Do-it-Yourself) 증폭기 회로 평가 모듈
The DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verifying simulations. It is available in three industry-standard packages (SC70, SOT23 (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
리시버
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
OPAMP-NOISECALC — Noise Calculator
This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
- A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
지원되는 제품 및 하드웨어
제품
LCD 및 OLED 디스플레이 전원 및 드라이버
범용 연산 증폭기
정밀 연산 증폭기(Vos<1mV)
CIRCUIT060001 — 단일 공급, 저압측, 단방향 전류 감지 회로
CIRCUIT060002 — NTC 서미스터 회로를 사용한 온도 감지
CIRCUIT060003 — PTC 서미스터 회로를 사용한 온도 감지
CIRCUIT060004 — 저잡음 및 장거리 PIR 센서 컨디셔너 회로
CIRCUIT060005 — 개별 차동 증폭기 회로를 사용한 고압측 전류 감지
CIRCUIT060006 — 브리지 증폭기 회로
CIRCUIT060007 — 저압측 양방향 전류 감지 회로
CIRCUIT060008 — 전파 정류기 회로
CIRCUIT060009 — 반파 정류기 회로
CIRCUIT060010 — PWM 제너레이터 회로
CIRCUIT060011 — 단일 전원, 2차, 다중 피드백 고역 필터 회로
CIRCUIT060012 — 단일 공급, 2차, 다중 피드백 저역 필터 회로
CIRCUIT060014 — MOSFET이 있는 V-I(전압-전류) 컨버터 회로
CIRCUIT060016 — 비인버팅 마이크 전치 증폭기 회로
CIRCUIT060017 — 듀얼 공급, 개별, 프로그래머블 게인 증폭기 회로
CIRCUIT060018 — 포토다이오드 증폭기 회로
CIRCUIT060019 — 비인버팅 양극 레퍼런스 전압 회로를 갖춘 인버팅 연산 증폭기
CIRCUIT060020 — 인버팅 증폭기 회로
CIRCUIT060074 — 콤퍼레이터 회로를 사용한 고압측 전류 감지
CIRCUIT060075 — 고속 과전류 감지 회로
OPA388은 초저 오프셋과 빠른 회전율 기능을 통해 가장 넓은 대역폭을 위해 선택됩니다. TLV3201은 40ns의 작은 전파 지연과 4.8ns의 상승 시간으로 인해 빠른 응답으로 선택됩니다. 이를 통해 콤퍼레이터는 과도 응답 시간 요구 사항 (...)
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
TIDA-00002 — 고온 애플리케이션용 혹독한 환경 수집 단말기(HEAT) EVM 플랫폼
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
B0QFN (JD) | 8 | Ultra Librarian |
CFP (HKJ) | 8 | Ultra Librarian |
CFP (HKQ) | 8 | Ultra Librarian |
DIESALE (KGD) | — | |
SOIC (D) | 8 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.