INA780A
- Low loss integrated shunt resistor
- Internal resistance: 400 µΩ, TA = 25°C
- Continuous current: ±75 A, TA = 25°C
- Peak measurement capability: ±78.64 A
- Current monitoring accuracy: A/B Grade, maximum
- Offset current: ±12.5 mA / ±125 mA
- Offset drift: ±50 µA/°C (A and B Grades)
- System gain error: ±0.75% / ±1.25%
- Common-mode rejection: ±0.25 / ±2.5 mA/V
- Power monitoring accuracy: A/B Grade, maximum
- ±0.9% / ±1.6% at 25°C, full scale
- Energy and charge accuracy: A/B Grade, maximum
- ±1.4% / ±2.1% at 25°C, full scale
- Temperature sensor: ±1.5°C (maximum at 25°C)
- Precision oscillator: ±0.5% (maximum at 25°C)
- Programmable conversion time and averaging
- 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
- Operates from a 2.7-V to 5.5-V supply:
- Operational current: 640 µA (typical)
- Shutdown current: 5 µA (maximum)
The INA780x is a digital power monitor with an integrated current sensing element along with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure full-scale currents up to ±78.64 A with common-mode voltage support from –0.1 V to +85 V.
The INA780x reports current, bus voltage, die temperature, power, energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±2.5°C accurate over the junction temperature range.
The low offset and gain drift design of the INA780x allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing.
The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.
기술 자료
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | INA780x 85 V , 16 -Bit, Precision I2C Output Digital Power Monitor with EZShunt Technology datasheet (Rev. A) | PDF | HTML | 2023/12/19 |
Application note | Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers | PDF | HTML | 2024/11/18 | |
Application note | How EZShunt Technology Simplifies and Reduces Error in Shunt-Based Designs | PDF | HTML | 2024/06/27 | |
Technical article | Bringing design simplicity, low drift, and small size to integrated-shunt solutions | PDF | HTML | 2024/01/04 | |
EVM User's guide | INA740-INA741EVM, INA745-INA746EVM, INA780-INA781EVM User's Guide (Rev. A) | PDF | HTML | 2023/12/22 | |
Application brief | Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) | PDF | HTML | 2023/08/08 | |
Application brief | Improving Power Amplifier Efficiency With Current Monitors (Rev. B) | PDF | HTML | 2023/07/24 | |
Certificate | INA780AEVM EU Declaration of Conformity (DoC) | 2023/05/16 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
INA780-INA781EVM — 션트 레지스터가 내장된 EZShunt™ 디지털 전원 모니터용 INA780 및 INA781 평가 모듈
INA780 또는 IN781 평가 모듈(EVM)은 지정된 입력 전류, 공통 모드 전압 및 온도 범위에 걸쳐 EZShunt™ Technology의 INA780A, INA780B 또는 INA781 고정밀 디지털 전원 모니터의 주요 기능과 성능을 평가하기 위한 소형 플랫폼입니다. 성능 평가를 위한 기기 요구 사항이 최소화되고, 장치에 내부 션트가 장착되어 프로토타입 제작 시간을 빠르게 단축합니다. 필요한 입력 전류와 공통 모드 전압을 구동하기 위한 지원 입력 소스가 필요합니다.
GUI를 통한 INA780-INA781EVM 전원 공급 (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
RF 리시버
RF 트랜스미터
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 착수하기 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
---|---|---|
VSON (DEK) | 15 | Ultra Librarian |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치