DAC7311

활성

배터리 구동 애플리케이션을 위한 6핀 SC70 패키지의 12비트 싱글 채널 초저전력 DAC

alarm알림 지금 주문

이 제품의 최신 버전이 있습니다

open-in-new 대안 비교
다른 핀 출력을 지원하지만 비교 대상 장치와 동일한 기능
DAC63001 활성 Hi-Z, EEPROM, 파형 생성기를 갖춘 12비트, 1채널 저전력 전압/전류 출력 스마트 DAC Smaller power consumption (35uA)

제품 상세 정보

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Features Cost Optimized, Low Power Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package
  • Relative accuracy:
    • 0.25 LSB INL (DAC5311: 8-bit)
    • 0.5 LSB INL (DAC6311: 10-bit)
    • 1 LSB INL (DAC7311: 12-bit)
  • microPower operation: 80 µA at 2.0 V
  • Power-down: 0.5 µA at 5 V, 0.1 µA at 2.0 V
  • Wide power supply: 2.0 V to 5.5 V
  • Power-on reset to zero scale
  • Straight binary data format
  • Low power serial interface with Schmitt-triggered inputs: up to 50 MHz
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Extended temperature range –40°C to +125°C
  • Pin-compatible family in a tiny, 6-pin SC70 package

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

The 8-bit DAC5311, 10-bit DAC6311, and 12-bit DAC7311 (DACx311) are low-power, single-channel, voltage output digital-to-analog converters (DACs). The low power consumption in normal operation (0.55 mW at 5 V, reducing to 2.5 µW in power-down mode) makes the DACx311 an excellent choice for portable, battery-operated applications.

These devices are monotonic by design, provide excellent linearity, and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, three-wire serial interface that operates at clock rates of up to 50 MHz, and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that powers up the DAC output at 0 V and remains at 0 V until a valid write to the device occurs. The DACx311 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2.0 V in power-down mode.

These devices are pin-compatible with the DAC8311 and DAC8411, offering an easy upgrade path from 8‑bit, 10‑bit, and 12‑bit resolution to 14‑bit and 16‑bit. All devices are available in a small, 6‑pin, SC70 (SOT) package. This package offers a flexible, pin- and function-compatible, drop-in DAC within the family over an extended temperature range of –40°C to +125°C.

다운로드 스크립트와 함께 비디오 보기 동영상

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀
DAC6311 활성 SC70 패키지의 10비트, 싱글 채널, 80uA, 2.0V~5.5V DAC 10-bit variant
DAC8311 활성 SC70 패키지의 14비트, 싱글 채널, 80uA, 2.0V~5.5V DAC 14-bit

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
4개 모두 보기
유형 직함 날짜
* Data sheet DACx311 2-V to 5.5-V, 80-µA, 8-Bit, 10-Bit, and 12-Bit, Low-Power, Single-Channel, Digital-to-Analog Converters in SC70 Package datasheet (Rev. D) PDF | HTML 2023/08/17
Circuit design Loop-Powered 4mA to 20mA Transmitter Circuit (Rev. A) PDF | HTML 2024/09/19
User guide Precision DAC SPICE Models Quick-Start Guide 2017/02/22
EVM User's guide DAC8x11 EVM Users Guide (Rev. A) 2016/04/20

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

DAC7311EVM — DAC7311 평가 모듈

The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with (...)

사용 설명서: PDF
지원 소프트웨어

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
정밀 DAC(≤10 MSPS)
DAC1220 20비트 델타 시그마 저전력 디지털-아날로그 컨버터 DAC5311 SC70 패키지, 8비트, 싱글 채널, 80uA, 1.8V~5.5V DAC DAC60004 1LSB INL/DNL 포함 초소형, 진정한 12비트 쿼드 전압 출력 DAC DAC6311 SC70 패키지의 10비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC70004 1LSB INL/DNL 포함 초소형, 진정한 14비트 쿼드 전압 출력 DAC DAC7311 배터리 구동 애플리케이션을 위한 6핀 SC70 패키지의 12비트 싱글 채널 초저전력 DAC DAC7554 저전력, 저글리치, 12비트 DAC DAC7558 12비트, 8진, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7562 2.5V, 4ppm/°C 레퍼런스를 지원하는 12비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC7568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력 DAC DAC7573 I2C 디지털 인터페이스를 지원하는 쿼드, 12비트, 10us, 디지털-아날로그 컨버터 DAC7574 I2C 인터페이스를 지원하는 12비트 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7678 2.5V 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC7714 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7716 쿼드 12비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7718 8진, 저전력, 12비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7811 0.2us 설정 시간을 지원하는 12비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC80004 1LSB INL/DNL 포함 초소형, 진정한 16비트 쿼드 전압 출력 DAC DAC8164 14비트, 쿼드 채널, 초저 글리치, 2.5V의 출력 전압, 2ppm/°C 내부 레퍼런스 및 제로 리셋 DAC DAC8165 2.5V, 2ppm/°C 내부 레퍼런스 및 중간 스케일 리셋을 지원하는 14비트, 쿼드 채널, 초저 글리치, 출력 전압 DAC DAC8168 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 14비트, 8채널, 초저 글리치, 전압 출력 DAC DAC8218 8진, 저전력, 14비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8234 쿼드 14비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8311 SC70 패키지의 14비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8411 SC70 패키지의 16비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8534 2.7V~5.5V, 쿼드 채널, 16비트, 직렬 입력 DAC DAC8550 16비트, 초저 글리치 전압 출력 DAC DAC8551 16비트, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8552 16비트, 듀얼 채널, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8554 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8555 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8560 2.5V, 2ppm/°C 레퍼런스를 지원하는 16비트, 싱글 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8562 2.5V, 4ppm/°C 레퍼런스를 지원하는 16비트, 듀얼 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8564 16비트, 쿼드 채널, 초저 글리치, Vout DAC와 2.5V, 2ppm/C 내부 레퍼런스 DAC8565 2.5V, 2ppm/C 내부 레퍼런스와 중간 스케일 리셋을 지원하는 16비트, 쿼드 채널, 초저 글리치 출력 전압 DAC DAC8568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 16비트, 8채널, 초저 글리치, 전압 출력 DAC DAC8571 저전력 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8574 저전력 쿼드 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8580 16비트, 고속, 저잡음, 전압 출력, 디지털-아날로그 컨버터 DAC8581 16비트, 고속, 저잡음, 전압 출력 디지털-아날로그 컨버터 DAC8718 8진 저전력 16비트 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8734 16비트 쿼드 고정밀 +/-16.5V 출력 디지털-아날로그 컨버터 DAC8801 14bit, 싱글 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8803 14비트, 쿼드 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8811 0.5us 설정 시간을 지원하는 16비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC8814 16비트, 쿼드, 직렬 입력 멀티플라잉 디지털-아날로그 컨버터 DAC8831 16비트, 초저전력, 전압 출력 디지털-아날로그 컨버터 DAC8832 16비트 초저전력 전압 출력 디지털-아날로그 컨버터 DAC8871 16비트 싱글 채널, 직렬 인터페이스, +/-18V(고전압 양극) 출력 DAC DAC8881 싱글 채널 16비트, 저잡음, 전압 출력 디지털-아날로그 컨버터 DAC9881 고정밀 애플리케이션을 위한 18비트, 싱글 채널, 저잡음, 전압 출력 DAC
하드웨어 개발
평가 보드
DAC8411EVM-PDK DAC8411 성능 데모 키트 DAC8811EVM-PDK DAC8811 성능 데모 키트 DAC8832EVM-PDK DAC8832 성능 데모 키트 DAC9881EVM-PDK DAC9881 성능 데모 키트
소프트웨어
소프트웨어 프로그래밍 도구
DXP DXP DAC 연습 프로그램
지원 소프트웨어

SLAC782 Source Files for SLAA866

지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
정밀 DAC(≤10 MSPS)
DAC161S997 내부 레퍼런스 및 4mA~20mA 전류 루프 드라이브를 지원하는 16비트 정밀 DAC DAC7311 배터리 구동 애플리케이션을 위한 6핀 SC70 패키지의 12비트 싱글 채널 초저전력 DAC DAC8311 SC70 패키지의 14비트, 싱글 채널, 80uA, 2.0V~5.5V DAC
정밀 연산 증폭기(Vos<1mV)
OPA317 저 오프셋, 레일 투 레일 I/O 연산 증폭기
시뮬레이션 모델

DAC7311 IBIS Model (Rev. A)

SBAM029A.ZIP (11 KB) - IBIS Model
시뮬레이션 모델

DAC7311 Parallel PSpice Model

SBAM220.ZIP (14 KB) - PSpice Model
시뮬레이션 모델

DAC7311 Parallel TINA-TI Reference Design

SBAM218.TSC (1040 KB) - TINA-TI Reference Design
시뮬레이션 모델

DAC7311 Parallel TINA-TI Spice Model (Rev. A)

SBAM219A.ZIP (167 KB) - TINA-TI Spice Model
시뮬레이션 모델

DAC7311 Serial PSpice Model

SBAM223.ZIP (14 KB) - PSpice Model
시뮬레이션 모델

DAC7311 Serial TINA-TI Reference Design

SBAM221.TSC (267 KB) - TINA-TI Reference Design
시뮬레이션 모델

DAC7311 Serial TINA-TI Spice Model (Rev. A)

SBAM222A.ZIP (384 KB) - TINA-TI Spice Model
계산 툴

ANALOG-ENGINEER-CALC — 아날로그 엔지니어의 계산기

The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
설계 툴

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
지원되는 제품 및 하드웨어

지원되는 제품 및 하드웨어

제품
직렬 전압 레퍼런스
REF2025 8ppm/°C 드리프트, 저전력, 듀얼 출력 Vref 및 Vref/2 전압 레퍼런스 REF2030 3V Vref, 낮은 드리프트, 저전력, 듀얼 출력 Vref 및 Vref/2 전압 레퍼런스 REF2033 3.3V Vref, 낮은 드리프트, 저전력, 듀얼 출력 Vref 및 Vref/2 전압 레퍼런스 REF2041 4.1V Vref, 낮은 드리프트, 저전력, 듀얼 출력 Vref 및 Vref/2 전압 레퍼런스 REF34-Q1 오토모티브, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF3425 2.5V, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF3430 3V, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF3433 3.3V, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF3440 4.1V, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF3450 5V, 저드리프트, 저전력, 소형 풋프린트 시리즈 전압 레퍼런스 REF35 650nA 정동작 전류, 12ppm/°C 드리프트, 초저전력 정밀 전압 레퍼런스 REF35-Q1 오토모티브, 650nA 정동작 전류, 15ppm/°C 드리프트, 초저전력 정밀 전압 레퍼런스 REF4132 12ppm/°C 저잡음 저전력 정밀 전압 레퍼런스 REF5010 10V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5020 2.048V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5020A-Q1 차량용, 저소음, 초저 드리프트, 정밀 2.048V 직렬 전압 레퍼런스 REF5025 2.5V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5025A-Q1 차량용, 저잡음, 초저 드리프트, 정밀 2.5V 직렬 전압 레퍼런스 REF5030 3V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5030A-Q1 차량용, 저잡음, 초저 드리프트, 정밀 3V 직렬 전압 레퍼런스 REF5040 4.096V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5045 4.5V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5045A-Q1 차량용, 저잡음, 초저 드리프트, 정밀 4.5V 직렬 전압 레퍼런스 REF5050 5V, 3µVpp/V 잡음, 3ppm/°C 드리프트 정밀 직렬 전압 레퍼런스 REF5050A-Q1 차량용, 저잡음, 초저 드리프트, 정밀 5V 직렬 전압 레퍼런스 REF54 0.8ppm/°C 드리프트(최대), 0.11ppmp-p 1/f 잡음, 380μA 전류 정밀 전압 레퍼런스 REF70 저잡음 및 낮은 드리프트를 지원하는 고정밀 전압 레퍼런스 REF80 0.05ppm/°C 드리프트 및 1ppm 미만의 안정성을 지원하는 온도 제어 매립형 제너 레퍼런스
정밀 ADC
ADC0802-N 0.5 LSB INL을 지원하는 8비트, 1채널 µP 호환 A/D 컨버터 ADC0804-N 1 LSB INL을 지원하는 8비트, 1채널 µP 호환 A/D 컨버터 ADC0808-N 0.75 LSB INL을 지원하는 8비트, 1채널 µP 호환 A/D 컨버터 ADC081C021 I2C 및 알림 핀을 갖춘 8비트, 189kSPS, 1채널 SAR ADC ADC081C027 I2C를 지원하는 8비트, 189kSPS, 1채널 SAR ADC ADC081S021 SPI를 지원하는 8비트, 200kSPS, 1채널 SAR ADC ADC081S051 SPI를 지원하는 8비트, 500kSPS, 1채널 SAR ADC ADC081S101 8비트, 1MSPS, 1채널 SAR ADC ADC0820-N 트랙/홀드 기능을 지원하는 8비트 고속 µP 호환 A/D 컨버터 ADC082S021 2채널, 50ksps~200ksps, 8비트 A/D 컨버터 ADC082S051 2채널, 200ksps~500ksps, 8비트 A/D 컨버터 ADC082S101 2채널, 500ksps~1Msp, 8비트 A/D 컨버터 ADC0831-N 8비트, 1채널 직렬 I/O A/D 컨버터 ADC0832-N 8비트, 2채널 직렬 I/O A/D 컨버터 ADC0834-N 8비트, 4채널 직렬 I/O A/D 컨버터 ADC0838-N 8비트, 8채널 직렬 I/O A/D 컨버터 ADC0848 멀티플렉서 옵션을 지원하는 8비트, 8채널, 마이크로프로세서 호환 A/D 컨버터 ADC084S021 4채널, 50ksps~200Ksps, 8비트 A/D 컨버터 ADC084S051 4채널, 200ksps~500ksps, 8비트 A/D 컨버터 ADC084S101 4채널, 500ksps~1Msps, 8비트 A/D 컨버터 ADC08831 멀티플렉서 및 샘플/홀드를 지원하는 8비트, 1채널, 직렬 I/O CMOS A/D 컨버터 ADC08832 멀티플렉서 및 샘플/홀드 기능을 지원하는 8비트, 2채널, 직렬 I/OCMOS A/D 컨버터 ADC088S022 8채널, 50ksps~200ksps, 8비트 A/D 컨버터 ADC088S052 8채널, 200ksps~500ksps, 8비트 A/D 컨버터 ADC088S102 8채널, 500kSPS~1MSPS, 8비트 A/D 컨버터 ADC101C021 I2C 및 알림 핀을 갖춘 10비트, 189kSPS, 1채널 SAR ADC ADC101C027 I2C를 지원하는 10비트, 189kSPS, 1채널 SAR ADC ADC101S021 SPI를 지원하는 10비트, 200kSPS, 1채널 SAR ADC ADC101S051 SPI를 지원하는 10비트, 500kSPS, 1채널 SAR ADC ADC101S051-Q1 SPI를 지원하는 오토모티브 10비트 500kSPS 1채널 SAR ADC ADC101S101 SPI를 지원하는 10비트, 1MSPS, 1채널 SAR ADC ADC102S021 2채널, 50ksps~200ksps, 10비트 A/D 컨버터 ADC102S051 2채널, 200ksps~500ksps, 10비트 A/D 컨버터 ADC102S101 2채널, 500ksps~1Msps, 10비트 A/D 컨버터 ADC104S021 단일 종단 입력 및 직렬 인터페이스를 지원하는 10비트, 200kSPS, 4채널 SAR ADC ADC104S021Q-Q1 차량용, 4채널, 50ksps~200ksps, 10비트 A/D 컨버터 ADC104S051 4채널 200ksps~500ksps 10비트 A/D 컨버터 ADC104S101 4채널 500ksps~1Msps, 10비트 A/D 컨버터 ADC10738 멀티플렉서, 샘플/홀드 및 레퍼런스를 지원하는 10비트+ 사인 직렬 I/O A/D 컨버터 ADC108S022 8채널, 50ksps~200ksps, 10비트 A/D 컨버터 ADC108S052 8채널, 200ksps~500ksps, 10비트 A/D 컨버터 ADC108S102 8채널, 500kSPS~1MSPS, 10비트 A/D 컨버터 ADC12130 2채널 MUX 및 샘플/홀드를 지원하는 자체 보정 12비트+ 직렬 I/O A/D 컨버터 ADC121C021 알림 핀을 지원하는 I2C 호환, 12비트 아날로그-디지털 컨버터 ADC121C021-Q1 알림 핀을 갖춘 오토모티브 I2C 호환, 12비트 아날로그-디지털 컨버터 ADC121C027 알림 기능을 지원하는 I2C 호환, 12비트 아날로그-디지털 컨버터 ADC121S021 싱글 채널, 50~200ksps, 12비트 A/D 컨버터 ADC121S101 싱글 채널, 0.5~1Msp, 12비트 A/D 컨버터 ADC121S101-Q1 차량용 싱글 채널, 0.5~1Msps, 12비트 A/D 컨버터 ADC122S021 2채널, 50ksps~200ksps 12비트 A/D 컨버터 ADC122S051 2채널, 200ksps~500ksps 12비트 A/D 컨버터 ADC122S051Q-Q1 2채널, 200ksps~500ksps 12비트 A/D 컨버터 ADC122S101 2채널, 500ksps~1Msps 12비트 A/D 컨버터 ADC122S625 듀얼 12비트, 50kSPS~200kSPS, 동시 샘플링 A/D 컨버터 ADC122S655 듀얼 12비트, 200kSPS~500kSPS, 동시 샘플링 A/D 컨버터 ADC122S706 듀얼 12비트, 500kSPS~1MSPS, 동시 샘플링 A/D 컨버터 ADC124S021 4채널, 50ksps~200kSPS, 12비트 A/D 컨버터 ADC124S051 4채널, 200ksps~500kSPS, 12비트 A/D 컨버터 ADC124S101 4채널, 500ksps~1Msps, 12비트 A/D 컨버터 ADC128D818 12비트, 82SPS, 8채널 델타 시그마 ADC(온도 센서, 내부/외부 전압 레퍼런스 및 I2C 인터페이스 포함) ADC128S022 8채널, 50ksps~200ksps, 12비트 A/D 컨버터 ADC128S052 단일 종단 입력 및 직렬 인터페이스를 지원하는 12비트, 500kSPS, 8채널 SAR ADC ADC128S052-Q1 오토모티브, 8채널, 200kSPS~500kSPS, 12비트 A/D 컨버터 ADC128S102 8채널, 50kSPS~1MSPS, 12비트 아날로그-디지털 컨버터(ADC) ADC128S102QML-SP 방사능 저항, 8채널, 50kSPS~1MSPS, 12비트 아날로그-디지털 컨버터(ADC) ADC141S626 14비트, 50kSPS~250kSPS, 차동 입력, 마이크로파워 ADC ADC141S628-Q1 오토모티브 14비트 200kSPS 의사 차동 마이크로파워 ADC(아날로그-디지털 컨버터) ADC161S626 완전 차동 입력을 지원하는 16비트, 250kSPS, 1채널 SAR ADC ADC78H89 7채널, 500KSPS, 12비트 A/D 컨버터 ADC78H90 8채널, 500KSPS, 12비트 A/D 컨버터 ADCS7476 1MSPS, 12/10/8비트 A/D 컨버터(SOT-23 및 LLP) ADCS7477 1MSPS, 10비트 A/D 컨버터(SOT-23 및 LLP) ADCS7478 1MSPS, 8비트 A/D 컨버터(SOT-23 및 LLP) ADCV08832 샘플/홀드를 지원하는 저전압 8비트 직렬 I/O CMOS A/D 컨버터 ADS1000 PGA, 오실레이터 및 I2C를 지원하는 12비트, 128SPS, 1채널 델타-시그마 ADC ADS1000-Q1 PGA, 오실레이터 및 I2C를 지원하는 차량용, 12비트, 128SPS, 1채널 델타-시그마 ADC ADS1119 I2C 인터페이스 및 외부 Vref 입력을 지원하는 16비트, 1kSPS, 4채널 범용 델타 시그마 ADC ADS1120 PGA, VREF, 2x IDAC 및 SPI 인터페이스를 지원하는 16비트, 2kSPS, 4채널, 저전력, 소형 델타 시그마 ADC ADS1120-Q1 소형 신호 센서용 PGA 및 VREF를 지원하는 오토모티브 16비트 2kSPS 4채널 저전력 델타 시그마 ADC ADS112C04 PGA, VREF, 2x IDAC 및 I2C 인터페이스를 지원하는 16비트, 2kSPS, 4채널, 저전력, 소형 델타 시그마 ADC ADS112U04 PGA, VREF, 2x IDACs 및 UART 인터페이스를 지원하는 16비트, 2kSPS, 4채널, 저전력, 소형 델타 시그마 ADC ADS1130 저항식 브리지 센서 및 체중계용 18비트, 80SPS, 1채널 델타-시그마 ADC ADS1131 저항 브리지 센서 및 저울용 전원 차단 스위치를 지원하는 18비트, 80SPS, 1채널 델타-시그마 ADC ADS1146 정밀 센서 측정을 위한 PGA를 지원하는 16비트 2kSPS 1채널 ADC ADS1147 정밀 센서 측정을 위한 PGA, 레퍼런스 및 IDAC를 지원하는 16비트 2kSPS 4채널 ADC ADS1148 정밀 센서 측정을 위한 PGA, 레퍼런스 및 IDAC를 지원하는 16비트 2kSPS ADC ADS1148-Q1 정밀 센서 측정을 위한 PGA, 레퍼런스 및 IDAC를 지원하는 16비트 2kSPS ADC ADS114S06 PGA 및 센서 측정용 전압 레퍼런스를 지원하는 16bit, 4kSPS, 6채널 델타-시그마 ADC ADS114S06B PGA 및 저비용 애플리케이션을 위한 전압 레퍼런스를 지원하는 16비트, 4kSPS, 6채널 델타-시그마 ADC ADS114S08 PGA 및 센서 측정용 전압 레퍼런스를 지원하는 16비트, 4kSPS, 12채널 델타-시그마 ADC ADS114S08B PGA 및 저비용 애플리케이션을 위한 전압 레퍼런스를 지원하는 16비트, 4kSPS, 12채널 델타-시그마 ADC ADS1158 고속 채널 스캔 및 자동 시퀀서를 제외하는 16비트, 125kSPS, 16채널 델타-시그마 ADC ADS1174 쿼드, 동시 샘플링, 16비트 아날로그-디지털 컨버터 ADS1178 8진, 동시 샘플링, 16비트 아날로그-디지털 컨버터 ADS117L11 입력 및 레퍼런스 버퍼를 지원하는 16비트, 400kSPS, 저전력, 광대역 델타-시그마 ADC ADS1201 높은 동적 범위 델타 시그마 모듈레이터 ADS1203 전류 션트 델타 시그마 모듈레이터, 10MHz CLK, +/-250mV 입력, 16비트 해상도, 외부 레퍼런스 옵션 ADS1204 4개의 델타 시그마 모듈레이터, 10MHz CLK, 0~5V 입력, 16비트 해상도 ADS1205 1비트, 10MHz, 2차, 델타 시그마 모듈레이터 2개 ADS1208 홀 센서용 전류 여자가 내장된 10MHz 모듈레이터 ADS1209 16비트, 10MHz, 2채널, 델타-시그마 모듈레이터 ADS1216 VREF, PGA, IDAC 및 RAM을 지원하는 24비트, 8채널 델타 시그마 ADC ADS1217 8채널, 24비트 아날로그-디지털 컨버터 ADS1218 24비트, 플래시 메모리가 있는 780SPS ADC, 8채널, VREF, 버퍼, IDAC 2개, 직렬 출력, 디지털 I/O, 저전력 ADS1219 I2C 인터페이스 및 외부 Vref 입력을 지원하는 24비트, 1kSPS, 4채널 범용 델타 시그마 ADC ADS1220 PGA, VREF, SPI 및 2개의 IDAC를 지원하는 24비트, 2kSPS, 4채널, 저전력 델타 시그마 ADC ADS122C04 PGA, VREF, 2x IDAC 및 I2C 인터페이스를 지원하는 24비트, 2kSPS, 4채널, 저전력, 소형 델타 시그마 ADC ADS122U04 PGA, VREF, 2x IDACs 및 UART 인터페이스를 지원하는 24비트, 2kSPS, 4채널, 저전력, 소형 델타 시그마 ADC ADS1230 저항식 브리지 센서 및 체중계용 20비트, 80SPS, 1채널 델타-시그마 ADC ADS1231 저항식 브리지 센서 및 체중계용 24비트, 80SPS, 1채널 델타-시그마 ADC ADS1232 브리지 센서를 위한 24비트, 80SPS, 2채널(차동), 핀 프로그래머블 델타-시그마 ADC ADS1234 브리지 센서용 24비트, 80SPS, 4채널(차동), 핀 프로그래머블 델타 시그마 ADC ADS1235 PGA 및 AC 여기를 갖춘 브리지 센서용 24비트, 7.2kSPS, 3채널 차동, 델타-시그마 ADC ADS1235-Q1 PGA 및 AC 여기를 갖춘 오토모티브 24비트, 7.2kSPS, 3채널 차동 입력, 델타-시그마 ADC ADS1243-HT 고온 24비트 ADC, 8채널, PGA 1:128, 50/60Hz 노치 ADS1246 정밀 센서 측정을 위한 PGA를 지원하는 24비트, 2kSPS, 1채널 델타-시그마 ADC ADS1247 정밀 센서 측정을 위한 PGA, Vref 및 2x IDAC를 지원하는 24비트, 2kSPS, 4채널 델타-시그마 ADC ADS1248 정밀 센서 측정을 위한 24비트, 2kSPS, 8채널 델타-시그마 ADC ADS124S06 PGA 및 정밀 센서 측정을 위한 전압 레퍼런스를 지원하는 24비트, 4kSPS, 6채널 델타-시그마 ADC ADS124S08 PGA 및 센서 측정용 전압 레퍼런스를 지원하는 24비트, 4kSPS, 12채널 델타-시그마 ADC ADS1250 20비트 데이터 수집 시스템 아날로그-디지털 컨버터 ADS1251 24비트, 20kHz, 저전력 아날로그-디지털 컨버터 ADS1252 ResolutionPlus 24비트, 40kHz 아날로그-디지털 컨버터 ADS1253 24비트 20kSPS 4채널, 단일 공급 델타-시그마 ADC ADS1254 개별 AVDD 및 DVDD를 지원하는 24비트, 20kSPS, 4채널 델타 시그마 ADC ADS1255 24비트, 30kSPS, 초저잡음 델타 시그마 ADC ADS1256 공장 자동화 및 공정 제어를 위한 PGA를 지원하는 24비트, 30kSPS, 8채널 델타 시그마 ADC ADS1257 PGA가 통합된 24비트, 30kSPS, 4채널 산업용 ADC ADS1258 빠른 채널 스캔 및 자동 시퀀서를 지원하는 24비트, 125kSPS, 16채널 델타 시그마 ADC ADS1258-EP EP(Enhanced Product) 16채널 24비트 아날로그-디지털 컨버터(ADC) ADS1259 공장 자동화를 위한 저 드리프트 전압 레퍼런스를 지원하는 24비트, 14.4kSPS, 1채널 델타-시그마 ADC ADS1259-Q1 높은 동적 범위 시스템을 위한 낮은 드리프트 Vref를 지원하는 오토모티브, 24비트, 14.4kSPS, 1채널 델타 시그마 ADC ADS125H01 저잡음 PGA 및 ±20V 입력을 지원하는 24비트, 40kSPS, 1채널 델타 시그마 ADC ADS125H02 ±20V 입력, PGA, IDACs, GPIOs 및 VREF를 지원하는 24비트, 40kSPS, 2채널 델타 시그마 ADC ADS1260 PGA, VREF 및 공장 자동화용 IDAC를 갖춘 24비트, 40kSPS, 5채널 델타 시그마 ADC ADS1260-Q1 PGA, VREF 및 IDAC를 지원하는 오토모티브 24비트, 40kSPS, 5채널, 델타-시그마 ADC ADS1261 공장 자동화용 PGA, VREF, IDAC 및 AC 여자 기능을 갖춘 24비트, 40kSPS, 10채널 델타 시그마 ADC ADS1261-Q1 PGA, IDAC 및 AC 여자를 지원하는 오토모티브 12비트, 40kSPS, 10채널, 델타-시그마 ADC ADS1262 PGA 및 공장 자동화를 위한 전압 레퍼런스를 갖춘 32비트 38kSPS 10채널 델타-시그마 ADC ADS1263 PGA, VREF 및 공장 자동화용 보조 ADC를 갖춘 32비트 38kSPS 10채널 델타-시그마 ADC ADS1271 광대역 애플리케이션용 24비트, 105kSPS, 1채널 델타 시그마 ADC ADS1274 광대역 애플리케이션을 위한 24비트, 144kSPS, 4채널 동시 샘플링 델타-시그마 ADC ADS1278 광대역 애플리케이션을 위한 24비트, 144kSPS, 8채널 동시 샘플링 델타-시그마 ADC ADS1278-EP 개선된 제품 8진, 144kHz, 동시 샘플링 24비트 델타 시그마 ADC ADS1278-HT 고온 쿼드/8진, 동시 샘플링, 24비트 아날로그-디지털 컨버터 ADS1278-SP 방사능 저항, 24비트 8채널 동시 샘플링 델타 시그마 ADC ADS127L01 24비트, 512kSPS, 1채널, 초저전력, 광대역 델타-시그마 ADC ADS127L11 손쉽게 구동할 수 있는 입력 및 광대역 또는 저지연 필터를 갖춘 24비트, 400kSPS, 델타 시그마 ADC ADS127L18 8채널, 동시 샘플링, 512kSPS, 광대역 24비트 델타-시그마 ADC ADS127L21 프로그래머블 IIR 및 FIR 필터를 지원하는 24비트, 512kSPS 광대역 델타-시그마 ADC ADS127L21B 최대 0.8ppm INL의 높은 선형성을 지원하는 24비트, 512kSPS 광대역 델타 시그마 ADC ADS1281 지진 및 에너지 탐사를 위한 초고해상도 4kSPS 1채널 델타 시그마 ADC ADS1282 지진 및 에너지 탐사를 위한 PGA를 지원하는 고해상도 4kSPS 2채널 델타-시그마 ADC ADS1282-SP 고해상도 아날로그-디지털 컨버터(ADC) ADS1283 지진 및 에너지 탐사를 위한 PGA를 지원하는 고해상도 4kSPS 2채널 델타-시그마 ADC ADS1284 지진 및 에너지 탐사를 위한 PGA 및 저전력 모드를 지원하는 고해상도 4kSPS 2채널 ADC ADS1285 지진 및 지구 공간을 탐사를 위한 32비트 고해상도, 2채널 델타 시그마 ADC ADS1286 12비트 마이크로파워 샘플링 아날로그-디지털 컨버터(ADC) ADS1287 지진 및 에너지 탐사를 위한 PGA를 지원하는 저전력 1kSPS 1채널 델타-시그마 ADC ADS1287D 지진 및 에너지 탐사를 위한 PGA를 갖춘 저전력 1kSPS 2채널(동시) 델타 시그마 ADC ADS1288 지진 및 지구 공간을 탐사를 위한 32비트, 고해상도, 2채널 델타 시그마 ADC ADS130E08 계량 애플리케이션용 저비용, 8채널 통합 아날로그 프론트 엔드 ADS131A02 24비트 128kSPS 2채널, 동시 샘플링, 델타-시그마 ADC ADS131A04 24비트 128kSPS 4채널, 동시 샘플링, 델타-시그마 ADC ADS131E04 전원 모니터링 및 보호를 위한 24비트 64kSPS 4채널 동시 샘플링 델타 시그마 ADC ADS131E06 전원 모니터링 및 보호를 위한 24비트 64kSPS 6채널 동시 샘플링 델타 시그마 ADC ADS131E08 전원 모니터링 및 보호를 위한 24비트 64kSPS 8채널 동시 샘플링 델타-시그마 ADC ADS131M06 6채널, 24비트, 32kSPS, 동시 샘플링, 델타-시그마 ADC ADS131M06-Q1 오토모티브, 6채널, 24비트, 32kSPS 동시 샘플링 델타-시그마 ADC ADS131M08 24비트 32kSPS 8채널, 동시 샘플링, 델타-시그마 ADC ADS131M08-Q1 오토모티브, 8채널, 24비트, 32kSPS 동시 샘플링 델타-시그마 ADC ADS1601 16비트, 1.25MSPS, 고속 및 고정밀 델타 시그마 ADC ADS1602 16비트, 2.5MSPS 아날로그-디지털 컨버터 ADS1605 16비트, 5MSPS 델타 시그마, 아날로그-디지털 컨버터 ADS1606 FIFO를 지원하는 16비트, 5MSPS 단일 채널 델타 시그마 ADC 싱글 ADS1625 18비트, 1.25MSPS 단일 채널 델타 시그마 ADC ADS1626 조정 가능한 FIFO를 지원하는 18비트, 1.25MSPS 단일 채널 델타 시그마 ADC 싱글 ADS1672 고속 고해상도 625kSPS 24비트 델타 시그마 ADC ADS1675 4MSPS, 24비트 아날로그-디지털 컨버터 ADS7028 SPI, GPIOs 및 CRC를 지원하는 소형 8채널, 12비트, 아날로그-디지털 컨버터(ADC) ADS7029-Q1 초저전력 초소형 8비트 2MSPS SAR ADC ADS7038 SPI, GPIO 및 CRC를 지원하는 8채널, 1MSPS, 12비트 아날로그-디지털 컨버터(ADC) ADS7038-Q1 SPI, GPIO 및 CRC를 지원하는 오토모티브, 8채널, 1MSPS, 12비트 아날로그-디지털 컨버터(ADC) ADS7039-Q1 초저전력 초소형 10비트 2MSPS SAR ADC ADS7040 초저전력, 초소형 SAR ADC, 8비트, 1MSPS, 단일 종단 ADS7041 초저전력 및 초소형 SAR ADC, 10비트, 1MSPS, 단일 종단 ADS7042 SPI 인터페이스를 지원하는 12비트 1MSPS 초저전력 초소형 SAR ADC ADS7043 초저전력 및 초소형 SAR ADC | 12비트 | 1MSPS | 의사 차동 ADS7044 초저전력 및 초소형 SAR ADC | 12비트 | 1MSPS | 완전 차동 ADS7046 12비트, 3MSPS, 단일 종단 입력, 소형 저전력 SAR ADC ADS7047 12비트, 3MSPS, 차동 입력, 소형 저전력 SAR ADC ADS7049-Q1 초저전력 초소형 12비트 2MSPS SAR ADC ADS7052 14비트, 1MSPS, 단일 종단 입력, 소형 저전력 SAR ADC ADS7054 14비트, 1MSPS, 차동 입력, 소형 저전력 SAR ADC ADS7056 SPI를 지원하는 14비트 2.5MSPS 초저전력 초소형 SAR ADC ADS7057 14비트, 2.5MSPS, 차동 입력, 소형 저전력 SAR ADC ADS7066 내부 레퍼런스, GPI 및 SPI를 지원하는 8채널, 250kSPS, 16비트 아날로그-디지털 컨버터 ADS7067 GPIO 및 SPI를 지원하는 8채널, 800kSPS, 16비트 SAR 아날로그-디지털 컨버터(ADC) ADS7128 I2C 인터페이스, GPIO, CRC 및 RMS 모듈을 지원하는 소형 8채널 12비트 아날로그-디지털 컨버터(ADC) ADS7138 I2C, GPIO 및 CRC를 지원하는 8채널, 140kSPS, 12비트 아날로그-디지털 컨버터(ADC) ADS7138-Q1 I2C, GPIO 및 CRC를 지원하는 오토모티브, 8채널, 140kSPS, 12비트 아날로그-디지털 컨버터(ADC) ADS7142 1.5mm x 2mm QFN 패키지로 1.8V 작동을 지원하는 12비트 140kSPS 2채널 나노파워 SAR ADC ADS7142-Q1 프로그래머블 임계값 및 호스트 웨이크업을 지원하는 오토모티브 2채널 12비트 140kSPS I2C 호환 ADC ADS7223 12비트 1MSPS 4x2/2x2 동시 샘플링 SAR ADC ADS7229 단일 종단 입력을 지원하는 12비트, 1MSPS, 1채널 SAR ADC ADS7230 직렬 인터페이스를 지원하는 저전력, 12비트, 2채널, 1MHz, 싱글/듀얼 단극 입력, ADC ADS7250 SAR ADC, 듀얼, 750kSPS, 12비트, 동시 샘플링 ADS7253 12비트, 1MSPS, 듀얼, 동시 샘플링 단일 종단/의사 차동 SAR ADC ADS7254 12비트, 1MSPS, 듀얼, 동시 샘플링 차동 SAR ADC ADS7263 14비트 1MSPS 4x2/2x2 동시 샘플링 SAR ADC ADS7279 직렬 인터페이스를 지원하는 저전력, 14비트, 1MHz, 싱글 단극 입력, ADC ADS7280 직렬 인터페이스를 지원하는 저전력, 14비트, 1MHz, 듀얼 단극 입력, ADC ADS774 마이크로프로세서 호환 샘플링 CMOS A/D 컨버터 ADS7804 12비트 10us 샘플링 CMOS 아날로그-디지털 컨버터 ADS7805 16비트 10us 샘플링 CMOS 아날로그-디지털 컨버터 ADS7806 저전력 12비트 샘플링 CMOS 아날로그-디지털 컨버터 ADS7807 저전력 16비트 샘플링 CMOS 아날로그-디지털 컨버터 ADS7808 12비트 10µs 직렬 CMOS 샘플링 아날로그-디지털 컨버터(ADC) ADS7809 16비트 10us 직렬 CMOS 샘플링 아날로그-디지털 컨버터 ADS7812 저전력, 직렬 12비트 샘플링 아날로그-디지털 컨버터 ADS7813 저전력, 직렬 16비트 샘플링 아날로그-디지털 컨버터 ADS7815 단일 종단 입력을 지원하는 16비트, 250kSPS, 1채널 SAR ADC ADS7816 12비트 고속 마이크로파워 샘플링 아날로그-디지털 컨버터(ADC) ADS7817 12비트 차동 입력 마이크로파워 샘플링 아날로그-디지털 컨버터 ADS7818 5V 입력 범위를 지원하는 12비트 고속 저전력 샘플링 아날로그-디지털 컨버터 ADS7822 12비트, 200kSPS 마이크로파워 샘플링 아날로그-디지털 컨버터 ADS7822-Q1 차량용 12비트, 200kSPS 마이크로파워 샘플링 아날로그-디지털 컨버터 ADS7823 12비트 저전력, I2C 직렬, 샘플링 아날로그-디지털 컨버터 ADS7824 4채널, 12비트 샘플링 CMOS A/D 컨버터 ADS7825 4채널, 16비트 샘플링 CMOS A/D 컨버터 ADS7826 5.25V~2.7V, 10비트, 200KSPS, 동기식 직렬 ADC ADS7827 5.25V~2.7V, 8비트, 250KSPS, 동기식 직렬 ADC ADS7828 내부 레퍼런스 및 I2C 인터페이스를 지원하는 12비트, 8채널 SAR ADC ADS7828-Q1 차량용 12비트 50kSPS ADC I2C 저전력 8채널 멀티플렉서 내부 2.5V 레퍼런스 ADS7829 12비트 고속 2.7V 마이크로파워 샘플링 아날로그-디지털 컨버터 ADS7830 I2C 인터페이스를 지원하는 8비트, 8채널 샘플링 A/D 컨버터 ADS7834 2.5V 입력 범위를 지원하는 12비트 고속 저전력 샘플링 아날로그-디지털 컨버터 ADS7835 12비트, 고속, 저전력 샘플링 아날로그-디지털 컨버터 ADS7841 12비트, 4채널 직렬 출력 샘플링 아날로그-디지털 컨버터(ADC) ADS7841-Q1 차량용 12비트 4채널 직렬 출력 샘플링 아날로그-디지털 컨버터(ADC) ADS7842 12비트, 4채널 병렬 출력 샘플링 아날로그-디지털 컨버터 ADS7844 12비트, 8채널 직렬 출력 샘플링 아날로그-디지털 컨버터 ADS7850 SAR ADC, 듀얼, 750kSPS, 14비트, 동시 샘플링 ADS7852 12비트, 8채널, 병렬 출력 아날로그-디지털 컨버터 ADS7853 SAR ADC, 듀얼, 단일 종단 입력, 1MSPS, 14비트, 동시 샘플링 ADS7854 SAR ADC, 듀얼, 차동 입력, 1MSPS, 14비트, 동시 샘플링 ADS7861 듀얼, 500kHz, 12비트, 2+2채널, 동시 샘플링 아날로그-디지털 컨버터 ADS7862 듀얼 500kHz, 12비트, 2+2채널 동시 샘플링 아날로그-디지털 컨버터 ADS7863A 듀얼, 2MSPS, 12비트, 2+2 또는 3+3채널, 동시 샘플링 SAR ADC ADS7864 500kHz, 12비트, 6채널 동시 샘플링 아날로그-디지털 컨버터 ADS7865 듀얼, 2MSPS, 12비트, 3+3 또는 2+2채널, 동시 샘플링 ADC ADS7866 1.2V, 12비트 200KSPS, 직렬 ADC ADS7867 1.2V, 10비트 240KSPS, 직렬 ADC ADS7868 1.2V, 8비트 280KSPS, 직렬 ADC ADS7869 12채널 7 동시 샘플링, 아날로그 모터 컨트롤 프론트 엔드(1MSPS 3개, 12비트 ADC 포함) ADS7870 12비트 ADC, MUX, PGA 및 내부 레퍼런스 데이터 수집 시스템 ADS7871 14비트 48KSPS DAS(ADC, MUX, PGA 및 내부 레퍼런스 포함) ADS7881 2.7V~5.25V 디지털, 5V 아날로그, 12비트, 4MSPS, 병렬 ADC(레퍼런스 포함) ADS7882 레퍼런스를 지원하는 2.7V~5.25V 디지털, 5V 아날로그, 12비트, 3MSPS, 병렬 ADC ADS7883 2.7V~5.5V, 12비트, 3MSPS, 직렬 ADC ADS7884 2.7V~5.5V, 10비트, 3MSPS, 직렬 ADC ADS7885 2.7V~5.5V, 8비트, 3MSPS, 직렬 ADC ADS7886 2.35V~5.25V, 12비트, 1MSPS, 직렬 ADC ADS7887 2.35V - 5.25V, 10비트, 1.25MSPS, 직렬 ADC ADS7888 2.35V~5.25V, 8비트, 1.25MSPS, 직렬 ADC ADS7890 직렬 인터페이스 및 내부 전압 레퍼런스를 지원하는 14비트, 1.25MSPS, 1채널 SAR ADC ADS7891 내부 레퍼런스를 지원하는 2.7V~5.25V 디지털, 5V 아날로그, 14비트 3MSPS 병렬 ADC ADS7924 지능형 시스템 전원 제어를 지원하는 12비트 4채널 MUX-입력 SAR ADC ADS7945 14비트, 2MSPS, 듀얼 채널, 단극, 차동, u 전원 SAR ADC ADS7946 14비트, 2MSPS, 듀얼 채널, 단극, 의사 차동, u 전원 SAR ADC ADS7947 12비트, 2MSPS, 듀얼 채널, 의사 차동 uPower 직렬 SAR ADC ADS7948 10비트, 2MSPS, 듀얼 채널, 의사 차동 uPower 직렬 SAR ADC ADS7949 8비트, 2MSPS, 듀얼 채널, 의사 차동, uPower 직렬 SAR ADC ADS7950 12비트, 1MSPS, 4채널, 단일 종단, 마이크로파워, sr i/f, SAR ADC ADS7950-Q1 오토모티브, 12비트, 1MSPS, 4채널, 단일 종단 SAR ADC ADS7951 12비트, 1MSPS, 8채널, 단일 종단, SAR ADC ADS7951-Q1 차량용 12비트, 1MSPS, 8채널, 단일 종단, SAR ADC ADS7952 12비트, 1MSPS, 12채널, 단일 종단, 마이크로파워, sr i/f, SAR ADC ADS7952-Q1 차량용 12비트, 1MSPS, 12 채널 단일 종단 마이크로파워, 직렬 인터페이스 ADC ADS7953 직렬 I/F를 지원하는 12비트, 1MSPS, 16채널, 단일 종단, 마이크로파워 SAR ADC ADS7953-Q1 차량용 12비트, 1MSPS, 16 채널 단일 종단 마이크로파워, 직렬 인터페이스 ADC ADS7954 10비트, 1MSPS, 4채널, 단일 종단, 마이크로파워, sri/f, SAR ADC ADS7954-Q1 차량용 10비트, 1MSPS, 4채널, 단일 종단, SAR ADC ADS7955 10비트, 1MSPS, 8채널, 단일 종단, 마이크로파워, sr i/f, SAR ADC ADS7955-Q1 차량용 10비트, 1MSPS, 8채널, 단일 종단, SAR ADC ADS7956 10비트, 1MSPS, 12채널, 단일 종단, 마이크로파워, sri/f, SAR ADC ADS7956-Q1 차량용 10비트, 1MSPS, 12 채널 단일 종단 마이크로파워, 직렬 인터페이스 ADC ADS7957 10비트, 1MSPS, 16채널, 단일 종단, 마이크로파워, sri/f, SAR ADC ADS7957-Q1 차량용 10비트, 1MSPS, 16 채널 단일 종단 마이크로파워, 직렬 인터페이스 ADC ADS7958 8비트, 1MSPS, 4채널, 단일 종단, SAR ADC ADS7958-Q1 차량용 8비트, 1MSPS, 4채널, 단일 종단, SAR ADC ADS7959 8비트, 1MSPS, 8채널, 단일 종단, 마이크로파워, sr i/f, SAR ADC ADS7959-Q1 차량용 8비트, 1MSPS, 8채널, 단일 종단, SAR ADC ADS7960 8비트, 1MSPS, 12채널, 단일 종단, 마이크로파워, sri/f, SAR ADC ADS7960-Q1 차량용 8비트, 1MSPS, 12채널, 단일 종단, SAR ADC ADS7961 8비트, 1MSPS, 16채널, 단일 종단, 마이크로파워, sri/f, SAR ADC ADS7961-Q1 차량용 8비트, 1MSPS, 16 채널 단일 종단 마이크로파워, 직렬 인터페이스 ADC ADS8028 12비트, 8비트, 1MSPS, SAR ADC(내부 레퍼런스 및 내부 온도 센서 포함) ADS8166 VREF, VREF 버퍼 및 직접 센서 인터페이스를 지원하는 16비트, 250kSPS, 8채널 SAR ADC ADS8167 VREF, VREF 버퍼 및 직접 센서 인터페이스를 지원하는 16비트, 500kSPS, 8채널 SAR ADC ADS8168 VREF, VREF 버퍼, 직접 센서 인터페이스를 갖춘 16비트, 1MSPS, 8채널 SAR ADC ADS8201 PGA 및 SPI™를 지원하는 2.2V~5.5V, 저전력, 12비트, 100kSPS, 8채널 DAS ADS8317 16비트, 의사-양극, 완전 차동 입력, 250kSPS 직렬 출력, 2.7V~5.5V 마이크로파워 샘플링 ADC ADS8318 16비트, 단극 차동 입력, 500kSPS 직렬 출력, 4.5V~5.5V 마이크로파워 샘플링 ADC ADS8319 SPI 인터페이스를 지원하는 정밀 16비트 SAR 아날로그-디지털 컨버터(ADC) ADS8320 16비트, 고속, 2.7V~5V 마이크로파워 샘플링 아날로그-디지털 컨버터 (ADC) ADS8320-HT 고온 16비트, 고속, 2.7V~5V 마이크로파워 샘플링 ADC ADS8321 16비트, 고속, 마이크로파워 샘플링 아날로그-디지털 컨버터(ADC) ADS8322 단극, 16비트, 500kSPS CMOS 아날로그-디지털 컨버터(ADC) ADS8323 의사 양극, 16비트, 500kSPS CMOS 아날로그-디지털 컨버터 ADS8324 14비트 50kSPS ADC 직렬 출력, 1.8V 작동 ADS8325 16비트, 100kSPS 직렬 출력, 2.7V~5.5V 마이크로파워 샘플링 ADC ADS8326 16비트, 의사 차동 입력, 250kSPS 직렬 출력, 2.7V~5.5V 마이크로파워 샘플링 ADC ADS8327 2.7V~5.5V 16비트 500kSPS 직렬 아날로그-디지털 컨버터(ADC) ADS8328 2-1 멀티플렉서를 지원하는 2.7V~5.5V 16비트 500kSPS 직렬 ADC ADS8329 2.7V~5.5V 16비트 1MSPS 직렬 아날로그-디지털 컨버터(ADC) ADS8330 2-1 멀티플렉서를 지원하는 2.7V~5.5V 16비트 1MSPS 직렬 ADC ADS8331 2.7V~5.5V 16비트 500kSPS 저전력 직렬 아날로그-디지털 컨버터(ADC) ADS8332 8채널 멀티플렉서 및 분리 기능을 갖춘 2.7V~5.5V, 16비트, 500kSPS 저전력 직렬 ADC ADS8339 16비트, 250kSPS, 직렬 인터페이스 마이크로파워, 미니어처 SAR ADC ADS8341 16비트, 4채널, 직렬 출력 샘플링 아날로그-디지털 컨버터(ADC) ADS8342 16비트 250kSPS ADC 병렬 출력, 4개의 트루 양극 채널 ADS8343 16비트, 4채널 직렬 출력 샘플링 아날로그-디지털 컨버터 ADS8344 단일 종단 입력을 지원하는 16비트, 100kSPS, 8채널 SAR ADC ADS8345 완전 차동 입력을 지원하는 16비트, 100kSPS, 8채널 SAR ADC ADS8350 듀얼 750kSPS 16비트 동시 샘플링 SAR 아날로그-디지털 컨버터(ADC) ADS8353 단일 종단 입력을 지원하는 16비트 600kSPS 2채널 동시 샘플링 SAR ADC ADS8353-Q1 단일 종단 입력을 지원하는 오토모티브 16비트 600kSPS 2채널 동시 샘플링 SAR ADC ADS8354 듀얼 700kSPS 16비트 동시 샘플링 SAR 아날로그-디지털 컨버터(ADC) ADS8355 단일 종단 입력을 지원하는 16비트 1MSPS 2채널 동시 샘플링 SAR ADC ADS8361 16비트 500kSPS 2 ADC, 4채널, 직렬 출력 ADS8363 16비트, 1MSPS, 4x2/2x2 동시 샘플링 SAR ADC ADS8364 모터 및 전원 제어를 위해 250kSPS를 지원하는 6채널 16비트 동시 샘플링 SAR ADC ADS8365 16비트 250kSPS 6채널 동시 샘플링 SAR ADC ADS8370 레퍼런스 및 단극 의사 차동 입력을 지원하는 16비트 600KSPS 직렬 ADC ADS8372 레퍼런스, 의사 양극, 완전 차동 입력을 지원하는 16비트 600KSPS 직렬 ADC ADS8380 레퍼런스 및 단극 의사 차동 입력을 지원하는 18비트 600KSPS 직렬 ADC ADS8381 18비트 580KSPS 병렬 ADC ADS8382 레퍼런스, 의사 양극, 완전 차동 입력을 지원하는 18비트 600KSPS 직렬 ADC ADS8383 18비트 500KSPS 병렬 ADC ADS8405 16비트 1.25MSPS 단극 입력 마이크로파워 샘플링 ADC ADS8406 16비트 1.25MSPS, 의사 양극, 완전 차동 입력 마이크로파워 샘플링 ADC ADS8411 P8/P16 병렬 출력, 내부 클록 및 내부 레퍼런스를 지원하는 16비트 2MSPS ADC ADS8412 레퍼런스, 단극 완전 차동 입력을 지원하는 16비트 2MSPS 병렬 ADC ADS8413 LVDS 직렬 인터페이스를 지원하는 16비트, 단극 차동 입력, 2MSPS 샘플링 속도, 4.75V~5.25V ADC ADS8422 레퍼런스, 의사 양극, 완전 차동 입력을 지원하는 16비트 4MSPS 병렬 ADC ADS8471 16비트 1MSPS 의사 차동 SAR ADC(레퍼런스 포함) ADS8481 레퍼런스를 지원하는 18비트 1MSPS 병렬 ADC ADS8504 병렬 인터페이스 2.5V 내부 레퍼런스를 지원하는 12비트 250kHz CMOS 아날로그-디지털 컨버터 ADS8505 프로그래머블(±10/±5/±3.3V) 입력 범위 및 병렬 인터페이스를 지원하는 16비트, 250kSPS, 1채널 SAR ADC ADS8506 직렬 인터페이스 및 레퍼런스 병렬을 지원하는 12비트 40KSPS 아날로그-디지털 컨버터 ADS8507 내부 레퍼런스 및 병렬/직렬 인터페이스를 지원하는 16비트 40KSPS 아날로그-디지털 컨버터 ADS8508 직렬 인터페이스 2.5V 내부 레퍼런스를 지원하는 12비트 250kHz CMOS 아날로그-디지털 컨버터 ADS8509 프로그래머블(±10/±5/±3.3V) 입력 범위 및 SPI 인터페이스를 지원하는 16비트, 250kSPS, 1채널 SAR ADC ADS8512 내부 레퍼런스 및 직렬 인터페이스를 지원하는 12비트 40kSPS 저전력 샘플링 ADC ADS8513 내부 레퍼런스 및 병렬/직렬 인터페이스를 지원하는 16비트 40kSPS 저전력 샘플링 ADC ADS8515 병렬 인터페이스 4.096V 내부 레퍼런스를 지원하는 16비트 250kHz CMOS 아날로그-디지털 컨버터 ADS8517 S/P 인터페이스를 지원하는 저전력 16비트 200kSPS ±10V 양극 입력 SAR ADC ADS8519 직렬 인터페이스 4.096V 내부 레퍼런스를 지원하는 16비트 250kHz CMOS 아날로그-디지털 컨버터 ADS8528 12비트 8채널 동시 샘플링 양극 입력 ADC ADS8548 14비트 8채널 동시 샘플링 양극 입력 ADC ADS8555 630kSPS, 16비트, 6채널, 동시 샘플링 아날로그-디지털 컨버터(ADC) ADS8556 630kSPS 6채널 동시 샘플링 ADC ADS8557 670kSPS 14비트 6채널 동시 샘플링 ADC ADS8558 730kSPS 12비트 6채널 동시 샘플링 ADC ADS8568 16비트, 8채널, 동시 샘플링, 양극 입력, SAR ADC(아날로그-디지털 컨버터) ADS8578S 단일 공급에 양극 입력을 지원하는 14비트 고속 8채널 동시 샘플링 ADC ADS8584S 단일 공급에 양극 입력을 지원하는 16비트 고속 4채널 동시 샘플링 ADC ADS8586S 단일 공급에 양극 입력을 지원하는 16비트 고속 6채널 동시 샘플링 ADC ADS8588H 단일 공급에 양극 입력을 지원하는 16비트 500kSPS 8채널 동시 샘플링 ADC ADS8588S 단일 공급에 양극 입력을 지원하는 16비트 고속 8채널 동시 샘플링 ADC ADS8598H 단일 공급에 양극 입력을 지원하는 18비트 500kSPS 8채널 동시 샘플링 ADC ADS8598S 단일 공급에 양극 입력을 지원하는 18비트, 200kSPS 8채널 동시 샘플링 ADC ADS8634 소프트웨어 선택 가능 입력 범위를 지원하는 12비트 4채널 양극 SAR ADS8638 소프트웨어 선택 가능 입력 범위를 지원하는 12비트 8채널 양극 SAR ADS8661 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 12비트, 1.25MSPS, 1채널 SAR ADC ADS8664 4채널, 500kSPS 및 양극 입력 5V 공급을 지원하는 12비트 SAR ADC ADS8665 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 12비트, 500kSPS, 1채널 SAR ADC ADS8668 양극 입력 5V 공급을 지원하는 12비트 500kSPS 8채널 SAR ADC ADS8671 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 14비트, 1MSPS, 1채널 SAR ADC ADS8674 14비트 500kSPS 4채널 SAR ADC(양극 입력 5V 공급) ADS8675 +5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 14비트, 500kSPS, 1채널 SAR ADC ADS8678 14비트 500kSPS 8채널 SAR ADC(양극 입력 5V 공급) ADS8681 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 16비트, 1MSPS, 1채널 SAR ADC ADS8681W +5V 전원의 프로그래머블 입력 범위를 지원하는 16비트, 1MSPS, 1채널, 광대역 SAR ADC ADS8684 5V 공급에서 프로그래머블(±10/±5/±2.5V) 입력 범위를 지원하는 16비트, 500kSPS, 4채널 SAR ADC ADS8684A 5V 전원의 프로그래머블(±10/±5/±2.5V) 입력 범위 및 경보를 지원하는 16비트, 500kSPS, 4채널 SAR ADC ADS8685 5V 전원에 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 16비트, 500kSPS, 1채널 SAR ADC ADS8686S 아날로그 프론트 엔드(AFE)가 통합된 16채널 16비트 1MSPS 듀얼 동시 샘플링 ADC ADS8688 양극 입력 범위를 지원하는 16비트, 500kSPS, 8채널, 단일 공급 SAR ADC ADS8688A 5V 공급 및 저드리프트 VREF를 사용한 양극 입력을 지원하는 16비트, 500kSPS, 8채널 SAR ADC ADS8688AT 5V, 저드리프트 VREF 및 광범위한 온도 범위를 사용한 양극 입력을 지원하는 16비트, 500kSPS, 8채널 SAR ADC ADS8689 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 16비트, 100kSPS, 1채널 SAR ADC ADS8691 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 18비트, 1MSPS, 1채널 SAR ADC ADS8694 18비트 500kSPS 4채널 SAR ADC(양극 입력 5V 공급) ADS8695 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 18비트, 500kSPS, 1채널 SAR ADC ADS8698 18비트 500kSPS 8채널 SAR ADC(양극 입력 5V 공급) ADS8699 5V 공급 및 프로그래머블(±12/±10/±6/±5/±2.5V) 입력 범위를 지원하는 18비트, 100kSPS, 1채널 SAR ADC ADS8860 단일 종단 입력, SPI 및 데이지 체인을 지원하는 16비트, 1MSPS, 1채널 SAR ADC ADS8861 완전 차동 입력, SPI 인터페이스, 데이지 체인을 지원하는 16비트, 1MSPS, 1채널 SAR ADC ADS8862 단일 종단 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 680kSPS, 1채널 SAR ADC ADS8863 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 680kSPS, 1채널 SAR ADC ADS8864 단일 종단 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 400kSPS, 1채널 SAR ADC ADS8865 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 400kSPS, 1채널 SAR ADC ADS8866 단일 종단 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 100kSPS, 1채널 SAR ADC ADS8867 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 16비트, 100kSPS, 1채널 SAR ADC ADS8881 완전 차동 입력, SPI 인터페이스, 데이지 체인을 지원하는 18비트, 1MSPS, 1채널 SAR ADC ADS8883 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 18비트, 680kSPS, 1채널 SAR ADC ADS8885 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 18비트, 400kSPS, 1채널 SAR ADC ADS8887 진정한 차동 입력, SPI 인터페이스 및 데이지 체인을 지원하는 18비트, 100kSPS, 1채널 SAR ADC ADS8900B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 20비트, 1MSPS, 1채널 SAR ADC ADS8902B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 20비트, 500kSPS, 1채널 SAR ADC ADS8904B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 20비트, 250kSPS, 1채널 SAR ADC ADS8910B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 18비트, 1MSPS, 1채널 SAR ADC ADS8912B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 18비트, 500kSPS, 1채널 SAR ADC ADS8914B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 18비트, 250kSPS, 1채널 SAR ADC ADS8920B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI를 갖춘 16비트, 1MSPS, 1채널 SAR ADC ADS8922B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 16비트, 500kSPS, 1채널 SAR ADC ADS8924B 내부 VREF 버퍼, 내부 LDO 및 향상된 SPI 인터페이스를 갖춘 16비트, 250kSPS, 1채널 SAR ADC ADS9110 향상된 직렬 주변 기기 인터페이스(SPI)를 지원하는 18비트, 2MSPS, 1채널 SAR ADC ADS9120 향상된 SPI 인터페이스를 지원하는 16비트, 2.5MSPS, 1채널 SAR ADC ADS9218 완전 차동 ADC 입력 드라이버를 지원하는 2채널 동시 샘플링, 18비트 10-MSPS SAR ADC ADS9219 2채널, 18비트, 20Msps/채널, ADC 드라이버 및 레퍼런스 드라이버 포함(6mm x 6mm QFN) ADS9226 향상된 SPI를 지원하는 16비트, 2.048MSPS, 듀얼 채널, 동시 샘플링 SAR ADC ADS9227 완전 차동 ADC 입력 드라이버를 지원하는 2채널 동시 샘플링, 16비트 5MSPS SAR ADC ADS9234R 내부 레퍼런스 및 향상된 SPI를 지원하는 14비트, 3.5MSPS, 듀얼 동시 샘플링 SAR ADC ADS9813 아날로그 프론트 엔드(AFE)가 통합된 8채널 18비트 2MSPS/ch 동시 샘플링 ADC ADS9815 아날로그 프론트 엔드(AFE)가 통합된 8채널 18비트 1MSPS/ch 듀얼 동시 샘플링 ADC ADS9817 아날로그 프론트 엔드(AFE)가 통합된 8채널 18비트 2MSPS/ch 듀얼 동시 샘플링 ADC LM12458 88kSPS, 12비트 플러스 사인 데이터 수집 시스템(자체 보정 지원) LM12H458 140kSPS, 12비트 플러스 사인 데이터 수집 시스템(자체 보정 지원) LMP90080-Q1 백그라운드 보정이 매우 안정적인 오토모티브 멀티 채널, 저전력 16비트 센서 AFE LMP90100 2개의 IDAC를 지원하는 센서용 24비트, 214.6-SPS, 7채널 델타-시그마 ADC MSC1214Y5 DAC 2개, 8051 마이크로컨트롤러 및 32K 플래시 메모리를 지원하는 24비트, 8채널 델타 시그마 ADC SM73201 완전 차동 입력을 지원하는 16비트, 250kSPS, 1채널 SAR ADC THS10064 10비트, 6MSPS ADC 쿼드 채널(구성 가능), DSP/uP 인터페이스, 통합 16x FIFO, 채널 오토스캔, 저전력 THS1007 10비트, 6MSPS 동시 샘플링 쿼드 채널 ADC, 병렬 DSP/uP I/F 및 채널 오토스캔 포함 THS10082 듀얼 채널, 병렬 DSP/uP 인터페이스, 16X FIFO, 채널 오토스캔, 저전력을 지원하는 10비트, 8MSPS ADC THS1009 10비트, 8 MSPS ADC 듀얼 채널, 병렬 DSP/uP, 채널 오토스캔, 저전력 THS1206 12비트, 6MSPS ADC 쿼드 채널(구성 가능), DSP/uP 인터페이스, Integ. 16x FIFO, 채널 오토스캔, 저전력 THS1206-EP 향상된 제품 12비트, 6Msps ADC 쿼드 채널(구성 가능), DSP/uP 인터페이스, 통합 16X FIFO THS1206M 12비트, 6MSPS ADC 쿼드 채널(구성 가능), DSP/uP 인터페이스, Integ. 16x FIFO, 채널 오토스캔, 저전력 THS1207 12비트, 6MSPS 동시 샘플링 쿼드 채널 ADC, 병렬 DSP/uP I/F 및 채널 오토스캔 포함 THS12082 듀얼 채널, DSP/uP 인터페이스, 16X FIFO, 채널 오토스캔, 저전력을 지원하는 12비트, 8MSPS ADC THS1209 12비트, 8MSPS ADC 듀얼 채널, DSP/uP 인터페이스, 채널 오토스캔, 저전력 TLA2021 저비용 애플리케이션을 위한 전압 레퍼런스, 오실레이터 및 I2C를 지원하는 12비트 1채널 델타 시그마 ADC TLA2518 SPI 인터페이스 및 GPIO를 지원하는 소형 8채널, 12비트, 아날로그-디지털 컨버터(ADC) TLA2528 I2C 인터페이스 및 GPIO를 지원하는 소형 8채널, 12비트, 아날로그-디지털 컨버터(ADC) TLC0820A 8비트, 392kSPS ADC 병렬 출력, 마이크로프로세서 주변 장치, 온칩 트랙 및 홀드, 단일 채널 TLC0831 8비트, 31kSPS ADC 직렬 출력, 마이크로프로세서 주변 장치/독립형, 단일 채널 TLC0832 SE 또는 차동, 2채널을 지원하는 8비트, 22kSPS ADC 직렬 출력, uProcessor 주변 장치/독립형, Mux 옵션 TLC0834 8비트, 4채널, 20kSPS ADC 직렬 출력, uProcessor 주변 장치/독립형, 원격 직렬을 지원하는 연산 데이터 링크 TLC0838 8비트, 8채널, 20kSPS ADC 직렬 출력, uProcessor 주변 장치/독립형, 원격 직렬을 지원하는 연산 데이터 링크 TLC1514 10비트, 400kSPS ADC 직렬 출력, SPI/DSP 호환 I/F, 전원 차단, 4채널 TLC1518 10비트, 400kSPS ADC 직렬 출력, SPI/DSP 호환 I/F, 전원 차단, 8채널 TLC1542 0C~70C의 온도 범위를 지원하는 10비트, 38kSPS ADC 직렬 출력, 온칩 시스템 클록, 11채널 TLC1543 -40C~125C의 온도 범위를 지원하는 10비트, 38kSPS ADC 직렬 출력, 온칩 시스템 클록, 11채널 TLC1543-EP 직렬 제어 및 11개의 아날로그 입력을 지원하는 향상된 제품 10비트 아날로그-디지털 컨버터 TLC1549 10비트, 38kSPS ADC 직렬 출력, 온칩 시스템 클록, 단일 채널 TLC1550 10비트, 164kSPS ADC 병렬 출력, Direct I/F-DSP/uProcessor TLC1551 10비트, 164kSPS ADC 병렬 출력, Direct I/F-DSP/uProcessor, 10채널 TLC2543 직렬 제어 및 11개의 아날로그 입력을 지원하는 12비트 아날로그-디지털 컨버터(ADC) TLC2543-EP 직렬 제어 및 11개의 아날로그 입력을 지원하는 향상된 제품 12비트 아날로그-디지털 컨버터(ADC) TLC2543-Q1 직렬 제어 및 11개의 아날로그 입력을 지원하는 오토모티브 12비트 아날로그-디지털 컨버터(ADC) TLC2543M 직렬 제어 및 11개의 아날로그 입력을 지원하는 12비트 66kSPS 아날로그-디지털 컨버터(ADC) TLC2551 12비트, 400kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 단일 채널 TLC2552 12비트, 400kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 듀얼 채널 자동 스윕 TLC2554 전원 차단 기능이 있는 12비트, 400KSPS ADC, 4 채널 직렬 TLC2555 12비트, 400kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 단일 채널 의사 차동 TLC2558 전원 차단을 지원하는 12비트, 400KSPS ADC, 8채널 직렬 TLC2574 12비트, 직렬 출력, 저전력(내장 변환 클록 및 8x FIFO, 4채널) TLC2578 직렬 출력, 저전력(내장 변환 클록 및 8x FIFO, 8채널, ±0.5LSB INL) TLC4541 16비트 200KSPS ADC 직렬 출력, 자동 전원 차단, 단일 종단 입력 TLC4545 16비트 200KSPS ADC 직렬 출력, 자동 전원 차단, 의사 차동 입력 TLC7135 4.5비트, 0.003kSPS ADC, 멀티플렉스 BCD 출력, 트루 차동 입력, 1채널 TLV0831 8비트 49kSPS ADC 직렬 출력, 차동 입력, SE 입력으로 구성 가능, 1채널 TLV0832 SE 또는 차동 옵션이 있는 8비트 44.7kSPS ADC 직렬 출력, 멀티플렉스 트윈 채널, 2채널 TLV0834 8비트 41kSPS ADC 직렬 출력, 비율 측정 연산 또는 Vcc 레퍼런스, TTL/MOS 입력 및 출력 호환, 4채널 TLV0838 8비트 37.9kSPS ADC 직렬 출력, 비율 측정 연산 또는 Vcc 레퍼런스, TTL/MOS 입력 및 출력 호환, 8채널 TLV1504 10비트 200kSPS ADC 직렬 출력, 하드웨어/소프트웨어/자동 전원 차단, 프로그래머블 자동 채널 스윕, 4채널 TLV1508 10비트 200kSPS ADC 직렬 출력, 하드웨어/소프트웨어/자동 전원 차단, 프로그래머블 자동 채널 스윕, 8채널 TLV1543 10비트 200kSPS ADC 직렬 출력, 내장 자체 테스트 모드, 고유 S&H, TLC1543과 핀 호환, 11채널 TLV1544 10비트 85kSPS ADC 직렬 출력, 프로그래머블 전원/전원 차단/전환율, TMS320 DSP/SPI/QPSI 호환, 4채널 TLV1548 10비트 85kSPS ADC 직렬 출력, 프로그래머블 전원/전원 차단/전환율, TMS320 DSP/SPI/QPSI 호환, 8채널 TLV1548-EP 직렬 제어 및 8 아날로그 입력을 지원하는 향상된 제품 저전압 10비트 ADC TLV1548-Q1 직렬 제어 및 8개의 아날로그 입력을 지원하는 오토모티브 저전압 10비트 아날로그-디지털 컨버터 TLV1548M 직렬 제어 및 8개 입력을 지원하는 저전압 10비트 아날로그-디지털 컨버터 TLV1549 10비트 38kSPS ADC 직렬 출력, 고유한 S&H 기능, 단자 호환 W/TLC1549, TLC1549x TLV1562 멀티플렉서, 프로그래머블 리셋 대 속도/변환 모드, 자동 o가 포함된 10비트, 2MSPS ADC 쿼드 채널(구성 가능) TLV1570 10비트, 1.25MSPS ADC 8채널, DSP/(Q)SPI IF, 프로그래머블 내부 레퍼런스, 자동 또는 소프트웨어 전원 차단, 초저전력 TLV1571 1채널 10비트 1.25MSPS ADC 8채널, DSP/SPI, 하드웨어 구성 가능, 저전력 TLV1572 초저전력 및 자동 전원 차단 기능이 있는 10비트, 1.25MSPS, 1채널 SAR ADC TLV1578 8채널 10비트 1.25MSPS ADC 8채널, DSP/SPI, 하드웨어 구성 가능, 저전력 TLV2541 12비트, 200kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 단일 채널 TLV2542 12비트, 200kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 듀얼 채널 자동 스윕 TLV2543 12비트 66kSPS ADC 직렬 출력, 프로그래머블 전원 차단, MSB/LSB 우선, 내장 자체 테스트 모드, 11채널 TLV2544 12비트 200kSPS ADC 직렬 출력, 자동 전원 차단(소프트웨어 및 하드웨어), 저전력 W/8 x FIFO W/4 채널 TLV2544Q 오토모티브 카탈로그 12비트, 4채널, 200kSPS ADC 직렬 출력, 자동 전원 차단(소프트웨어 및 하드웨어), 저전력 TLV2545 12비트, 200kSPS ADC, 직렬 출력, TMS320 호환(최대 10MHz), 단일 채널 의사 차동 TLV2548 12비트 200kSPS ADC 직렬 출력, 자동 전원 차단(소프트웨어 및 하드웨어), 저전력 W/8 x FIFO W/8 채널 TLV2548-EP EP(Enhanced Product) 2비트 200kSPS ADC 시리얼라이저 출력, 자동 전원 차단(S/W 및 H/W), 저전력(8) x FIFO(8채널) TLV2548M 12비트 200kSPS ADC 직렬 출력, 자동 전원 차단(소프트웨어 및 하드웨어), 저전력 W/8 x FIFO W/8 채널 TLV2548Q 오토모티브 카탈로그 12비트, 8채널, 200kSPS ADC 직렬 출력, 자동 전원 차단(소프트웨어 및 하드웨어), 저전력 TLV2553 전원 차단 기능이 있는 12비트 200KSPS 11채널 저전력 직렬 ADC TLV2553-Q1 전원 꺼짐을 지원하는 차량용 12비트 200KSPS 11채널 저전력 직렬 ADC TLV2556 12비트, 200KSPS, 11채널, 저전력, 직렬 ADC 및 내부 레퍼런스 TLV571 8비트, 1.25MSPS 단일 채널, 하드웨어 구성 가능, 저전력(자동 또는 소프트웨어 전원 차단 기능 포함)
바이오센싱 AFE
ADS1291 ECG 애플리케이션을 위한 24비트, 1채널, 저전력 아날로그 프론트 엔드(AFE) ADS1292 ECG 애플리케이션을 위한 24비트, 2채널, 저전력 아날로그 프론트 엔드(AFE) ADS1292R 호흡 임피던스 및 ECG 프론트 엔드를 지원하는 2채널 24비트 ADC ADS1293 ECG 애플리케이션을 위한 24비트, 3채널, 저전력 아날로그 프론트 엔드(AFE) ADS1294 ECG 프론트 엔드를 지원하는 4채널 24비트 ADC ADS1294R 호흡 임피던스 및 ECG 프론트 엔드를 지원하는 4채널 24비트 ADC ADS1296 통합 ECG 프론트 엔드를 지원하는 6채널 24비트 ADC ADS1296R 호흡 임피던스 및 ECG 프론트 엔드를 지원하는 6채널 24비트 ADC ADS1298 통합 ECG 프론트 엔드를 지원하는 8채널 24비트 ADC ADS1298R ECG용 통합형 호흡 임피던스를 지원하는 24비트 8채널 아날로그 프론트 엔드 ADS1299 생체 전위 측정을 위한 저잡음, 8채널, 24비트 아날로그-디지털 컨버터 ADS1299-4 생체 전위 측정을 위한 저잡음, 4채널, 24비트 아날로그-디지털 컨버터 ADS1299-6 생체 전위 측정을 위한 저잡음, 6채널, 24비트 아날로그-디지털 컨버터
통합 정밀 ADC 및 DAC
AMC7820 아날로그 모니터링 및 제어를 위한 통합 다중 채널 ADC 및 DAC AMC7823 아날로그 모니터링 및 제어를 위한 통합 다중 채널 ADC 및 DAC AMC7834 통합 전력 증폭기 모니터 및 제어 시스템 AMC7891 아날로그 모니터링 및 제어를 위한 통합 다중 채널 ADC 및 DAC
고속 ADC(≥10 MSPS)
ADC3541 싱글 채널, 14비트, 10MSPS, 저잡음, 초저전력 및 저지연 ADC ADC3662 듀얼 채널, 16비트, 25MSPS, 저잡음, 초저전력, 저지연 ADC ADC3669 LVDS 인터페이스 및 최대 32768x 데시메이션 기능을 갖춘 16비트 2채널 500MSPS ADC ADC3683-SP RHA(방사선 경도 보장), QMLV, 300krad, 18비트, 2채널 65MSPS 저지연 저전력 ADC ADC3910D025 10비트, 2채널, 25MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기 ADC3910D065 10비트, 2채널, 65MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기 ADC3910D125 10비트, 2채널, 125MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기 ADC3910S025 10비트, 1채널, 25MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기 ADC3910S065 10비트, 1채널, 65MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기 ADC3910S125 10비트, 1채널, 125MSPS ADC 단일 클록 사이클 지연 시간 최대 16배 데시메이션 디지털 비교기
정밀 DAC(≤10 MSPS)
AFE432A3W 10비트 SAR ADC, VDAC, NVM 및 GPI를 지원하는 8비트, 300mA 전류 소스 DAC AFE439A2 H 브리지 기반 TEC 제어를 위한 PWM 출력, ADC, PI 루프 및 EEPROM을 지원하는 8비트 2채널 스마트 DAC AFE532A3W 10비트 SAR ADC, VDAC, NVM 및 GPI를 지원하는 10비트, 300mA 전류 소스 DAC AFE53902-Q1 다중 기울기 열 폴드백 제어를 위한 ADC 및 PWM 출력을 지원하는 오토모티브 10비트 2채널 스마트 DAC AFE539A4 DC/DC 기반 TEC 제어를 위한 전압 출력, ADC, EEPROM 및 PI 루프를 지원하는 10비트 4채널 스마트 DAC AFE639D2 ADC 및 DAC가 내장된 TEC 제어 기능을 갖춘 2채널 12비트 스마트 AFE(아날로그 프론트 엔드) AFE78101 센서 트랜스미터용 싱글 채널 14비트 전압 AFE(아날로그 프런트 엔드) AFE781H1 센서 트랜스미터용 DAC, ADC 및 HART® 모뎀을 지원하는 14비트 저전력 아날로그 프론트 엔드(AFE) AFE78201 PLC 및 센서 트랜스미터 애플리케이션을 위한 14비트 DAC, 12비트 ADC를 지원하는 저전력 AFE AFE782H1 HART©, 14비트 DAC, PLC 및 센서 트랜스미터 애플리케이션을 위한 12비트 ADC를 지원하는 저전력 AFE AFE88101 센서 및 필드 트랜스미터 애플리케이션을 위한 단일 채널 저전력 16비트 DAC AFE881H1 센서 트랜스미터용 DAC, ADC 및 HART® 모뎀을 지원하는 16비트 저전력 아날로그 프론트 엔드(AFE) AFE88201 센서 트랜스미터용 싱글 채널 16비트 전압 AFE(아날로그 프런트 엔드) AFE882H1 HART®, 16비트 DAC, PLC 및 센서 트랜스미터 애플리케이션을 위한 12비트 ADC를 지원하는 저전력 AFE DAC0800 8비트 D/A 컨버터 DAC0802 8비트 D/A 컨버터 DAC0808 8비트 D/A 컨버터 DAC081C085 I2C 호환 인터페이스 및 외부 레퍼런스를 지원하는 8비트 마이크로파워 DAC DAC081S101 레일 투 레일 출력을 지원하는 8비트 마이크로파워 디지털-아날로그 컨버터 DAC082S085 8비트 마이크로파워 듀얼 디지털-아날로그 컨버터, 레일 투 레일 출력 포함 DAC084S085 레일 투 레일 출력을 지원하는 8비트 마이크로파워 디지털-아날로그 컨버터 DAC088S085 레일 투 레일 출력을 지원하는 8비트 마이크로파워 8진 디지털-아날로그 컨버터 DAC101C081Q 10비트 마이크로파워 디지털-아날로그 컨버터 DAC101C085 I2C 호환 인터페이스 및 외부 레퍼런스를 지원하는 10비트 마이크로파워 DAC DAC101S101 10비트 마이크로파워, RRO 디지털-아날로그 컨버터 DAC101S101-Q1 10비트 마이크로파워, RRO 디지털-아날로그 컨버터 DAC102S085 레일 투 레일 출력을 지원하는 10비트 마이크로파워 듀얼 디지털-아날로그 컨버터 DAC104S085 10비트, 마이크로파워, 4채널, 디지털-아날로그 컨버터(DAC), 레일 투 레일 출력 포함 DAC104S085-Q1 차량용 10비트, 마이크로파워, 4채널, 디지털-아날로그 컨버터(DAC), 레일 투 레일 출력 포함 DAC108S085 레일 투 레일 출력을 지원하는 10비트 마이크로파워 8진 디지털-아날로그 컨버터 DAC11001A 초저잡음, 저글리치, 탁월한 THD의 20비트 단조 DAC DAC11001B 초저잡음, 저글리치, 탁월한 THD 성능의 높은 등급 20비트 단조 DAC DAC121C085 I2C 호환 인터페이스 및 외부 레퍼런스를 지원하는 12비트 마이크로파워 DAC DAC121S101 12비트 마이크로파워, RRO 디지털-아날로그 컨버터 DAC121S101-Q1 12비트 마이크로파워, RRO 디지털-아날로그 컨버터 DAC121S101QML-SP 12bit 마이크로파워 디지털-아날로그 컨버터, 레일 투 레일 출력 포함 DAC1220 20비트 델타 시그마 저전력 디지털-아날로그 컨버터 DAC1221 16비트 델타 시그마 저전력 디지털-아날로그 컨버터 DAC122S085 레일 투 레일 출력을 지원하는 12비트 마이크로파워 듀얼 디지털-아날로그 컨버터 DAC124S085 12비트, 마이크로파워, 쿼드 채널, 디지털-아날로그 컨버터(DAC) - 레일 투 레일 출력 포함 DAC1280 지진 애플리케이션을 위한 초저왜곡 디지털-아날로그 컨버터 DAC1282 지진 애플리케이션을 위한 저왜곡 디지털-아날로그 컨버터 DAC128S085 레일 투 레일 출력을 지원하는 12비트 마이크로파워 8진 디지털-아날로그 컨버터 DAC161S055 정밀 16비트, 버퍼 전압 출력 DAC DAC43204 Hi-Z, EEPROM 및 파형 생성기를 갖춘 8비트 4채널 전압/전류 출력 스마트 DAC DAC43401 Hi-Z, EEPROM, 파형 생성기 및 콤퍼레이터를 지원하는 8비트 1채널 전압 출력 스마트 DAC DAC43401-Q1 Hi-Z, EEPROM, 파형 생성기 및 콤퍼레이터를 지원하는 오토모티브, 8비트 1채널 VOUT 스마트 DAC DAC43508 SPI를 지원하는 8진, 8bit, 버퍼 전압 출력 DAC DAC43608 초소형 QFN 패키지의 8비트, 8채널, I2C, 전압-출력 DAC DAC43701 Hi-Z, EEPROM, 파형 생성기, 콤퍼레이터, GPIO를 지원하는 8비트 1채널 전압 출력 스마트 DAC DAC43701-Q1 Hi-Z, EEPROM, 파형 생성기, 콤퍼레이터, GPIO를 지원하는 오토모티브, 8비트 1채널 VOUT 스마트 DAC DAC43901-Q1 방향 표시등 애니메이션 및 페이드 인/아웃 제어를 지원하는 오토모티브 1채널 8비트 스마트 DAC DAC43902-Q1 방향 표시등 및 페이드 인/아웃 조명 제어를 위한 PWM을 지원하는 오토모티브 8비트 2채널 스마트 DAC DAC53001 Hi-Z, EEPROM, 파형 생성기를 갖춘 10비트, 1채널 저전력 전압/전류 출력 스마트 DAC DAC53002 Hi-Z, EEPROM, 파형 생성기를 갖춘 10비트, 2채널 저전력 전압/전류 출력 스마트 DAC DAC53004 Hi-Z, EEPROM, 파형 생성기를 갖춘 10비트, 4채널 저전력 전압/전류 출력 스마트 DAC DAC53004W WCSP의 Hi-Z, EEPROM, 파형 제너레이터를 지원하는 10비트, 4채널 저전력 VOUT 및 IOUT 스마트 DAC DAC530A2W 수퍼바이저 콤퍼레이터 또는 VDAC 채널, NVM 및 GPIO를 지원하는 10비트 300mA 전류 소스 DAC DAC5311 SC70 패키지, 8비트, 싱글 채널, 80uA, 1.8V~5.5V DAC DAC5311-Q1 차량용 8비트, 싱글 채널, 80uA, 1.8V~5.5V DAC DAC53202 Hi-Z, EEPROM 및 파형 생성기를 갖춘 10비트 2채널 전압/전류 출력 스마트 DAC DAC53204 Hi-Z, EEPROM 및 파형 생성기를 갖춘 10비트 4채널 전압/전류 출력 스마트 DAC DAC53204-Q1 Hi-Z, EEPROM, 파형 생성기를 갖춘 오토모티브, 10비트 4채널 전압/전류 출력 스마트 DAC DAC53204W WCSP의 Hi-Z, EEPROM 및 파형 생성기를 갖춘 10비트 4채널 전압/전류 출력 스마트 DAC DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC53401 Hi-Z, EEPROM, 파형 생성기 및 콤퍼레이터를 지원하는 10비트 1채널 전압 출력 스마트 DAC DAC53401-Q1 Hi-Z, EEPROM, 파형 생성기 및 콤퍼레이터를 지원하는 오토모티브, 10비트 1채널 VOUT 스마트 DAC DAC53508 SPI를 지원하는 8진, 10비트, 버퍼 전압 출력 DAC DAC53608 초소형 QFN 패키지의 10비트, 8채널, I2C, 전압 출력 DAC DAC53701 Hi-Z, EEPROM, 파형 생성기, 콤퍼레이터, GPIO를 지원하는 10비트 1채널 전압 출력 스마트 DAC DAC53701-Q1 Hi-Z, EEPROM, 파형 생성기, 콤퍼레이터, GPIO를 지원하는 오토모티브 10비트 1채널 VOUT 스마트 DAC DAC539E4W WCSP 패키지 안에 IF-THEN-ELSE 제어 장치가 포함되어 있는 4채널 10비트 AFE(스마트 아날로그 프런트 엔드) DAC539G2-Q1 단선 오류 통신을 위한 오토모티브 10비트 조회 테이블 기반 GPI-PWM 컨버터 DAC5571 고속 I2C 입력을 지원하는 저전력, 8비트 DAC DAC5573 소형 TSSOP 패키지의 I2C 인터페이스를 지원하는 8비트, 쿼드 DAC DAC5574 소형 MSOP 패키지의 I2C 인터페이스를 지원하는 8비트, 쿼드 DAC DAC5578 8비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC60004 1LSB INL/DNL 포함 초소형, 진정한 12비트 쿼드 전압 출력 DAC DAC60096 외부 변환 트리거를 지원하는 96채널, 12비트, 저전력, 고전압 DAC DAC60501 정밀 내부 레퍼런스가 포함된 WSON 패키지의 진정한 12비트, 1채널, SPI/I2C, 전압 출력 DAC DAC60502 듀얼 채널, 1LSB INL, 12비트, SPI 전압-출력 디지털-아날로그 컨버터(DAC) DAC60504 정밀 내부 레퍼런스가 포함된 초소형 QFN 패키지의 진정한 12비트, 4채널, SPI, 전압 출력 DAC DAC60508 정밀 내부 레퍼런스가 포함된 초소형 WCSP 패키지의 진정한 12비트, 8채널, SPI, 전압 출력 DAC DAC61401 정밀 내부 레퍼런스가 포함된 단일 채널 12비트 고전압 출력 DAC DAC61402 정밀 내부 레퍼런스가 포함된 듀얼 채널, 12비트 ±20V 범위, 버퍼 출력 DAC DAC61404 정밀 내부 레퍼런스가 포함된 쿼드 채널, 12비트, 고전압 출력 DAC DAC61408 내부 레퍼런스가 통합된 8채널 12비트 고전압 출력 DAC DAC61416 내부 레퍼런스가 통합된 16채널 16비트 고전압 출력 DAC DAC63001 Hi-Z, EEPROM, 파형 생성기를 갖춘 12비트, 1채널 저전력 전압/전류 출력 스마트 DAC DAC63002 Hi-Z, EEPROM, 파형 생성기를 갖춘 12비트, 2채널 저전력 전압/전류 출력 스마트 DAC DAC63004 Hi-Z, EEPROM, 파형 생성기를 갖춘 12비트, 4채널 저전력 전압/전류 출력 스마트 DAC DAC63004W I²C, SPI 및 PWM을 지원하는 웨이퍼 칩 스케일 패키지의 초저전력 4채널 12비트 스마트 DAC DAC6311 SC70 패키지의 10비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC63202 Hi-Z, EEPROM 및 파형 생성기를 갖춘 12비트 2채널 전압/전류 출력 스마트 DAC DAC63202W WCSP의 Hi-Z, EEPROM 및 파형 생성기를 갖춘 12비트 2채널 전압/전류 출력 스마트 DAC DAC63204 Hi-Z, EEPROM 및 파형 생성기를 갖춘 12비트 4채널 전압/전류 출력 스마트 DAC DAC63204-Q1 Hi-Z, EEPROM, 파형 생성기를 갖춘 오토모티브, 12비트 4채널 전압/전류 출력 스마트 DAC DAC63204W WCSP의 Hi-Z, EEPROM 및 파형 생성기를 갖춘 12비트 4채널 전압/전류 출력 스마트 DAC DAC63508 SPI 인터페이스를 지원하는 12비트 8채널 VOUT 디지털-아날로그 컨버터 DAC6551-Q1 DAC6551-Q1 오토모티브 12비트, 초저 글리치, 전압 출력 DAC DAC6571 10비트 디지털-아날로그 컨버터 DAC6573 I2C 인터페이스를 지원하는 10비트, 쿼드 DAC DAC6574 I2C 인터페이스를 지원하는 10비트, 쿼드, 디지털-아날로그 컨버터 DAC6578 10비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC70004 1LSB INL/DNL 포함 초소형, 진정한 14비트 쿼드 전압 출력 DAC DAC70501 정밀 내부 레퍼런스가 포함된 WSON 패키지의 진정한 14비트, 1채널, SPI/I2C, 전압 출력 DAC DAC70502 듀얼 채널, 1LSB INL, 14비트, SPI 전압-출력 디지털-아날로그 컨버터(DAC) DAC70504 정밀 내부 레퍼런스가 포함된 초소형 SON 패키지의 진정한 14비트, 4채널, SPI, Vout DAC DAC70508 정밀 내부 레퍼런스가 포함된 초소형 WCSP 패키지의 진정한 14비트, 8채널, SPI, Vout DAC DAC71408 내부 레퍼런스가 통합된 8채널 14비트 고전압 출력 DAC DAC71416 내부 레퍼런스가 통합된 16채널 14비트 고전압 출력 DAC DAC7311 배터리 구동 애플리케이션을 위한 6핀 SC70 패키지의 12비트 싱글 채널 초저전력 DAC DAC7512 마이크로파워 작동을 지원하는 저전력 레일 투 레일 출력 12비트 직렬 입력 DAC DAC7513 저전력 레일 투 레일 출력 12비트 직렬 입력 DAC DAC7551 12비트, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7551-Q1 차량용 12비트, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7552 12비트, 듀얼, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7553 12비트, 듀얼, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7554 저전력, 저글리치, 12비트 DAC DAC7558 12비트, 8진, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC7562 2.5V, 4ppm/°C 레퍼런스를 지원하는 12비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC7562-Q1 2.5V, 4ppm/°C 레퍼런스를 지원하는 12비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC7562T DAC7562T 2.5V, 4ppm/C 내부 레퍼런스 및 5V TTL I/O를 지원하는 듀얼, 12비트, 저전력, 전압 출력 DAC DAC7563 2.5V, 4ppm/°C 레퍼런스를 지원하는 12비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC7563-Q1 듀얼 12비트 초저글리치 저전력 버프 전압 출력 DAC DAC7563T 2.5V, 4ppm/C 내부 레퍼런스, 미드급 리셋 및 5V TTL I/O를 지원하는 DAC7563T 듀얼, 12비트, 저전력 DAC7564 12비트, 쿼드 채널, 초저 글리치, 2.5V의 출력 전압 DAC, 2ppm/°C 내부 레퍼런스 및 중간 스케일 리셋 DAC7565  2.5V, 2ppm/°C 내부 레퍼런스 및 중간 스케일 리셋을 지원하는 12비트, 쿼드 채널, 초저 글리치, 2.5V의 출력 전압 DAC DAC7568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력 DAC DAC7571 저전력 레일 투 레일 출력 12비트 I2C 입력 DAC DAC7573 I2C 디지털 인터페이스를 지원하는 쿼드, 12비트, 10us, 디지털-아날로그 컨버터 DAC7574 I2C 인터페이스를 지원하는 12비트 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7578 12비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC7614 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7615 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7616 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7617 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7624 12비트 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7625 12비트 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7631 직렬 입력, 16비트, 전압 출력 디지털-아날로그 컨버터 DAC7632 직렬 인터페이스를 지원하는 16비트 듀얼 전압 출력 DAC DAC7634 16비트, 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7641 16비트, 전압 출력 디지털-아날로그 컨버터 DAC7642 병렬 인터페이스 및 미드급 리셋을 지원하는 16비트 듀얼 전압 출력 DAC DAC7678 2.5V 내부 레퍼런스를 지원하는 12비트, 8채널, 초저 글리치, 전압 출력, 2선 인터페이스 DAC DAC7714 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7715 쿼드, 직렬 입력, 12비트, 전압 출력 디지털-아날로그 컨버터 DAC7716 쿼드 12비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7718 8진, 저전력, 12비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC7724 미드급 리셋을 지원하는 12비트 쿼드 전압 출력 DAC DAC7725 제로 스케일 리셋을 지원하는 12비트 쿼드 전압 출력 DAC DAC7728 8진, 저전력, 12비트, +/-16.5V 출력 병렬 입력 디지털-아날로그 컨버터 DAC7731 내부 +10V 레퍼런스 및 직렬 I/F를 지원하는 16비트, 단일 채널, 디지털-아날로그 컨버터 DAC7734 16비트, 쿼드 전압 출력, 직렬 입력 디지털-아날로그 컨버터 DAC7741 내부 +10V 레퍼런스 및 병렬 I/F를 지원하는 16비트, 단일 채널, 디지털-아날로그 컨버터 DAC7742 내부 레퍼런스를 지원하는 16비트 단일 채널, 병렬 인터페이스 DAC7744 16비트, 쿼드 전압 출력 디지털-아날로그 컨버터 DAC7750 4~20mA 전류 루프 애플리케이션용 12비트, 싱글 채널, 전류 출력 DAC DAC7760 4~20mA 전류 루프 애플리케이션을 위한 12비트 싱글 채널 프로그래머블 전류/전압 출력 DAC DAC7800 듀얼 모놀리식 CMOS 12비트 멀티플라잉 디지털-아날로그 컨버터 DAC7801 듀얼 모놀리식 CMOS 12비트 멀티플라잉 디지털-아날로그 컨버터 DAC7802 듀얼 모놀리식 CMOS 12비트 멀티플라잉 디지털-아날로그 컨버터 DAC7811 0.2us 설정 시간을 지원하는 12비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC7821 12비트, 병렬 입력, 멀티플라잉 DAC DAC7822 12비트, 듀얼 채널, 병렬 입력, 멀티플라잉 디지털-아날로그 컨버터 DAC80004 1LSB INL/DNL 포함 초소형, 진정한 16비트 쿼드 전압 출력 DAC DAC8043 CMOS 12비트 직렬 입력 멀티플라잉 디지털-아날로그 컨버터 DAC80501 정밀 내부 레퍼런스가 포함된 WSON 패키지의 진정한 16비트, 1채널, SPI/I2C, 전압 출력 DAC DAC80502 듀얼 채널, 1LSB INL, 16비트, SPI 전압-출력 디지털-아날로그 컨버터(DAC) DAC80504 정밀 내부 레퍼런스가 포함된 QFN 패키지의 진정한 16비트, 4채널, SPI 전압 출력 DAC DAC80508 정밀 내부 레퍼런스가 포함된 트루 16비트, 8채널, SPI 전압 출력 DAC DAC81001 초저잡음, 저글리치, 탁월한 THD의 16비트 단조 DAC DAC813 마이크로프로세서 호환 12비트 D/A 컨버터 DAC81401 정밀 내부 레퍼런스가 포함된 단일 채널 16비트 고전압 출력 DAC DAC81402 정밀 내부 레퍼런스가 포함된 듀얼 채널, 16비트 고전압 출력 DAC DAC81404 정밀 내부 레퍼런스가 포함된 쿼드 채널, 16비트, 고전압 출력 DAC DAC81408 내부 레퍼런스가 통합된 8채널 16비트 고전압 출력 DAC DAC81416 내부 레퍼런스가 통합된 16채널 16bit 고전압 출력 DAC DAC8162 2.5V, 4ppm/°C 레퍼런스를 지원하는 14비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC8162-Q1 2.5V, 4ppm/°C 레퍼런스를 지원하는 오토모티브 14비트, 듀얼, 초저 글리치, 버퍼 전압 출력 DAC DAC8162T DAC8162T 2.5V, 4ppm/C, 내부 레퍼런스, 5V TTL I/O를 지원하는 듀얼, 14비트, 저전력, 전압 출력 DAC DAC8163 2.5V, 4ppm/°C 레퍼런스를 지원하는 14비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC8163-Q1 오토모티브 듀얼 14비트 초저전력 버프 전압 출력 DAC DAC8163T 2.5V, 4ppm/C 내부 레퍼런스, 미드급 리셋 및 5V TTL I/O를 지원하는 DAC8163T 듀얼,14비트, 저전력 DAC8164 14비트, 쿼드 채널, 초저 글리치, 2.5V의 출력 전압, 2ppm/°C 내부 레퍼런스 및 제로 리셋 DAC DAC8165 2.5V, 2ppm/°C 내부 레퍼런스 및 중간 스케일 리셋을 지원하는 14비트, 쿼드 채널, 초저 글리치, 출력 전압 DAC DAC8168 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 14비트, 8채널, 초저 글리치, 전압 출력 DAC DAC82001 1채널, 16비트, 저글리치 잡음, 버퍼링되지 않은 전압 출력 디지털-아날로그 컨버터(DAC) DAC82002 듀얼 채널, 16비트, 저글리치 잡음, 버터링되지 않은 전압 출력 DAC(디지털-아날로그 컨버터) DAC8218 8진, 저전력, 14비트, +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8228 8진, 저전력, 14비트, +/-16.5V 출력 병렬 입력 디지털-아날로그 컨버터 DAC8234 쿼드 14비트 고정밀 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8311 SC70 패키지의 14비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8411 SC70 패키지의 16비트, 싱글 채널, 80uA, 2.0V~5.5V DAC DAC8501 멀티플라잉, 저전력, 레일 투 레일 출력, 16비트 직렬 입력 디지털-아날로그 컨버터 DAC8531 저전력, 레일 투 레일 출력, 16비트, 직렬 입력 디지털-아날로그 컨버터 DAC8532 직렬 I/F 및 레일 투 레일 전압 출력을 지원하는 16비트, 듀얼 채널, 저전력 D-A 컨버터 DAC8534 2.7V~5.5V, 쿼드 채널, 16비트, 직렬 입력 DAC DAC8541 1.8V 호환 병렬 인터페이스, 레일 투 레일 전압 출력을 지원하는 저전력, 16비트 D-A 컨버터 DAC8544 쿼드 16비트 쿼드 레일 투 레일 전압 출력 병렬 인터페이스 디지털-아날로그 컨버터 DAC8550 16비트, 초저 글리치 전압 출력 DAC DAC8551 16비트, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8551-Q1 DAC8551-Q1 오토모티브 16bit, 초저 글리치, 전압 출력 DAC DAC8552 16비트, 듀얼 채널, 초저 글리치, 전압 출력, 디지털-아날로그 컨버터 DAC8554 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8555 16비트, 쿼드 채널, 초저 글리치, 전압 출력 디지털-아날로그 컨버터 DAC8560 2.5V, 2ppm/°C 레퍼런스를 지원하는 16비트, 싱글 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8562 2.5V, 4ppm/°C 레퍼런스를 지원하는 16비트, 듀얼 채널, 저전력, 초저 글리치, 전압 출력 DAC DAC8562-Q1 2.5V, 4ppm/C 레퍼런스를 지원하는 오토모티브 16비트, 듀얼, 저전력, 초저 글리치, 버퍼 전압 출력 DAC DAC8562T 2.5V, 4ppm/C 내부 레퍼런스 및 5V TTL I/O를 지원하는 DAC8562T 듀얼, 16비트, 저전력, 전압 출력 DAC DAC8563 2.5V, 4ppm/°C 레퍼런스를 지원하는 16비트, 듀얼, 저전력, 초저 글리치, 버퍼링된 전압 출력 DAC DAC8563-Q1 듀얼 16비트 초저글리치 저전력 버프 전압 출력 DAC DAC8563T 2.5V, 4ppm/C 내부 레퍼런스, 미드급 리셋 및 5V TTL I/O를 지원하는 DAC8563T 듀얼, 16비트, 저전력 DAC8564 16비트, 쿼드 채널, 초저 글리치, Vout DAC와 2.5V, 2ppm/C 내부 레퍼런스 DAC8565 2.5V, 2ppm/C 내부 레퍼런스와 중간 스케일 리셋을 지원하는 16비트, 쿼드 채널, 초저 글리치 출력 전압 DAC DAC8568 2.5V, 2ppm/°C 내부 레퍼런스를 지원하는 16비트, 8채널, 초저 글리치, 전압 출력 DAC DAC8571 저전력 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8574 저전력 쿼드 레일 투 레일 출력 16비트 I2C 입력 DAC DAC8718 8진 저전력 16비트 +/-16.5V 출력 직렬 입력 디지털-아날로그 컨버터 DAC8728 8진 저전력 16비트 +/-16.5V 출력 병렬 입력 디지털-아날로그 컨버터 DAC8734 16비트 쿼드 고정밀 +/-16.5V 출력 디지털-아날로그 컨버터 DAC8740H UART 인터페이스를 지원하는 HART®, FOUNDATION Fieldbus™ 및 PROFIBUS PA 호환 모뎀 DAC8741H SPI 인터페이스를 지원하는 HART®, FOUNDATION Fieldbus™ 및 PROFIBUS PA 호환 모뎀 DAC8742H UART/SPI를 지원하는 HART®, FOUNDATION Fieldbus™ 및 PROFIBUS PA 호환 모뎀 DAC8750 4~20mA 전류 루프 애플리케이션용 16비트 싱글 채널 프로그래머블 전류 출력 DAC DAC8760 4~20mA 전류 루프 애플리케이션을 위한 16비트 싱글 채널 프로그래머블 전류/전압 출력 DAC DAC8771 적응형 전원 관리 기능을 갖춘 싱글 채널 16비트 전압 및 전류 출력 DAC DAC8775 16비트 쿼드 채널 프로그래머블 전류 출력 및 전압 출력 DAC(디지털-아날로그 컨버터) DAC8801 14bit, 싱글 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8802 14비트, 듀얼 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8803 14비트, 쿼드 채널, 직렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8805 14비트, 듀얼 채널, 병렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8806 14비트, 싱글 채널, 병렬 인터페이스, 멀티플라잉 디지털-아날로그 컨버터 DAC8811 0.5us 설정 시간을 지원하는 16비트, 단일 채널, 직렬 입력 멀티플라잉 DAC DAC8812 16비트 듀얼 직렬 입력 멀티플라잉 디지털-아날로그 컨버터 DAC8814 16비트, 쿼드, 직렬 입력 멀티플라잉 디지털-아날로그 컨버터 DAC8820 16비트, 병렬 입력 멀티플라잉 DAC DAC8822 16비트 듀얼 병렬 인터페이스 고정밀 멀티플라잉 DAC DAC8830 16비트, 싱글 채널, 초저전력, 전압 출력 DAC DAC8830-EP EP(Enhanced Product) 16비트 초저전력 전압-출력 디지털-아날로그 컨버터 DAC8831 16비트, 초저전력, 전압 출력 디지털-아날로그 컨버터 DAC8831-EP EP(Enhanced Product) 16비트 초저전력 전압-출력 디지털-아날로그 컨버터 DAC8832 16비트 초저전력 전압 출력 디지털-아날로그 컨버터 DAC8871 16비트 싱글 채널, 직렬 인터페이스, +/-18V(고전압 양극) 출력 DAC DAC8881 싱글 채널 16비트, 저잡음, 전압 출력 디지털-아날로그 컨버터 DAC91001 초저잡음, 저글리치, 탁월한 THD의 18비트 단조 DAC DAC9881 고정밀 애플리케이션을 위한 18비트, 싱글 채널, 저잡음, 전압 출력 DAC TLC5615 12.5us 안정 시간 및 POR(Power-On Reset)을 지원하는 10비트, 단일 채널, 저전력 DAC TLC5618A 12비트, 2.5us 듀얼 DAC, 직렬 입력, 프로그래머블 안정 시간, 동시 업데이트, 저전력 TLC5618AM 12비트, 2.5us 듀얼 DAC, 직렬 입력, 프로그래머블 안정 시간, 동시 업데이트, 저전력 TLC5620 8비트, 10us 쿼드 DAC, 직렬 입력, 1x 또는 2x 출력을 위한 프로그래머블, 동시 업데이트, 저전력 TLC5628 8비트, 10us 8진 DAC, 직렬 입력, 1x 또는 2x 출력을 위한 프로그래머블, 동시 업데이트, 저전력 TLC7225 8비트, 5us 쿼드 DAC, 병렬 입력, 동시 업데이트, 이진 입력 코딩 TLC7226 8비트, 5us 쿼드 DAC, 병렬 입력, 단일/듀얼 전압 TLC7226M 8비트, 5us 쿼드 DAC, 병렬 입력, 단일/듀얼 전압 TLC7524 8비트, 0.1μs MDAC, 병렬 입력, DSP를 위한 빠른 제어 신호, 쉬운 마이크로 인터페이스 TLC7528 8비트, 0.1μs 듀얼 MDAC, 병렬 입력, DSP를 위한 빠른 제어 신호, 쉬운 마이크로 I/F TLC7628 8비트, 0.1μs 듀얼 MDAC, 병렬 입력, DSP를 위한 빠른 제어 신호 TLV5604 10비트, 3us 쿼드 DAC, 직렬 입력, 동시 업데이트, 프로그래머블 안정 시간, 전원 차단 TLV5606 10비트, 3 또는 9us DAC, 직렬 입력, 프로그래머블 안정 시간/전력 소비, 초저전력 TLV5608 2.7V~5.5V 10비트 8채널 직렬 DAC TLV5610 2.7V~5.5V 12비트 8채널 직렬 DAC TLV5613 12비트, DAC, 병렬, 전압 출력, 프로그래머블 안정 시간/전력 소비, 전원 차단 TLV5614 12비트, 3us 쿼드 DAC, 직렬 입력, 프로그래머블 안정 시간, 저전력, 하드웨어 또는 소프트웨어 전원 차단 TLV5614-EP EP(Enhanced Product) 쿼드 DAC, 직렬 입력, 프로그래머블 안정 시간, 저전력, H/W 또는 S/W 전원 차단 TLV5616 프로그래머블 안정 시간과 전력을 지원하는 12비트, 단일 채널, 저전력, 전압 출력 DAC TLV5617A 10비트, 2.5us 듀얼 DAC, 직렬 입력, 프로그래머블 안정 시간 TLV5618A 12비트, 2.5us 듀얼 DAC, 직렬 입력, 프로그래머블 안정 시간, Q 온도 사용 가능 TLV5618A-EP 전원 차단 기능이 있는 향상된 제품 디지털-아날로그 컨버터 TLV5618AM 12비트, 2.5us 듀얼 DAC, 직렬 입력, 프로그래머블 설정 시간, M 온도 TLV5619 12비트, 단일 채널 DAC, 병렬, 전압 출력, 저전력, 비동기 업데이트 TLV5619-EP 향상된 제품 12비트, 단일 채널 DAC, 병렬, 전압 출력, 저전력 TLV5620 8비트, 10us DAC, 직렬 입력, 쿼드 DAC, 프로그래머블 1x 또는 2x 출력, 동시 업데이트 TLV5621 8비트, 10us 쿼드 DAC, 직렬 입력, 간단한 2선 인터페이스, 프로그래머블 1x 또는 2x 출력, 전원 차단 TLV5623 8비트, 3us DAC, 직렬 입력, 프로그래머블 안정 시간/전력 소비, 초저전력 TLV5624 8비트, 1.0 또는 3.5us DAC 직렬 입력, 프로그래머블 내부 레퍼런스, 안정 시간 TLV5625 8비트, 2.5 또는 12us 듀얼 DAC, 직렬 입력, 프로그래머블 안정 시간 TLV5626 8비트, 1us 듀얼 DAC, 직렬 입력, 프로그래머블 내부 레퍼런스, 안정 시간 TLV5627 8비트, 3us 쿼드 DAC, 직렬 입력, 저전력, 하드웨어 또는 소프트웨어 전원 차단 TLV5628 8비트, 10us 8진 DAC, 직렬 입력, 프로그래머블 1x 또는 2x 출력, 저전력 TLV5629 8비트 8채널 1/3 us DAC, 직렬 입력, 프로그래머블 안정 시간/전력 소비, 저전력, 전원 차단 TLV5630 내부 레퍼런스를 지원하는 2.7V~5.5V 12비트 8채널 직렬 DAC TLV5631 내부 레퍼런스를 지원하는 2.7V~5.5V 10비트 8채널 직렬 DAC TLV5632 8비트 8채널 1/3 us DAC, 직렬 입력, 프로그래머블 안정 시간/전력 소비, 저전력, 전원 차단, 내부 레퍼런스 TLV5633 12비트 DAC 병렬 전압 출력 프로그래머블 내부 레퍼런스 안정 시간, 전력 소비, 8비트 uC 콤퍼레이터 통합 TLV5636 12비트, 1us DAC 직렬 입력, 프로그래머블 내부 레퍼런스, 안정 시간 TLV5637 10비트, 1us DAC 직렬 입력, 듀얼 DAC, 프로그래머블 내부 레퍼런스, 안정 시간 TLV5638 12비트, 1 또는 3.5us DAC 직렬 입력, 듀얼 DAC, 프로그래머블 내부 레퍼런스, 안정 시간, 전력 소비 TLV5638-EP 향상된 제품 12비트, 1uS 직렬 입력 듀얼 DAC, 프로그래머블 내부 레퍼런스, 안정 시간 TLV5638M 12비트, 1 또는 3.5us DAC 직렬 입력, 듀얼 DAC, 프로그래머블 내부 레퍼런스, 안정 시간, 전력 소비 TLV5639 12비트 DAC, 병렬, 전압 출력, 프로그래머블 내부 레퍼런스, 안정 시간, 전력 소비, 1채널
시뮬레이션 툴

PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®

TI용 PSpice®는 아날로그 회로의 기능을 평가하는 데 사용되는 설계 및 시뮬레이션 환경입니다. 완전한 기능을 갖춘 이 설계 및 시뮬레이션 제품군은 Cadence®의 아날로그 분석 엔진을 사용합니다. 무료로 제공되는 TI용 PSpice에는 아날로그 및 전력 포트폴리오뿐 아니라 아날로그 행동 모델에 이르기까지 업계에서 가장 방대한 모델 라이브러리 중 하나가 포함되어 있습니다.

TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
시뮬레이션 툴

TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
사용 설명서: PDF
레퍼런스 디자인

TIDA-01081 — 머신 러닝을 위한 LED 조명 제어 레퍼런스 설계

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Design guide: PDF
회로도: PDF
레퍼런스 디자인

TIPD158 — Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design

This certified reference design implements a 12-bit loop-powered, or 2-wire, transmitter using DAC7311, OPA317 and TL431B. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity supply voltage. (...)
사용 설명서: PDF
회로도: PDF
패키지 CAD 기호, 풋프린트 및 3D 모델
SOT-SC70 (DCK) 6 Ultra Librarian